Channel Default Values - 1756-IT6I, -IT6I2
The table lists the channel default values for 1756-IT6I and 1756-IT612 modules.
Parameter: | Channel Default: |
Alarm Disable | Alarms enabled |
Process Alarm Latch | Disabled |
Alarm Deadband | 0.00 Eng. Units |
Rate Alarm | Disabled (0.00 Eng. Units/second) |
Rate Alarm Latch | Disabled |
Low Alarm | -12.00 Eng. Units |
High Alarm | 78.00 Eng. Units |
Low Low Alarm | -12.00 Eng. Units |
High High Alarm | 78.00 Eng. Units |
Calibration Offset | 0.00 Eng. Units |
Input Range | -12 to 78mV |
60Hz | |
Digital Filter | Disabled (0) |
Low Signal | -12.00mV |
Low Engineering | -12.00 Eng. Units |
High Signal | 78.00mV |
High Engineering | 78.00 Eng. Units |
Sensor Type | Millivolts (no linearization) |
Eng. Units | Millivolts |
Provide Feedback