Output Configuration Tab 1756-IF4FXOF2F

Use this tab to configure output channels for the 1756-IF4FXOF2F module.
On this tab, you can:
  • select the channel you want to configure
  • select the output state in program mode
  • choose to ramp to user defined value
  • view the ramp rate
  • select the output state in fault mode
  • select what to do with outputs in case of a communications failure in Program mode
    TIP:
    The module’s configuration information is stored in the controller and the controller configures the module.
Parameters
Channel
Select one of the channel buttons to display its information on this tab.
Scaling
Enter the scaling values
  • Low Signal
    Enter a low scaling value in module signal units. This value is scaled to the Low Engineering value.
  • Low Engineering
    Enter a value in user engineering units to which the Low Signal should be scaled. All values sent to/from the module are in engineering units.
  • High Signal
    Enter a high scaling value in module signal units. This value is scaled to the High Engineering value.
  • High Engineering
    Enter a value in user engineering units to which the High Signal should be scaled. All values sent to/from the module are in engineering units.
Output Range
Select the output range of your analog output module:
  • -10 to 10V
  • 0 - 20mA
    TIP:
    This field only appears for non-isolated modules.
Hold for Initialization
Select this box to cause the module to hold the output signal unchanged until the output value received from the controller is within 0.1% of full scale of the value being held. The output will hold when:
  • Power-up occurs (holds at zero)
  • A new connection is established (brings it out of fault state and it holds at the fault value from the previous configuration)
  • The controller returns to Run mode after Program mode (continues to hold at the configured value that was held in Program mode, see the Output State tab)
The output channel holding allows the controller to synchronize with the output, enabling smooth output transitions and avoiding rapid transients when control resumes from an interruption. The PID instruction has a bumpless restart feature built-in enabling the use of Hold for Initialization.
The output can be ramping to the configured hold value when the transition occurs. In this case, it continues the ramp until it completes or until the output value from the controller is within the 0.1% of the output signal. When the Hold for Initialization box is not checked, the output switches as quickly as possible to the first value commanded by the controller.
OK
Select this button to accept your edits on any tab and close the dialog.
Cancel
Select this button to cancel your edits on any tab and close the dialog.
Apply
Select this button to apply your edits on any tab and continue editing.
If:
  • You are online in Program, Remote Program or Remote Run mode and,
  • This controller is the owner controller and,
  • You have changed the module’s configuration in the software,
when you select the Apply or the OK button, the information is automatically sent to the controller. The controller tries to send the information to the module (if the module’s connection is not inhibited). If you don’t select Apply, your changes are not sent to the controller.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.