- Studio 5000 Logix Designer
- Tasks, programs, and routines
- Add-On Instructions
- Controller Organizer
- Logical Organizer
- Alarms
- Tag-based alarms
- Tag Editor and Data Monitor
- Configure settings for Tag Editor and Data Monitor
- Equipment phases
- Equipment Sequences
- Equipment Sequence Diagrams
- Ladder Editor
- Structured Text Editor
- Sequential Function Chart Editor
- Define the steps of an SFC process
- PlantPAx instruction properties
- Controller Properties
- Editing Controller Properties
- Controller Security
- Source Protection
- License Source Protection for Routines and Add-On Instructions
- Module Information
- 1756 ControlLogix I/O Modules
- Instruction Set
Module Data Types - 1794-IF8I/A
The table below lists and describes module-defined data types for the 1794-IF8I analog input module. It includes information for input (as indicated by an I) and configuration (as indicated by a C).
Module-defined Data Type: AB:1794_IF8I:I:0
Member Name | Type | Default Display Style | Description |
Fault | DINT | Binary | Fault - Used for Input Data Validation 0 = Valid Data 1 = Invalid Data - if the connection to the module has been lost, or if the module has a severe hardware fault, the lower 8 members are set to 1. |
Ch0Data | INT | Binary | Input data for channel 0. |
Ch1Data | INT | Binary | Input data for channel 1. |
Ch2Data | INT | Binary | Input data for channel 2. |
Ch3Data | INT | Binary | Input data for channel 3. |
Ch4Data | INT | Binary | Input data for channel 4. |
Ch5Data | INT | Binary | Input data for channel 5. |
Ch6Data | INT | Binary | Input data for channel 6. |
Ch7Data | INT | Binary | Input data for channel 7. |
CalibrationDone | BIT | Set to 1 after calibration cycle completed. | |
CalibrationBad | BIT | Set to 1 if channel calibration coefficients cannot be saved or read properly. | |
CalibrationMode | BIT | Set to 1 when calibration mode is selected. | |
GeneralFault | BIT | ||
FieldPowerOff | BIT | Set to 1 when the 24V field power fails. The module status indicator flashes when set. | |
PowerUp | BIT | This member is set when the configuration word is all zeros due to reset or a cleared configuration word. The module status indicator flashes when set. | |
Ch0Underrange Ch1Underrange Ch2Underrange Ch3Underrange Ch4Underrange Ch5Underrange Ch6Underrange Ch7Underrange | BIT | Each member is set when its corresponding input channel is below a preset limit defined by the selected configuration. | |
Ch0Overrange Ch1Overrange Ch2Overrange Ch3Overrange Ch4Overrange Ch5Overrange Ch6Overrange Ch7Overrange | BIT | Each member is set when its corresponding input channel is above a preset limit defined by the selected configuration. |
Module-defined Data Type: AB:1794_IF8I:C:0
Member Name | Type | Default Display Style | Description |
Ch0RangeType_0 Ch0RangeType_1 Ch1RangeType_2 Ch1RangeType_3 Ch2RangeType_4 Ch2RangeType_5 Ch3RangeType_6 Ch3RangeType_7 Ch4RangeType_8 Ch4RangeType_9 Ch5RangeType_10 Ch5RangeType_11 Ch6RangeType_12 Ch6RangeType_13 Ch7RangeType_14 Ch7RangeType_15 | BIT | ||
Ch0Rate_0 Ch0Rate_1 Ch1Rate_2 Ch1Rate_3 Ch2Rate_4 Ch2Rate_5 Ch3Rate_6 Ch3Rate_7 Ch4Rate_8 Ch4Rate_9 Ch5Rate_10 Ch5Rate_11 Ch6Rate_12 Ch6Rate_13 Ch7Rate_14 Ch7Rate_15 | BIT | ||
Ch0Calibrate Ch1Calibrate Ch2Calibrate Ch3Calibrate Ch4Calibrate Ch5Calibrate Ch6Calibrate Ch7Calibrate | BIT | ||
GainOffsetCalibrate | BIT | Holds the High or Low Reference settings you selected on the Input Configuration tab from the Module Properties dialog box. | |
CalibrationClock | BIT | If selected, calibration mode starts and calibration settings for the selected channels are accepted. If clear, the accepted current calibration coefficients are stored to selected channels, applied and calibration mode is exited. | |
QuickCalibration | BIT | If set to 1, calibration coefficient is stored to all related configurations for selected channels. | |
DefaultCalibration | BIT |
Provide Feedback