Point of Operation Control (POC) safety light curtains are designed for finger, hand, and arm detection. These light curtains are placed close to the hazard, at the point of operation where personnel may frequently interact with the machine.
Point of Operation Control Safety Light Curtains
Safety Products
- GuardLink Technology
-
- Overview
- Absolute Encoder on EtherNet/IP
- Kinetix 300 EtherNet/IP Indexing Servo Drives
- Kinetix 350 Single-axis EtherNet/IP Servo Drives
- Kinetix 5100 Servo Drives
- Kinetix 5300 Servo Drives
- Kinetix 5500 EtherNet/IP Servo Drives
- Kinetix 5700 EtherNet/IP Servo Drives
- Kinetix 6000 Multi-axis Servo Drives
- Kinetix 6200 Safe-speed Modular Servo Drives
- Kinetix 6500 EtherNet/IP Servo Drives
- Kinetix 7000 High-power Servo Drives
- Single-function Relays with Delayed Outputs