Our Two-hand Control Monitoring Safety Relays detect faults in two-hand controls, wiring, and contactors safety circuits. These relays provide switching action as an intermediate relay. They are designed for use with mechanical and capacitive two-hand control units.
Overview
- Provides logic units for monitoring and interfacing two-hand control devices with a safety-related circuit
- Compatible with mechanical switches and the Bulletin 800Z Zero-Force Touch Buttons™ (based on model)
- Offers microprocessor-based models with safety-rated, solid-state outputs
Additional Information
Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.
Product Selection
BETA
BETA
Catalog Number | Description | Best Selling | Lifecycle | Quick Actions |
---|---|---|---|---|
440R-D23170 | MSR125HP Two-Hand Control safety relay, 2 N.O. Immediate Safety Outputs, 24V AC Power Supply, Automatic/Manual Reset, Removable Terminals | Active | ||
440R-D23169 | Guardmaster MSR125HP Safety Relay |
|
Active | |
440R-D23168 | Safety Relay,MSR125HP,230VAC,Removable,22.5MM Housing Width,0.5sec,2 Safety Output,CAT 4 Rated | Active | ||
440R-D23164 | Safety Relay,MSR125H,115VAC,Fixed,22.5MM Housing Width,0.5sec,2 Safety Output,CAT 4 Rated | Active | ||
440R-D23163 | Guardmaster MSR125H Safety Relay | Active | ||
440R-D23166 | Guardmaster MSR125H Safety Relay |
|
Active | |
440R-D23171 | Safety Relay,MSR125HP,24V DC,Removable,22.5MM Housing Width,0.5sec,2 Safety Output,CAT 4 Rated |
|
Active | |
440R-D23024 | Guardmaster MSR7C Safety Relay | Discontinued | ||
440R-D23021 | Guardmaster MSR7R Safety Relay | Discontinued | ||
440R-D23022 | Safety Relay,MSR7R,110VAC,Fixed, 45MM Housing Width,0.5sec,Mechanical input,3 Safety Output,1 N.C. Relay Output,CAT 3 Rated | Discontinued |
- Catalog Number
- 440R-D23170
- Description
- MSR125HP Two-Hand Control safety relay, 2 N.O. Immediate Safety Outputs, 24V AC Power Supply, Automatic/Manual Reset, Removable Terminals
- Lifecycle
- Active
- Catalog Number
- 440R-D23169
- Description
- Guardmaster MSR125HP Safety Relay
- Best Selling
-
- Lifecycle
- Active
- Catalog Number
- 440R-D23168
- Description
- Safety Relay,MSR125HP,230VAC,Removable,22.5MM Housing Width,0.5sec,2 Safety Output,CAT 4 Rated
- Lifecycle
- Active
- Catalog Number
- 440R-D23164
- Description
- Safety Relay,MSR125H,115VAC,Fixed,22.5MM Housing Width,0.5sec,2 Safety Output,CAT 4 Rated
- Lifecycle
- Active
- Catalog Number
- 440R-D23163
- Description
- Guardmaster MSR125H Safety Relay
- Lifecycle
- Active
Documentation
Certifications
MSR125H/HP
- BG
- CE Marked for all applicable directives
- c-Tick
- cULus Listed
- UKCA Marked for all applicable regulations
You may also be interested in