Advanced Micro Controls Inc. (AMCI)
Company Overview
AMCI designs & manufactures specialty I/O modules, position sensing solutions and motion control technology. Position sensing technology includes Resolver, SSI, LDT and high speed Programmable Limit Switch controllers. Motion control technology includes stepper/servo controllers, drives, and motors.
Year Established: 1985
Total Employees: 48
Total Engineers: 6
Expertise/Offerings
Industries
- Automotive
- Semiconductor & Electronics
- Tire & Rubber
Product Categories
- Input/Output Modules
- Motion Control
- Sensors & Switches
- Signal Interface
Partner Highlights
- Get to Know Advanced Micro Controls Inc. (AMCI)
- AMCI Technology Partner Profile
- Technology Partner Solution Overview
- Configure AMCI Products in ProposalWorks
- Partner Success Spotlight - 1756-M02AE Drop-In Replacement from AMCI
- AMCI Partner Page
- AMCI Add-On Profiles
- RA Sample Code Library (Select>Product Family>Partner Product>Search)
Products
Product | Product Category | Description |
---|---|---|
NR60E2 Ethernet Resolver | Signal Interface | AMCI's heavy-duty EtherNet/IP Resolvers w/dual-port networking & DLR. Single-turn or Multi-turn (up to 30 bits), IP67 rated, variety of shaft & mounting options, stainless version available. |
NEXUS & mini-NEXUS Resolver Interface, Motion Controller | Signal Interface | 2 channel Resolver Interface; supports single/multi-turn transducers + communicates with the PLC via EtherNet/IP. |
EtherNet/IP High Current Output Relay Board | Input/Output Modules | The RBE2-8 is an eight output relay board that accepts AC and DC solid state relays for driving high power loads up to 5A at a wide range of operating voltages. |
Integrated Motor/Drive/Controllers (3-in-1) | Motion Control | NEMA frame size 17-34 integrated Stepper Motor (80, 130, 240, 350, 450, 850, or 1,100 oz-in) + DC Drive + Controller in one product. Interfaces to PLCs/PACs via EtherNet/IP. |
1756-MO2AE-AM ControlLogix Integrated Motion Module | Input/Output Modules | AMCI has released a direct drop-in replacement option for Rockwell Automation’s 1756-M02AE. This option is a form and fit replacement with forward and backward compatibly. No modifications necessary. |
1756 2-4 Axis Stepper Module | Motion Control | 2-4 Axis stepper controller w/encoder feedback, homing, registration, encoder move, and a full range of motion commands |
1746 Programmable Limit Switches | Sensors & Switches | Resolver-based PLS with 6 outputs and 4 inputs directly connected to the module (2541) or up to 32 I/O through the module's backplane connection to the PLC (8500 Series). |
1746 1 Axis Stepper Module | Motion Control | 1 Axis stepper controller with encoder feedback, homing, and a full range of motion commands. Replaces Allen-Bradley 1746-HSTP1. |
1746 Resolver Interface Module | Signal Interface | 1 or 2 channel Resolver Interfaces for Absolute Position Feedback in Single-Turn or Multi-Turn Applications |
SV series Integrated DC servo motors | Motion Control | 160W or 400W integrated DC servo motor 60mm frame size EtherNet/IP interface 48-80Vdc input power Multi-turn absolute encoder Custom EDS files and AOIs STO optional |
Integrated Drive/Controller (2-in-1) | Motion Control | 48VDC, 120VAC or 230VAC full/half/micro-stepping drive. Selectable current up to 6.3 amps. Uses EtherNet/IP for all motion commands. |
Resolver Module for PF750 | Signal Interface | Resolver module for the PowerFlex 750 Drives. 1-channel resolver interface |
6 Amp Stepper Drive | Motion Control | 120VAC full/half/micro-stepping drive. Selectable current up to 6.3 amps. |
1756 SSI Interface | Signal Interface | The AMCI 7262 (2 channel) or 7264 (4 channel) SSI module for ControlLogix can interface to any type of SSI sensor. |
1756 Data Acquisition Module | Input/Output Modules | Acquires data at a programmable sample rate, 50 microseconds minimum, and archives the data using the PLC’s registers for analysis or export. |
1769 1-2 Axis Stepper Module | Motion Control | 1-2 Axis stepper controller w/encoder feedback, homing, registration, encoder move, and a full range of motion commands |
1769 Programmable Limit Switch | Sensors & Switches | Resolver-based PLS with up to 32 high-speed I/O. Physical outputs are located on the modules removable terminal block. |
2-in-1 Drive/Control | Motion Control | 120VAC full/half/micro-stepping drive. Selectable current up to 6.3 amps. Uses EtherNet/IP for all motion commands. |
1756 Resolver Module | Signal Interface | The 1241 is a one channel, 13 bit resolver interface. The 1242 is a 2 channel for single turn or multi turn resolvers. 100% compatible with AMCI resolvers. |
Multi-Turn Resolver Transducers | Signal Interface | AMCI multi-turn resolver transducers are for applications requiring 2-10,000 turns for full scale. Industry-standard packages simplify new installations & retrofits, Mill-duty housings are available. |
Integrated Stepper Controller/Drive (2-in-1) | Motion Control | 1-6 Axis Stepper controller & DC drive in one, compact package that communicates with the PLC via EtherNet/IP. |
1746 LDT/SSI Interface Modules | Signal Interface | LDT (7551) or SSI (7561) linear sensor interface. One channel input. |
1762 SSI Interface | Signal Interface | The AMCI 1-channel (7161), and 2-channel (7162), interface SSI rotary or linear sensors to the 1762 platform. |
AnyNET-I/O Signal Conditioner | Signal Interface | 2-12 channel LVDT/RVDT signal conditioner; compatible with ALL sensor manufacturers, communicates with the PLC via EtherNet/IP. |
1756 Programmable Limit Switch | Sensors & Switches | Resolver-based PLS with 16 Virtual + 16 Physical I/O. Physical outputs are located on separate relay board(s). |
Single-Turn Resolver Transducers | Signal Interface | AMCI single-turn resolver transducers include industry-standard packages and are available in stainless steel. Plus direct replacements for other manufacturers' resolvers. |
1756 LDT Interface Module | Signal Interface | The AMCI 7252 ControlLogix module can interface to 2 LDT sensors with PWM, control pulse, or start/stop signals; a direct interface to LDT sensors including MTS, Balluff, and others. |
3-in-1 Motor, Drive, Control | Motion Control | Stepper Motor (130 or 240 oz-in) + DC Drive + Controller in one product. Interfaces to PLCs/PACs via EtherNet/IP. |
4 Amp Stepper Drive | Motion Control | 170VAC full/half/micro-stepping drive. Selectable current up to 4.0 amps. |
1769 Resolver Module | Signal Interface | The 1642 is a 2 channel resolver interface for CompactLogix or MicroLogix. Can be used to interface with 1 multi-turn resolver or 2 single turn resolvers. |
1734 PWM Module | Input/Output Modules | Pulse width modulated output module that provides up to 1.5A at 24Vdc, plus user configurable duty cycle & frequency. |
1756 Analog Inspection Module | Input/Output Modules | Monitors an analog input to a programmed profile window and sets a fault output on error and reports statistical data. |
1746 LDT Interface Module | Signal Interface | Digital (7551) or SSI (7561) linear sensor interface. One channel input. |
Size 25 Resolver Transducers | Signal Interface | Single/Multi-turn 2.5 inch resolver transducers with various mounting, shaft & connector styles; IP67 rated housing. |
AnyNET I/O Resolver Interface | Signal Interface | 2-12 channel Resolver Interface; supports single/multi-turn transducers + communicates with the PLC via EtherNet/IP. |
1746 Programmable Limit Switch | Sensors & Switches | Resolver-based PLS with up to 32 I/O. Physical outputs are located on separate relay board(s). |
HT/HTT-20 Resolver Transducers | Signal Interface | The HT-20 industrial transducer is for single or geared applications. The HTT-20 style is for multi-turn solutions. |
HT/HTT-400 Resolver Transducer | Signal Interface | The HT-400 is available in single turn or with internal gearing. The HTT-400 is for multi-turn applications. |
AnyNET-I/O 1-2 Stepper Controller | Motion Control | 1-2 axis stepper controller w/encoder feedback, homing, registration, encoder move, and a full range of motion commands |
2-in-1 Stepper Control/Drive | Motion Control | 1-6 Axis Stepper controller & DC drive in one, compact package that communicates with the PLC via EtherNet/IP. |
1734 1 Axis Stepper Controllers | Motion Control | 1 Axis stepper controller w/encoder feedback, homing, registration, encoder move, and a full range of motion commands |
AnyNET-I/O SSI Interface | Signal Interface | 2-12 channel SSI Interface; supports rotary & linear sensors, and communicates with the PLC via EtherNet/IP. |
1769 SSI Module | Signal Interface | The 7662 module is a 2 channel SSI interface for CompactLogix and MicroLogix. |
1762 2 Axis Stepper Module | Motion Control | 2 Axis stepper controller w/encoder feedback, homing, registration, encoder move, and a full range of motion commands |
Integrated Motor/Drive (2-in-1) | Motion Control | NEMA frame size 23 or size 24 stepper motor (130, 240, or 350 oz-in) with an integral DC drive. |
1762 Resolver Interface Module | Signal Interface | There are two resolver modules; the 1141 for a single resolver and the 1142 for single or dual resolver transducers. |
Stepper Drives | Motion Control | 120VAC, 170VAC, or 230VAC full/half/micro-stepping drives. Selectable current up to 4.0, 4.5, or 6.0 amps. |
Redundant Resolver Transducers | Signal Interface | AMCI’s redundant resolver transducers provide two independent, redundant, brushless resolvers in a single package. Ideal for meeting safety standards or up-time requirements - they will not fail. |
Participating Regions
North America
Advanced Micro Controls, Inc.
20 Gear Dr
Terryville, Connecticut
USA
Terryville, Connecticut
USA
Latin America
EMEA
Advanced Micro Controls, Inc.
20 Gear Dr
Terryville, Connecticut
USA
Terryville, Connecticut
USA
Asia Pacific
Advanced Micro Controls, Inc.
20 Gear Dr
Terryville, Connecticut
USA
Terryville, Connecticut
USA
DISCLAIMER: Please note that the information herein is provided to Rockwell Automation by the partner and has not been validated by Rockwell Automation. It is intended to provide general commercial information and you should not rely on it before making any purchasing or technical decision. ROCKWELL AUTOMATION DOES NOT WARRANT THE COMPLETENESS, TIMELINESS, OR ACCURACY OF ANY OF THE INFORMATION HEREIN, NOR ASSUME ANY LIABILITY, AND MAY MAKE THERETO CHANGES AT ANY TIME IN ITS SOLE DISCRETION WITHOUT NOTICE. Rockwell Automation also does not assume any liability over the solution or work provided by its partners.