Loading

PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.

Advisory ID:
PN1011
Published Date:
October 01, 2018
Last Updated:
October 01, 2018
Revision Number:
1.8
Known Exploited Vulnerability (KEV):
No
Corrected:
No
Workaround:
No
Summary
Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.

Introduction

Rockwell Automation Briefing on "Meltdown" and "Spectre" vulnerabilities.

Description

Version 1.8 - October 1, 2018
Version 1.7 - February 14, 2018
Version 1.6 - February 6, 2018
Version 1.5 - February 2, 2018
Version 1.4 - January 26, 2018
Version 1.3 - January 23, 2018
Version 1.2 - January 18, 2018

Version 1.1 - January 10, 2018
Version 1.0 - January 8, 2018

On January 3, 2018, a set of new hardware kernel level vulnerabilities, named "Meltdown" and "Spectre", were announced by researchers. Both Spectre and Meltdown are vulnerabilities that affect modern microprocessors allowing malicious processes to access the contents of restricted memory and therefore affect multiple generations of Central Processing Units (CPUs).

Rockwell Automation is aware of these vulnerabilities and of how they could, if exploited, potentially impact our customers’ environments. Rockwell Automation is diligently working through the process of evaluating how the mitigation techniques will impact the functionality and performance of the Rockwell Automation hardware, software, and pre-engineered products and solutions that incorporate third party microprocessors. Rockwell Automation will continue to provide updated information as soon as reliable performance tests are completed.

AFFECTED PRODUCTS

Rockwell Automation Products
Rockwell Automation is currently investigating its product portfolio in order to identify which of its products may be directly affected by the "Meltdown" and "Spectre" vulnerabilities. Rockwell Automation will continue to monitor this situation, and will update this advisory if necessary.

UPDATE: Oct 01, 2018

Rockwell Automation has released new BIOS for certain Industrial Environment Computers that address the Meltdown and Spectre vulnerabilities. See below for details.

UPDATE: Feb 06, 2018

As of this writing, Rockwell Automation has evaluated many of our product families. Depending on the products’ architectures, effects of the Meltdown and Spectre vulnerabilities may significantly vary. Below is more information on Rockwell Automation’s evaluation.

NOTE: Rockwell Automation may continue to evaluate additional products that we suspect to be affected and will update this advisory accordingly.

I. Rockwell Automation has concluded that the following Active or Active Mature products contain a microprocessor that is affected by the Meltdown and Spectre vulnerabilities. Please see Knowledgebase Article ID 1071234 for detailed information about which Rockwell Automation-qualified Microsoft patches to apply to your products based on the Windows Operating System in use. As BIOS updates become available, Rockwell Automation will continue to update this advisory. The products are as follows:

Product Family Affected Versions Bul. #
6181X Hazardous Location Computers Series H, All Versions Bul. 6181X
6181P Integrated Display Computers Series F, All Versions Bul. 6181P
6177R Non-Display Computers Series C, All Versions Bul. 6177R
VersaView® 5400 Industrial Computers Series A, All Versions Bul. 6200P
VersaView® 5200 ThinManager® Thin Clients Series A, All Versions Bul. 6200T


In addition, Rockwell Automation has also determined the following discontinued products are similarly affected. Customers with discontinued products are encouraged to contact their local distributor or Sales Office to discuss a migration path to Active product lines.

Product Family Affected Versions Bul. #
6181X Hazardous Location Computers Series E, F, G, All Versions Bul. 6181X
6181P Integrated Display Computers Series A-E, All Versions Bul. 6181P
6177R Non-Display Computers (750R & 1450R) Series A, B, All Versions Bul. 6177R
6155R/F Compact Non-Display Computers (200R) All Versions Bul. 6155R & Bul. 6155F
6180P Integrated Display Computer with Keypad (1200P & 1500P) All Versions Bul. 6180P
6180W VersaView Industrial Workstations (1200W & 1500W) All Versions Bul. 6180W
6181F Integrated Display Computer (NDM, 1200P, 1500P, 1700P) All Versions Bul. 6181F
6181H Integrated Display Computer (1500P) All Versions Bul. 6181H
6183H Hazardous Location Computer (1200P) All Versions Bul. 6183H


Please see the Microsoft Patch Qualification section below for additional mitigation strategies.

II. The following products are Active or Active Mature and contain a microprocessor that is affected by the Meltdown and Spectre vulnerabilities. However, as a result of the product architecture, Rockwell Automation has concluded that the Meltdown and Spectre vulnerabilities do not pose a significant risk to these products:

Product Family Affected Versions Bul. #
ControlLogix® 5580 Controllers All Versions • 1756-L8
5069 CompactLogix™ 5380 Controllers All Versions • 5069-L3
5069 Compact I/O™ EtherNet/IP Adapters All Versions • 5069-AENTR
• 5069-AEN2TR
5069 Compact I/O™ Modules All Versions • 5069-Ix
• 5069-Ox
ControlLogix® EtherNet/IP Modules All Versions • 1756-EN2F, Series C
• 1756-EN2T, Series D
• 1756-EN2TP, Series A
• 1756-EN2TR, Series C
• 1756-EN2TRXT, Series C
• 1756-EN2TSC, Series B
• 1756-EN2TXT, Series D
• 1756-EN2TK, Series D
• 1756-EN2TRK, Series C
FactoryTalk® Analytics for Devices All Versions • 6200P-NS3C6
FactoryTalk® Historian Machine Edition (ME) Module All Versions • 1756-HIST
PowerFlex® 755T Drive Solutions All Versions • Bul. 20G
Kinetix® 5700 Modules (Single Axis, Double Axis) All Versions • 2198-Sxxx
• 2198-Dxxx
PowerFlex® 750 Series EtherNet/IP Option Module - Dual Port All Versions • 20-750-ENETR
PowerFlex® 750 Series Safe Speed Monitor Option Module All Versions • 20-750-S1
PowerFlex® 527 Compact-Class AC Drives All Versions • Bul. 25C
PowerFlex® 753 Architecture-Class AC Drives All Versions • Bul. 20F
PowerFlex® 7000 Medium Voltage AC Drives All Versions • Catalogs 7000, 7000A, 7000L
PowerFlex® 6000 Medium Voltage AC Drives All Versions • Catalogs 6000, 6000U
PanelView™ 5310 Operator Interface Terminal All Versions • 2713P-xx
PanelView™ Plus 7 Standard All Versions • 2711P-XXXXXXXX8S
PanelView™ 5500 All Versions • 2715-xx
PanelView™ Plus 7 Performance All Versions • 2711P-XXXXXXXX9P
PanelView™ Plus 6 400-600 All Versions

• 2711P-X*XXX8 and 2711P-X*XXX9
(where * is either 4 or 6)

PanelView™ Plus 6 Compact 400 and 600 All Versions • 2711PC-X4XXXD8
• 2711PC-X6XXXD8
MobileView™ All Versions • 2711T-B10I1N1
• 2711T-B10R1K1
• 2711T-B10R1M1
• 2711T-F10G1N1
• 2711T-T10G1N1
• 2711T-T10R1N1


III.
Lastly, Rockwell Automation has concluded that the following products do not to contain a microprocessor that is affected by the Meltdown and Spectre vulnerabilities. Therefore these products are not affected by the reported vulnerabilities.

Product Family Bul. #
ControlLogix® 5570 Controllers • 1756-L7
GuardLogix® 5570 Controllers • 1756-L7S
ControlLogix® 5560 Controllers • 1756-L6
GuardLogix® 5560 Controllers • 1756-L6S
ControlLogix® L55 Controllers • 1756-L55x
CompactLogix™ 5370 L1, L2, L3 • 1769-L1
• 1769-L2
• 1769-L3
ControlLogix® EtherNet/IP Modules • 1756-ENBT
ControlLogix® Web Server Modules • 1756-EWEB
1769 CompactLogix™ L23x Controllers • 1769-L23
1769 CompactLogix™ L3x Controllers • 1769-L31
• 1769-L32
• 1769-L35
1768 CompactLogix™ L4x Controllers • 1768-L4x
PanelView™ Plus 6 700-1500 • 2711P-X*XXX8 and 2711P-X*XXX9
(where * is either 7, 10, 12, or 15)
PanelView™ Plus 6 Compact 1000 • 2711PC-T10C4D8
Kinetix 5500 Servo Drives • 2198-Hxxx
Stratix® 8000 Modular Managed Switches • 1783-MS
Stratix® 8300 Modular Managed Switches • 1783-RMS
Stratix® 5400 Industrial Ethernet Switches • 1783-HMS
Stratix® 5410 Industrial Distribution Switches • 1783-IMS
Stratix® 5700 Industrial Managed Ethernet Switches • 1783-BMS
ArmorStratix™ 5700 Industrial Managed Ethernet Switches for extreme environments • 1783-ZMS
Stratix® 2500 Lightly Managed Switches • 1783-LMS
Stratix® 5900 Services Router • 1783-SRKIT
Stratix® 5950 Security Appliance • 1783-SAD
Stratix® 5100 Wireless Access Point/Workgroup Bridge • 1783-WAP
PowerFlex® 523 Compact-Class AC Drives • Bul. 25A
PowerFlex® 525 Compact-Class AC Drives • Bul. 25B
PowerFlex® 4M Compact-Class AC Drives • Bul. 22F
PowerFlex® 40 Compact-Class AC Drives • Bul. 22B
PowerFlex® 40P Compact-Class AC Drives • Bul. 22B
PowerFlex® 400 Compact-Class AC Drives • Bul. 22C
PowerFlex® 70 Architecture-Class AC Drives • Bul. 20A
PowerFlex® 700 Architecture-Class AC Drives • Bul. 20B
PowerFlex® 700L Architecture-Class AC Drives • Bul. 20L
PowerFlex® 700S Architecture-Class AC Drives • Bul. 20D
ArmorStart® Distributed Motor Controllers • Bul. 280
• Bul. 281
• Bul. 283
• Bul. 284
ArmorStart® LT Distributed Motor Controller • Bul. 290
• Bul. 291
• Bul. 294
ArmorStart® ST Motor Controllers: Safety and Standard Versions • Bul. 281E
• Bul. 284E
Mega DySC® Three-Phase Voltage Sag Correction System • Bul. 1608M
Mini DySC® Single-Phase Voltage Sag Correction • Bul. 1608N
ProDySC® Three-Phase Voltage Sag Correction • Bul. 1608P


UPDATE: Oct 01, 2018

A new BIOS was released to address the Meltdown and Spectre vulnerabilities that affect these specific series for the following products:

Product Family Bul. # Series with new BIOS
6181X Hazardous Location Computers Bul. 6181X Series H, All Versions
6181P Integrated Display Computers Bul. 6181P Series F, All Versions
6177R Non-Display Computers Bul. 6177R Series C, All Versions


The new BIOS is available for download in the Product Compatibility and Download Center (PCDC). To find the new BIOS, search for each individual catalog number and go to the download page for the corresponding series listed above. Note that there is only one BIOS version available on PCDC under each of these products; this BIOS version that is available is the updated version that addresses the Meltdown and Spectre vulnerabilities.

UPDATE: Jan 10, 2018

Industrial Data Center (IDC)
Rockwell Automation is currently working with its software and hardware partners that make up the E1000, E2000 and E3000 Industrial Data Center (IDC) solution to obtain appropriate patches and updates to address the "Meltdown" and "Spectre" vulnerabilities. Rockwell Automation will continue to monitor this situation and provide updates in Knowledgebase Article ID 1071279. For IDC customers with a monitoring and administration contract, please contact Tech Support for assistance with this issue.

Microsoft Patch Qualification
Microsoft has released guidance for Windows Client and Windows Server Operating Systems. As of this writing, the Rockwell Automation MS Patch Qualification team is currently executing their validation processes on security updates related to the "Meltdown" and "Spectre" vulnerabilities. When these tests have been successfully completed, the test results will be made available through the Rockwell Automation MS Patch Qualification site: https://www.rockwellautomation.com/ms-patch-qualification/start.htm.

UPDATE: Feb 14, 2018

Rockwell Automation evaluated the performance of FactoryTalk® View Site Edition and FactoryTalk® View Point actions on Windows systems updated with the Microsoft Meltdown and Spectre updates. Many factors are involved in affecting the performance of systems with these mitigations; these can include but are not limited to the CPU version, the age of the operating system, and the burden of the workload on the system. In addition to the performance data provided below, customers may also find the Microsoft blog post Understanding the performance impact of Spectre and Meltdown mitigations on Windows Systems helpful, as it provides rough estimates on the performance impact as it relates to the class of CPU and the Windows operating system.

FactoryTalk View SE

Test Environment

Rockwell Automation:Test Setup Information

Server Details Client Details
OS Windows Server 2008 R2 Standard SP1 Windows 7 Pro SP1
CPU Intel E5-2699A v4 @ 2.4GHz, 1 socket, 4 cpus/socket Intel E5-2699A v4 @ 2.4GHz, 1 socket, 4 cpus/socket
RAM 8GB 8GB
Tested Version 10.00.00.290 10.00.00.290
Microsoft Patches Installed

KB4056894: January Monthly Roll-up
KB4056897: Security Only Update

KB4056894: January Monthly Roll-up
KB4056897: Security Only Update


Test Results

Operating System Test Case: Display Update Rate Before Patch:
Avg (seconds)
After Patch:
Avg (seconds)
Change (%)
Windows 7 Pro SP1 x64 Load Display with 3000 numeric values (HMI tags)

1

1.1

10.000%

Load Display with 3000 numeric values (Direct Reference tags)

1.4

1.2

-14.286%
Load Display with 3000 animations

3

4.3

43.333%
Download 3000 tags from recipe

17.9

23.5

31.285%
Windows 2008 R1 Std Load Display with 3000 numeric values (HMI tags)

1.1

1.2

9.091%
Load Display with 3000 numeric values (Direct Reference tags)

1.3

1.1

-15.385%
Load Display with 3000 animations

3.3

4.4

33.333%
Download 3000 tags from recipe

18.4

17.2

-6.522%

FactoryTalk ViewPoint

Test Environment

Rockwell Automation:Test Setup Information

Server Details Client Details
OS Windows Server 2008 R2 Standard SP1 64-bit Windows 7 Enterprise SP1 64-bit
CPU Intel Xeon CPU E5-1607 v3 @3.10GHz Intel Core i3-4150 CPU @3.50GHz
RAM 8GB 4GB
Browser N/A Chrome v63.0.3239.84
Tested Version 10.00.00.290 10.00.00.290
Microsoft Patches Installed

KB4056894: January Monthly Roll-up
KB4056897: Security Only Update

KB4056894: January Monthly Roll-up
KB4056897: Security Only Update


Test Results

Overview: Test Case Details Before Patch:
Avg (seconds)
After Patch:
Avg (seconds)
Change (%)
Switching displays, recording loading time for each display Overview Display

2.78

2.85

2.518%
Image Heavy Display

3.15

3.90

23.810%
Data Heavy Display

2.18

2.51

15.138%
Recording 10,000 recipes downloading and refreshing time Download 10,000 recipes

96.54

98.96

2.507%
Refresh 10000 recipes

18.22

17.80

-2.305%
Color Animation Blinking Rate
(Rate = 1 second)
Blink Rate (actual)

1.16

1.19

2.586%
Color Animation Blinking Rate
(Rate = 0.5 second)
Blink Rate (actual)

0.71

0.77

8.451%
Recording time for 2000 Alarm Trigger Recording Time for 2000 Alarm Trigger

10.38

10.57

1.830%
Rendering time for 1000 Tags Rendering Time for 1000 Tags

2.29

2.45

6.987%

UPDATE: Feb 2, 2018

Knowledgebase Article ID 1071234 has been updated to include new patches for Windows 10 that have been qualified by the Rockwell Automation MS Patch Qualification team.

UPDATE: Jan 26, 2018

As of January 26, 2018, the Rockwell Automation MS Patch Qualification team has successfully qualified several Microsoft patches related to the "Meltdown" and "Spectre" vulnerabilities. For detailed and useful information about which qualified Microsoft patches to apply based on your Windows Operating System, please see Knowledgebase Article ID 1071234 under "Solution". Rockwell Automation will continue to test Microsoft patches related to "Meltdown" and "Spectre" and will update Knowledgebase Article ID 1071234 accordingly.

Note: Applying certain Microsoft patches released in early January have been found to cause anomalous behavior in several Rockwell software products, including Studio 5000, FactoryTalk View SE, and RSLinx Classic. If you have been experiencing software issues after installing a Microsoft update to patch "Meltdown" and "Spectre", and/or you would like to see a list of patches known to cause this irregular behavior, please see Knowledgebase Article ID 1071234.

Additionally, Rockwell Automation recommends:

  • Contact your PC/Server vendor for any associated firmware updates that may also be required to further reduce risk.
  • Before implementing any Microsoft updates, the updates should be verified on a non-production system, or when the facility is non-active, to help ensure that there are no unexpected results or side effects.

Lastly, we recommend customers continue to monitor the situation by monitoring this advisory, Knowledgebase Article ID 35530 for updates to Microsoft Patch Qualifications Reports, and by monitoring additional updates from both Microsoft and your PC/Server vendor(s).

GENERAL SECURITY GUIDELINES

For further information on the Vulnerability Handling Process for Rockwell Automation, please refer to our Product Security Incident Response FAQ document.

Refer to our Industrial Network Architectures Page for comprehensive information about implementing validated architectures designed to complement security solutions.

Refer to the Industrial Security Services website for information on security services from Rockwell Automation to assess, protect, detect, respond and recover from incidents. These services include assessments, designs, implementations, industrial anomaly detection, patch management, and remote infrastructure monitoring and administration.

We also recommend concerned customers continue to monitor this advisory by subscribing to updates on the Security Advisory Index for Rockwell Automation, located at Knowledgebase Article ID 54102 - Industrial Security Advisory Index.

Rockwell Automation remains committed to making security enhancements to our systems in the future. For more information and for assistance with assessing the state of security of your existing control system, including improving your system-level security when using Rockwell Automation and other vendor controls products, you can visit the Rockwell Automation Security Solutions web site.

If you have questions regarding this notice, please send an email to our product security inbox at: secure@ra.rockwell.com.

ADDITIONAL LINKS

  • Microsoft: ADV180002 Guidance to mitigate speculative execution side-channel vulnerabilities
  • Microsoft: Windows Client Guidance for IT Pros to protect against speculative execution side-channel vulnerabilities
  • Microsoft: Windows Server guidance to protect against speculative execution side-channel vulnerabilities
  • Security Advisory Index, Knowledgebase Article ID 54102
  • Microsoft: KB4056897 2018-01 Security-only Update for Windows Server 2008 R2 SP1 and Windows 7 SP1
  • Microsoft: KB4056894 2018-01 Monthly Rollup for Windows Server 2008 R2 SP1 and Windows 7 SP1
  • Microsoft: KB4057401 2018-01 Preview of Monthly Rollup for Windows 8.1, Windows Server 2012 R2 Standard
  • Microsoft: KB4057142 2018-01 Cumulative Update for Windows Server 2016

REVISION HISTORY

Date Version Details
01-Oct-2018 1.8 Update: Patches for Industrial PCs
14-Feb-2018 1.7 Update: FactoryTalk Software Performance Statistics
06-Feb-2018 1.6 Update: Affected Hardware Products Listed
02-Feb-2018 1.5 Update: Windows 10 Patch Qualification Information posted to Article ID 1071234.
26-Jan-2018 1.4 Update: Moved and clarified location for MS Patch Qualification details (Article ID 1071234).
23-Jan-2018 1.3 Update: Microsoft Patch Qualification for Windows 8.1, Windows Server 2012 R2 / Windows Server 2012 R2 SP1, and Windows Server 2016.
18-Jan-2018 1.2 Update: Microsoft Patch Qualification for Windows 7 and Windows Server 2008 R2.
10-Jan-2018 1.1 Update: Affected Products.
05-Jan-2018 1.0 Initial release.

KCS Status

Released

Rockwell Automation Home
Copyright ©2022 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Trust Center Chevron RightChevron Right
  3. Chevron LeftChevron Left Industrial Security Adv Chevron RightChevron Right
  4. Chevron LeftChevron Left Industrial Security Advisory Detail Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our Privacy Policy
CloseClose