Loading

PN1627 | FactoryTalk® System Services affecting FactoryTalk® Policy Manager – Multiple Vulnerabilities

Severity:
High,
Medium
Advisory ID:
PN1627
Published Date:
June 13, 2023
Last Updated:
June 13, 2023
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
No
Corrected:
No
Workaround:
No
CVE IDs
CVE-2023-2639,
CVE-2023-2637,
CVE-2023-2638
Summary
FactoryTalk® System Services affecting FactoryTalk® Policy Manager – Multiple Vulnerabilities

Revision History
Revision Number
1.0
Revision History
Version 1.0 - June 13, 2023

Affected Products

Affected Product (automated) First Known in Software Version Corrected in Software Version
FactoryTalk® Services Platform
* Only if the following were installed:
  • FactoryTalk® Policy Manager v6.11.0
  • FactoryTalk® System Services v6.11.0
6.11.00 6.30.00

Vulnerability Details

Rockwell Automation received a report from Claroty regarding three vulnerabilities in FactoryTalk® System Services. If successfully exploited, these vulnerabilities may result in information disclosure, loading of malicious configuration files, or the elevation of privileges from a user to an administrator.

FactoryTalk® Policy Manager is dependent upon FactoryTalk® System Services and both components must be installed together. Rockwell Automation used the latest version  of the CVSS scoring system to assess the following vulnerabilities.

CVE-2023-2637  IMPACT
Hard-coded cryptographic key may lead to privilege escalation. FactoryTalk® System Services uses a hard-coded cryptographic key to generate administrator cookies. This vulnerability may allow a local, authenticated non-admin user to generate an invalid administrator cookie giving them administrative privileges to the FactoryTalk® Policy Manger database. This may allow the threat actor to make malicious changes to the database that will be deployed when a legitimate FactoryTalk® Policy Manager user deploys a security policy model. User interaction is required for this vulnerability to be successfully exploited.

CVSS Base Score: 7.3
CVSS Vector: CVSS:3.1/AV:L/AC:L/PR:L/UI:R/S:C/C:L/I:L/A:H.
CWE: CWE-321: Use of Hard-coded Cryptographic Key


Known Exploited Vulnerability (KEV) database: No

CVE-2023-2638  IMPACT
Improper authorization in FTSSBackupRestore.exe may lead to the loading of malicious configuration archives. FactoryTalk® System Services does not verify that a backup configuration archive is password protected. This vulnerability may allow a local, authenticated non-admin user to craft a malicious backup archive, without password protection, that will be loaded by FactoryTalk® System Services as a valid backup when a restore procedure takes places. User interaction is required for this vulnerability to be successfully exploited.

CVSS Base Score: 5.9
CVSS Vector: CVSS:3.1/AV:L/AC:L/PR:L/UI:R/S:C/C:N/I:N/A:H
CWE: CWE-287: Improper Authentication


Known Exploited Vulnerability (KEV) database: No

CVE-2023-2639  IMPACT
Origin validation error may lead to information disclosure. The underlying feedback mechanism of FactoryTalk® System Services that transfers the FactoryTalk® Policy Manager rules to relevant devices on the network does not verify that the origin of the communication is from a legitimate local client device. This may allow a threat actor to craft a malicious website that, when visited, will send a malicious script that can connect to the local WebSocket endpoint and wait for events as if it was a valid client device. If successfully exploited, this would allow a threat actor to receive information including whether FactoryTalk® Policy Manager is installed and potentially the entire security policy. User interaction is required for this vulnerability to be successfully exploited.

CVSS Base Score: 4.1
CVSS Vector: CVSS:3.1/AV:N/AC:L/PR:L/UI:R/S:C/C:L/I:N/A:N
CWE: CWE-346: Origin Validation Error


Known Exploited Vulnerability (KEV) database: No

Customers can use Stakeholder-Specific Vulnerability Categorization to generate more environment-specific prioritization.

Risk Mitigation & User Action

Customers using the affected software are encouraged to apply the risk mitigations, if possible.
  • Upgrade to 6.30.00 or later which has been patched to mitigate these issues.
  • For information on how to mitigate Security Risks on industrial automation control systems (IACS) networks see the following publications:
    • System Security Design Guidelines Reference Manual publication, SECURE-RM001
    • Configure System Security Features User Manual, SECURE-UM001
  • Additionally, we encourage the customer to implement our QA43240 - Recommended Security Guidelines from Rockwell Automation to minimize risk of the vulnerability.

Additional Resources

CVE-2023-2637 JSON
CVE-2023-2638 JSON
CVE-2023-2639 JSON

Rockwell Automation Home
Copyright ©2022 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Trust Center Chevron RightChevron Right
  3. Chevron LeftChevron Left Industrial Security Adv Chevron RightChevron Right
  4. Chevron LeftChevron Left Industrial Security Advisory Detail Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our Privacy Policy
CloseClose