Loading

ControlLogix® and GuardLogix® Vulnerable to major nonrecoverable fault due to Invalid Header Value

Severity:
High,
Critical
Advisory ID:
SD1666
Published Date:
April 11, 2024
Last Updated:
December 04, 2024
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
No
Corrected:
Yes
Workaround:
No
CVE IDs
CVE-2024-3493
Downloads
The following link(s) provide the security advisory in Vulnerability Exploitability Exchange format:
CVE-2024-3493
Summary
ControlLogix® and GuardLogix® Vulnerable to major nonrecoverable fault due to Invalid Header Value

Published Date: April 11, 2024

Last updated: May 2, 2024

Revision Number: 2.0

May 2, 2024 - Added to products to Affected Products and Solutions section

CVSS Score:v.3.1 8.6/10, v.4.0 9.2/10

 

AFFECTED PRODUCTS AND SOLUTION

 

 

Affected Product

 

 

 

 

First Known in Firmware Revision

 

 

 

 

Corrected in Firmware Revision

 

 

 

 

ControlLogix® 5580

 

 

 

 

V35.011

 

 

 

 

V35.013, V36.011 and later

 

 

 

 

GuardLogix 5580

 

 

 

 

V35.011

 

 

 

 

V35.013, V36.011 and later

 

 

 

 

CompactLogix 5380

 

 

 

 

V35.011

 

 

 

 

V35.013, V36.011 and later

 

 

 

 

Compact GuardLogix 5380

 

 

 

 

V35.011

 

 

 

 

V35.013, V36.011 and later

 

 

 

 

1756-EN4TR

 

 

 

 

V5.001

 

 

 

 

V6.001 and later

 

 

 

 

ControlLogix 5580 Process

 

 

 

 

V35.011

 

 

 

 

V35.013, V36.011 and later

 

 

 

 

CompactLogix 5380 Process

 

 

 

 

V35.011

 

 

 

 

V35.013, V36.011and later

 

 

 

 

CompactLogix 5480

 

 

 

 

V35.011

 

 

 

 

V35.013, V36.011 and later

 

 

VULNERABILITY DETAILS  

Rockwell Automation used version 3.1 and 4.0 of the CVSS scoring system to assess the following vulnerabilities. 

CVE-2024-3493 IMPACT

 A specific malformed fragmented packet type (fragmented packets may be generated automatically by devices that send large amounts of data) can cause a major nonrecoverable fault (MNRF). If exploited, the affected product will become unavailable and require a manual restart to recover it. Additionally, an MNRF could result in a loss of view and/or control of connected devices. 

CVSS Base Score: 8.6/10

CVSS Vector: CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:C/C:N/I:N/A:H

 

CVSS Base Score: 9.2/10

CVSS Vector: CVSS:4.0/AV:N/AC:L/AT:N/PR:N/UI:N/VC:N/VI:N/VA:H/SC:N/SI:N/SA:H

CWE: Improper Input Validation

Known Exploited Vulnerability (KEV) database:  No

Users can use Stakeholder-Specific Vulnerability Categorization to generate more environment-specific prioritization.

 

Mitigations and Workarounds  

Users using the affected software and who are not able to upgrade to one of the corrected versions are encouraged to apply security best practices, where possible.  

  • Security Best Practices

     

 ADDITIONAL RESOURCES

The following link provides CVE information in Vulnerability Exploitability Exchange (VEX) format, which is machine readable and can be used to automate vulnerability management and tracking activities.     

  • JSON CVE 2024-3493

Rockwell Automation Home
Copyright ©2022 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Trust Center Chevron RightChevron Right
  3. Chevron LeftChevron Left Industrial Security Adv Chevron RightChevron Right
  4. Chevron LeftChevron Left Industrial Security Advisory Detail Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our Privacy Policy
CloseClose