Configuration Tab 1794-OE4/B

Use this tab to configure each channel of your analog output module.
Parameters
Voltage/Current Range
This feature allows you to configure individual output channels to operate with a specific voltage or current range. There are four formats in which data is exchanged between the module and the adapter. The formats correspond to specific voltage/current ranges. The default value is 4 to 20 mA.
OK
Click this button to accept your edits on all tabs and close the dialog.
Cancel
Click this button to delete your edits on any tab and close the dialog.
Apply
Click this button to make your edits effective on any tab and continue editing.
If:
  • you are online in Program, Remote Program or Remote Run mode and,
  • this controller is the owner controller and,
    controller
    A device that controls machines or processes elements (for example, a programmable controller or relay panel).
  • you have changed the module’s configuration in the software,
when you click the Apply or the OK button, the information is automatically sent to the controller. The controller tries to send the information to the module (if the connection to the module is not inhibited). If you don’t click the Apply or OK button, your changes are not sent to the controller.
TIP:
The connection to a FLEX I/O module using Rack communication cannot be inhibited. The Inhibit check box on the Connection tab is disabled in this case.
Help
Click this button for assistance with this tab.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.