Our MSR57P Speed Monitoring Safety Relays are designed for motion applications that require interaction by personnel during operation.
Our MSR55P Speed Monitoring Safety Relays are used for standstill detection on single- and three-phase motors without the need for sensors.
Overview
MSR57P Speed Monitoring Safety Relays
- Includes six N.O. solid-state safety outputs and four solid-state auxiliary outputs
- Offers one or two encoders (sin/cos and TTL)
- Includes eight diagnostic status indicators
- Provides DPI configuration ports
- Provides 67.5 mm (2.7 in.) DIN Rail housing
- Includes removable terminals
MSR55P Speed Monitoring Safety Relays
- Offers safe standstill detection on single- and three-phase motors
- Needs no external sensors
- Independent of direction
- Broken wire detection
- Provides 45 mm (1.8 in.) housing
- Performance Level (PL) e and category 4 to EN ISO 13849-1
- SIL-Claimed Level (SIL CL) 3 to IEC/EN 62061
- Safety Integrity Level (SIL) 3 to IEC/EN 61508, IEC/EN 61511, and EN 61800-5-2
Additional Information
Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.
Documentation
Resource | Publication Number | Language |
---|---|---|
Guardmaster Safety Relays Brochure | GLSAFE-BR003 |
Certifications
- cULus Listed
- RCM
- TÜV Certified
Directives
- 2006/42/EC Machinery Directive
- 2004/108/EC EMC Directive
- 2011/65/EU RoHS Directive
Standards Compliance
MSR57P Speed Monitoring Safety Relays
- IEC 61800-5-2:2016
- EN 61800-5-2:2017
- IEC 61800-5-1:2007 + A1:2016
- EN 61800-5-1:2007 + A1:2017
- EN ISO 13849-1:2015
- IEC 62061:2015
- EN 62061:2015 + AC:2010 + A1:2013 + A2:2015
- IEC/EN 61508 Parts 1-7:2010
MSR55P Speed Monitoring Safety Relays
- EN ISO 13849-1:2015
- EN 61508 Parts 1-7:2010
- EN 62061:2005 + A1:2013 + A2:2015
- EN 61000-6-2:2005
- EN 61000-6-3:2007 + A1:2011
- EN 61000-6-7:2015
- EN 61800-5-2:2017
- EN 63000:2018
Product Safety Function
MSR57P Speed Monitoring Safety Relays
Standstill monitoring of electric motors in machinery applications and in the application area of IEC/EN 61511-1. The standstill monitors comply with the requirements of the relevant standards (Cat. 4, PLe to EN ISO 13849-1, SIL CL3 (IEC/EN 62061, IEC/EN 61508, IEC/EN 61800-5-2) and can be used in applications up to Cat. 4/PLe and SIL 3.
MSR55P Speed Monitoring Safety Relays
Standstill monitoring of electric motors in machine safety applications up to Cat. 4, PLe (EN ISO 13849-1) and SIL CL3 (EN 61508/EN 62061).