Loading
Create what's next
Automation Fair registration is open! Make plans today to join us in Chicago, November 17-20.
Learn more
Chevron RightChevron Right

CompactLogix Integrated Architecture Training Workstation 2

Catalog Number: ABT-TDIALITE-B

Share This:

EmailEmail
PrintPrint
ABT-TDIALITE-A Training Workstation
Workstation Functionality

You can use this workstation to develop and build a solid foundation of CompactLogix and automation system knowledge. With this workstation, you can become familiar with a variety of automation hardware and software.

This workstation allows you to establish communications and program a basic RSLogix 5000® project. You can also configure drives and visualization applications. EtherNet/IP is also included for distributed control.

Training Purpose

This workstation is intended for customers who want to practice those job tasks that are not frequently performed on the plant floor. The workstation is designed to be used as an aid for strengthening and maintaining skill sets.

Major Components

0.5-HP PowerFlex® 40 AC drive

OPERATOR INTERFACE PANEL

  • 2 dual input and output pushbuttons
  • 4 digital output pilot lights
  • 1 analog input • 1 analog meter

COMPACTLOGIX HARDWARE

  • 1 DIN rail
  • 1 system power supply
  • 1 CompactLogix controller
  • 1 digital output module
  • 1 analog output module 

POINT I/O HARDWARE

  • 1 Ethernet adapter
  • 1 digital input/ output module
  • 1 digital input/ output module
  • 2 dual input and output pushbuttons
  • PanelView™ Plus 600 terminal
  • Stratix® 8-port switch
Unit Dimensions
  • Width: 24.1 in (54.6 cm)
  • Height: 20.3 in (51.6 cm)
  • Depth: 12.8 in (32.5 cm)
  • Weight: 40 lb (18.2 kg)
220-240V Plug Options

See the available document on Literature Library for 220-240V Plug Options for Workstations used in EMEA/AP (GMST10-PP524).

Related Products

The workstation can be used in conjunction with the following products:

  • CompactLogix System Fundamentals & Troubleshooting Lab Book (ABT-CCP298TLB) 

Ready to talk to a Training Enrollment Specialist?

How to Buy

To purchase training products or to learn more about our training solutions, please contact your local sales office or distributor.

How to Get Support

Need help with course selection, workstation options or more?
Please contact training services.

background texture grey gradient
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Support Chevron RightChevron Right
  3. Chevron LeftChevron Left Training Workstations Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our Privacy Policy
CloseClose