Loading

PN1618 | ThinManager Software Path Traversal and Denial-Of-Service Attack

Severity:
Critical,
High
Advisory ID:
PN1618
Published Date:
March 21, 2023
Last Updated:
March 21, 2023
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
No
Corrected:
No
Workaround:
No
CVE IDs
CVE-2023-27855,
CVE-2023-27857,
CVE-2023-27856,
CVE-2023-28757
Summary
ThinManager Software Path Traversal and Denial-Of-Service Attack

Revision History
Revision Number
1.0
Revision History
Version 1.0 – March 21, 2023 – Initial Version

Executive Summary

A vulnerability was discovered by Tenable Security Researchers and reported to Rockwell Automation. The vulnerability was discovered in the ThinManager® ThinServer™ software. Successful exploitation of this vulnerability could allow an attacker to potentially perform remote code execution on the target or crash the software.

Customers using the products in scope are encouraged to evaluate the mitigations provided and apply them appropriately to their deployed products. See the additional details relating to the discovered vulnerabilities, including recommended countermeasures.

Affected Products

ThinManager ThinServer software Versions
6.x – 10.x
11.0.0 – 11.0.5
11.1.0 – 11.1.5
11.2.0 – 11.2.6
12.0.0 – 12.0.4
12.1.0 – 12.1.5
13.0.0-13.0.1

Vulnerability Details

CVE 2023-27855 ThinManager ThinServer Path Traversal Upload

CVSS Base Score: 9.8 /10 (Critical)
CVSS 3.1 Vector String: AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H


In affected versions, a path traversal exists when processing a message. An unauthenticated remote attacker could potentially exploit this vulnerability to upload arbitrary files to any directory on the disk drive where ThinServer.exe is installed. The attacker can overwrite existing executable files with attacker-controlled, malicious content, potentially causing remote code execution.

CVE 2023-27856 ThinManager ThinServer Path Traversal Download

CVSS Base Score: 7.5 /10 (High)
CVSS 3.1 Vector String: AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:N/A:N


In affected versions, a path traversal exists when processing a message of type 8. An unauthenticated remote attacker can exploit this vulnerability to download arbitrary files on the disk drive where ThinServer.exe is installed.

CVE 2023-27857 ThinManager ThinServer Heap-Based Buffer Overflow

CVSS Base Score: 7.5/10 (High)
CVSS 3.1 Vector String: AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H


In affected versions, a heap-based buffer over-read condition occurs when the message field indicates more data than is present in the message field. An unauthenticated remote attacker can exploit this vulnerability to crash ThinServer.exe due to a read access violation.

Risk Mitigation & User Action

Customers are directed towards the risk mitigations provided, and are encouraged, when possible, to combine these mitigations with the general security guidelines to employ multiple strategies simultaneously.
CVE-2023-27855
CVE-2023-27856
CVE-2023-27857
First Known Affected Fixed Versions
6.x – 10.x These versions are retired. Please update to the supported version.
11.0.0 – 11.0.5 Update to v11.0.6
11.1.0 – 11.1.5 Update to v11.1.6
11.2.0 – 11.2.6 Update to v11.2.7
12.0.0 – 12.0.4 Update to v12.0.5
12.1.0 – 12.1.5 Update to v12.1.6
13.0.0 – 13.0.1 Update to v13.0.2

Additional Mitigations

If customers are unable to update to the patched version, the following mitigations should be put in place:
  • Limiting remote access to TCP port 2031 to known thin clients and ThinManager servers would limit some access to exploit this vulnerability.

For additional security best practices, please see our Knowledgebase article, QA43240 - Recommended Security Guidelines from Rockwell Automation, to maintain the security posture of your environment.

References

  • QA41731 - ThinManager Upgrade Instructions
  • CVE-2023-27855
  • CVE-2023-27856
  • CVE-2023-28757

Rockwell Automation Home
Copyright ©2022 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Trust Center Chevron RightChevron Right
  3. Chevron LeftChevron Left Industrial Security Adv Chevron RightChevron Right
  4. Chevron LeftChevron Left Industrial Security Advisory Detail Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our Privacy Policy
CloseClose