Module Data Types 1794-IB10XOB6
The table below lists and describes the module-defined data types for the 1794-IB10XOB6 Combo module. It includes information for input (as indicated by an "I"), output (as indicated by an "O") and configuration (as indicated by a "C").
Tip: | FLEX I/O is based on 16-bit INTs and not 32-bit DINTs. Using 16-bit INTs in instructions that are optimized for 32-bit DINTs may decrease performance with certain instructions. |
Module-Defined Data Type: AB:1794_IB10XOB6:I:0
This module-defined data type does not apply to modules having Rack Optimization selected for the Comm Format and does not appear among the Module Tags in the RSLogix software.
Member Name | Type | Default Display Style | Description | |
Fault | DINT | Binary | Fault - Used for Input Data Validation 0 = Valid Data 1 = Invalid Data - if the connection to the module has been lost, or if the module has a severe hardware fault, the lower 8 bits are set to 1. | |
Data | INT | Binary | Input data for the module. |
Module-Defined Data Type: AB:1794_IB10XOB6:O:0
Member Name | Type | Default Display Style | Description |
Data | INT | Binary | Output data for the module. |
Module-Defined Data Type: AB:1794_IB10XOB6:C:0
Member Name | Type | Default Display Style | Description |
Filter_8 | BOOL | Decimal | Indicates the delay time for the module. |
Filter_9 | BOOL | Decimal | Indicates the delay time for the module. |
Filter_10 | BOOL | Decimal | Indicates the delay time for the module. |
Input Filter Time
(Points 9-0) Filter_8, _9, _10 | Maximum Value | ||
10 | 9 | 8 | |
0 | 0 | 0 | 0.25 |
0 | 0 | 1 | 0.5 |
0 | 1 | 0 | 1 |
0 | 1 | 1 | 2 |
1 | 0 | 0 | 4 |
1 | 0 | 1 | 8 |
1 | 1 | 0 | 16 |
1 | 1 | 1 | 32 |
SSData | INT | Decimal | Safe state data safe state The condition that an output module maintains in the event of a network communication error, or when the controller enters the program mode. When either of these situations occur, the outputs automatically switch to the configured state (for digitals) or to the value (for analogs). |
Provide Feedback