- Studio 5000 Logix Designer
- Tasks, programs, and routines
- Add-On Instructions
- Controller Organizer
- Logical Organizer
- Alarms
- Tag-based alarms
- Tag Editor and Data Monitor
- Configure settings for Tag Editor and Data Monitor
- Equipment phases
- Equipment Sequences
- Equipment Sequence Diagrams
- Ladder Editor
- Structured Text Editor
- Sequential Function Chart Editor
- Define the steps of an SFC process
- PlantPAx instruction properties
- Controller Properties
- Editing Controller Properties
- Controller Security
- Source Protection
- License Source Protection for Routines and Add-On Instructions
- Module Information
- 1756 ControlLogix I/O Modules
- Instruction Set
1732E
The table below lists and describes module-defined data types for the 1732E-IB16M12 and the 1732E-IB16M12W modules. These tables include information for input (as indicated by an "I"), output (as indicated by an "O") and configuration (as indicated by a "C").
Module-defined Data Type: AB:1732_D16:I:0
Member Name | Type | Default Display Style | Valid Values |
Fault | DINT | Binary | |
Data | INT | Binary |
Module-defined Data Type: AB:1732_D2:I:0
Member Name | Type | Default Display Style | Valid Values |
Fault | DINT | Binary |
Module-defined Data Type: AB:1732_D16:O:0
Member Name | Type | Default Display Style | Valid Values |
Data | INT | Binary |
Module-defined Data Type: AB:1732_DO16:C:0
Member Name | Type | Default Display Style | Valid Values |
FaultMode | Bit | Config:0 | |
FaultValue | Bit | Config:1 | |
ProgMode | Bit | Config:2 | |
ProgValue | Bit | Config:3 |
Module-defined Data Type: AB:1732E_DI16:C:0
Member Name | Type | Default Display Style | Valid Values |
FilterOffOn | INT | ||
FilterOnOff | INT |
Module-defined Data Type: AB:1732E_D16:C:0
Member Name | Type | Default Display Style | Valid Values |
FaultMode | Bit | Config:0 | |
FaultValue | Bit | Config:1 | |
ProgMode | Bit | Config:2 | |
ProgValue | Bit | Config:3 |
Provide Feedback