- Studio 5000 Logix Designer
- Tasks, programs, and routines
- Add-On Instructions
- Controller Organizer
- Logical Organizer
- Alarms
- Tag-based alarms
- Tag Editor and Data Monitor
- Configure settings for Tag Editor and Data Monitor
- Equipment phases
- Equipment Sequences
- Equipment Sequence Diagrams
- Ladder Editor
- Structured Text Editor
- Sequential Function Chart Editor
- Define the steps of an SFC process
- PlantPAx instruction properties
- Controller Properties
- Editing Controller Properties
- Controller Security
- Source Protection
- License Source Protection for Routines and Add-On Instructions
- Module Information
- 1756 ControlLogix I/O Modules
- Instruction Set
Module-defined Data Types (1336R-REGENBrake-CN1)
The tables below list and describe the Input and Output module-defined data types for this module.
Input Data Types
Data Links | Data Type |
0 | AB:1336REGEN_SP_Drive_8Bytes:I:0 |
2 | AB:1336REGEN_SP_Drive_12Bytes:I:0 |
4 | AB:1336REGEN_SP_Drive_16Bytes:I:0 |
6 | AB:1336REGEN_SP_Drive_20Bytes:I:0 |
8 | AB:1336REGEN_SP_Drive_24Bytes:I:0 |
Member Name | Bit in Previous Word | Data Type | Default Display Style | SCANPort Description | Drive Parameter |
LogicStatus | INT | Binary | Logic Status | 26 | |
Ready | 0 | BOOL | Decimal | Ready | 26.0 |
Enabled | 1 | BOOL | Decimal | Enabled | 26.1 |
Warning | 6 | BOOL | Decimal | Warning | 26.6 |
Faulted | 7 | BOOL | Decimal | Faulted | 26.7 |
Feedback | INT | Decimal | Feedback |
Output Data Types
Data Links | Data Type |
0 | AB:1336REGEN_SP_Drive_4Bytes:O:0 |
2 | AB:1336REGEN_SP_Drive_8Bytes:O:0 |
4 | AB:1336REGEN_SP_Drive_12Bytes:O:0 |
6 | AB:1336REGEN_SP_Drive_16Bytes:O:0 |
8 | AB:1336REGEN_SP_Drive_20Bytes:O:0 |
Member Name | Bit in Previous Word | Data Type | Default Display Style | SCANPort Description | Drive Parameter |
CommandStatus | INT | Binary | Command Status | 25 | |
NormalStop | 0 | BOOL | Decimal | Normal Stop | 25.0 |
Enable | 1 | BOOL | Decimal | Enable | 25.1 |
ClearFault | 3 | BOOL | Decimal | Clear Fault | 25.3 |
Reset | 15 | BOOL | Decimal | Reset | 25.15 |
Reference | INT | Decimal | Reference | None |
Provide Feedback