- Studio 5000 Logix Designer
- Tasks, programs, and routines
- Add-On Instructions
- Controller Organizer
- Logical Organizer
- Alarms
- Tag-based alarms
- Tag Editor and Data Monitor
- Configure settings for Tag Editor and Data Monitor
- Equipment phases
- Equipment Sequences
- Equipment Sequence Diagrams
- Ladder Editor
- Structured Text Editor
- Sequential Function Chart Editor
- Define the steps of an SFC process
- PlantPAx instruction properties
- Controller Properties
- Editing Controller Properties
- Controller Security
- Source Protection
- License Source Protection for Routines and Add-On Instructions
- Module Information
- 1756 ControlLogix I/O Modules
- Instruction Set
Module-defined Data Types (1756-DMF30)
Module-defined data type names vary for each module depending on the Communication Format you choose when you create a module. The table below lists and describes the module-defined data types created for the 1756-DMF30 module according to the Communication Format chosen. It includes information for input (as indicated by an "I") and output (as indicated by an "O").
Module-defined Data Type: AB:DMF30_GENERIC:I:0
Comm Format: User-defined Control
Member Name | Bit in Previous Word | Data Type | Default Display Style | Drive Parameter | Description |
LogicStatus | DINT | Binary | 155 | Logic Status | |
Enabled | 0* | BOOL | Decimal | 155.0 | Enabled |
Running | 1* | BOOL | Decimal | 155.1 | Running |
Faulted | 7* | BOOL | Decimal | 155.7 | Faulted |
Alarm | 8* | BOOL | Decimal | 155.8 | Alarm |
FlashMode | 9* | BOOL | Decimal | 155.9 | Flash Mode |
RunReady | 10 | BOOL | Decimal | 155.10 | Run Ready |
MCEnAck | 18 | BOOL | Decimal | 155.18 | MC En Ack |
MCCommis | 19 | BOOL | Decimal | 155.19 | MC Commis |
SpdCommis | 20 | BOOL | Decimal | 155.20 | Spd Commis |
CommandRun | 26 | BOOL | Decimal | 155.26 | Command Run |
FieldCurrOn | 30 | BOOL | Decimal | 155.30 | FieldCurr On |
UserDefinedRealData | REAL[12] | Float | User-defined | User-defined Real Data | |
UserDefinedIntegerData | DINT[3] | Decimal | User-defined | User-defined Integer Data |
* Location of these bits are fixed for DPI.
Module-defined Data Type: AB:DMF30_GENERIC:O:0
Comm Format: User-defined Control
Member Name | Bit in Previous Word | Data Type | Default Display Style | Drive Parameter | Description |
LogicCommand | DINT | Binary | 151 | Logic Command | |
MCAtuneEn | 4 | BOOL | Decimal | 151.4 | MC Atune En |
NormalStop | 16 | BOOL | Decimal | *Logic Parser | Normal Stop |
Start | 17 | BOOL | Decimal | *Logic Parser | Start |
ClearFault | 19 | BOOL | Decimal | *Logic Parser | Clear Fault |
FieldEn | 30 | BOOL | Decimal | *Logic Parser | Field En |
UserDefinedRealData | REAL[12] | Float | User-defined | User-defined Real Data | |
UserDefinedIntegerData | DINT[3] | Decimal | User-defined | User-defined Integer Data |
* The output from the Logic Parser is mapped to parameter 152, bits 16-31.
Module-defined Data Type: AB: DMF30_CUSTOMUSER_DEFINED:I:0
Comm Format: Custom User-defined Control
Member Name | Bit in Previous Word | Data Type | Default Display Style | Drive Parameter | Description |
LogicStatus | DINT | Binary | Logic Status | ||
UserDefinedRealData | REAL[8] | Float | User-defined | User-defined Real Data | |
UserDefinedIntegerData | DINT[7] | Decimal | User-defined | User-defined Integer Data |
Module-defined Data Type: AB: DMF30_CUSTOMUSER_DEFINED:O:0
Comm Format: Custom User-defined Control
Member Name | Bit in Previous Word | Data Type | Default Display Style | Drive Parameter | Description |
LogicCommand | DINT | Binary | Logic Command | ||
UserDefinedRealData | REAL[8] | Float | User-defined | User-defined Real Data | |
UserDefinedIntegerData | DINT[7] | Decimal | User-defined | User-defined Integer Data |
Provide Feedback