- Studio 5000 Logix Designer
- Tasks, programs, and routines
- Add-On Instructions
- Controller Organizer
- Logical Organizer
- Alarms
- Tag-based alarms
- Tag Editor and Data Monitor
- Configure settings for Tag Editor and Data Monitor
- Equipment phases
- Equipment Sequences
- Equipment Sequence Diagrams
- Ladder Editor
- Structured Text Editor
- Sequential Function Chart Editor
- Define the steps of an SFC process
- PlantPAx instruction properties
- Controller Properties
- Editing Controller Properties
- Controller Security
- Source Protection
- License Source Protection for Routines and Add-On Instructions
- Module Information
- 1756 ControlLogix I/O Modules
- Instruction Set
Output Configuration Tab - 1794-IF2XOF2I
Use this tab to configure each output channel of the module. You can use this tab for output or input/output Combo modules only.
Parameters
Select the voltage/current range and data format for each channel. This feature allows you to configure individual output channels to operate with a specific voltage or current range. There are four formats in which data is exchanged between the module and the adapter. The formats correspond to specific voltage/current ranges. The default value is 4 to 20mA-Signed Two’s Complement.
Hold For Initialization
Check this check box to enable this feature and to define the course of action to be taken for recovery from a communication fault or idle period. If you use this feature, when the module changes from Communication Fault or Program mode to Running mode, the output signal from the module does not change from its Safe State value until the real time output value (from the controller) matches the actual analog output read back value from the module. This check box is unchecked by default.
TIP:
For FLEX I/O Combo modules and some output modules, in order for this feature to take effect, the enable member in the module’s output tag from the controller must be set to 1 using the Data Monitor from the Controller Tags window, or by using your own program.
OK
Click this button to accept your edits on all tabs and close the dialog.
Cancel
Click this button to delete your edits on any tab and close the dialog.
Apply
Click this button to make your edits effective on any tab and continue editing.
If:
- you are online in Program, Remote Program or Remote Run mode and,
- this controller is the owner controller and,controllerA device that controls machines or processes elements (for example, a programmable controller or relay panel).
- you have changed the module’s configuration in the software,
when you click the Apply or the OK button, the information is automatically sent to the controller. The controller tries to send the information to the module (if the connection to the module is not inhibited). If you don’t click the Apply or OK button, your changes are not sent to the controller.
TIP:
The connection to a FLEX I/O module using Rack communication cannot be inhibited. The
Inhibit
check box on the Connection tab is disabled in this case.Help
Click this button for assistance with this tab.
Provide Feedback