- Studio 5000 Logix Designer
- Tasks, programs, and routines
- Add-On Instructions
- Controller Organizer
- Logical Organizer
- Alarms
- Tag-based alarms
- Tag Editor and Data Monitor
- Configure settings for Tag Editor and Data Monitor
- Equipment phases
- Equipment Sequences
- Equipment Sequence Diagrams
- Ladder Editor
- Structured Text Editor
- Sequential Function Chart Editor
- Define the steps of an SFC process
- PlantPAx instruction properties
- Controller Properties
- Editing Controller Properties
- Controller Security
- Source Protection
- License Source Protection for Routines and Add-On Instructions
- Module Information
- 1756 ControlLogix I/O Modules
- Instruction Set
About IEEE 1588 PTP (Precision Time Protocol)
The IEEE 1588 standard specifies a protocol to synchronize independent clocks running on separate nodes of a distributed measurement and control system to a high degree of accuracy and precision. The clocks communicate with each other over a communication network. In its basic form, the protocol is intended to be administration free. The protocol generates a master slave relationship among the clocks in the system. A master slave is a system of 1588 clocks that may be segmented into regions separated by boundary clocks. Within each region, there is a single clock, the master clock, which serves as the primary source of time. These master clocks will in turn synchronize to other master clocks and ultimately to the grandmaster clock. Within a given subnet of a network, there is a single master clock. All clocks ultimately derive their time from a clock known as the grandmaster clock. Within a collection of clocks, one clock, the grandmaster clock, serves as the primary source of time to which all other clocks are ultimately synchronized.This time configuration is called Precision Time Protocol (PTP).
The PTP is a time-transfer protocol defined in the IEEE 1588-2008 standard that allows precise synchronization of networks, for example, Ethernet. Accuracy within the nanosecond range can be achieved with this protocol when using hardware generated timestamps.
IEEE 1588 is designed for local systems requiring very high accuracies beyond those attainable using Network Time Protocol (NTP). NTP is used to synchronize the time of a computer client or server to another server or reference time source, such as GPS.
It is also designed for applications that cannot bear the cost of a GPS receiver at each node, or for which GPS signals are inaccessible.
For more information about IEEE 1588 PTP, refer to , publication IA-AT003.
Integrated Architecture
and CIP Sync Configuration Application TechniquesProvide Feedback