Loading
Press Release | October 04, 2022
Recent ActivityRecent Activity
Less than a minute

Rockwell Automation Increases VFD Output Frequency for High-speed Motor Applications

Share This:

LinkedInLinkedIn
XX
FacebookFacebook
PrintPrint
EmailEmail

Demanding manufacturing environments, such as utility, oil, gas and mining operations rely on medium voltage power to drive large industrial motors – often running 24 hours a day. Meeting these needs, Rockwell Automation announces new enhancements to medium voltage PowerFlex® 6000T variable frequency drives (VFDs).

PowerFlex 6000T drives with TotalFORCE® technology deliver more than just high-performance motor control. The VFDs deliver real-time operating system data that can help increase productivity and energy savings.

  • To meet customer demand for greater output frequency range, Rockwell Automation expands the PowerFlex 6000T variable frequency drive range up to 120 Hz.
    • The new output frequency range meets the needs for high-speed industrial applications, including turbines, compressors and pumps.
  • The PowerFlex 6000T motor controller also offers the new RealSine™ solution. The option helps reduce input harmonics to lower levels than the industry standard. Ranging from 2.4…4.16 kV up to 215 A, each individual secondary winding is specially phase-shifted to achieve 54 or 72 pulse respectively – compared to typical 18 or 24 pulse designs.
    • The new design offers up to 30% improvement in total harmonic current distortion at the drive primary side. By reducing harmonic distortion, the VFD improves system efficiency, reduces energy cost and minimizes power distribution issues on the factory floor.

PowerFlex VFDs are manufactured on four continents, making this energy-saving factory-ready motor control technology available to markets around the world.

 

 

PowerFlex, RealSine and TotalFORCE are trademarks of Rockwell Automation Inc. Trademarks not belonging to Rockwell Automation are the property of their respective companies. © 2022 Rockwell Automation Inc. All Rights Reserved.

 

Published October 4, 2022


  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Com... Chevron RightChevron Right
  3. Chevron LeftChevron Left News Chevron RightChevron Right
  4. Chevron LeftChevron Left Press Releases Chevron RightChevron Right
  5. Chevron LeftChevron Left Rockwell Automation Increases VFD Output Frequency for High-speed Motor Applications Chevron RightChevron Right
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
You can update your preferences at any time. For more information please see our Privacy Policy
CloseClose