Ch0x view parameters (5069-IF8)
The for 5069-IF8 includes these parameters:
Ch0x
viewParameter | Description |
---|---|
Disable Channel | Disables the channel to prevent erroneous fault reporting, such as no load or open wire faults, and to prevent the FLT LED for that channel from illuminating. |
Input Type | Determines input range for the Current or Voltage input type. |
Input Range | Sets the input range for the input type. Ranges vary according to the selected Input Type . |
Engineering Units | Sets the unit of measure used for the channel. |
High Signal | Sets one of the four constants in the scaling equation. High Signal is in terms of the input signal units and corresponds to High Engineering when scaled.High Signal must be greater than Low Signal . |
High Engineering | Sets one of the four constants in the scaling equation. High Engineering corresponds to High Signal and helps determine the engineering units that the signal values scale into. |
Low Signal | Sets one of the four constants in the scaling equation. Low Signal is in terms of the input signal units and corresponds to Low Engineering when scaled. |
Low Engineering | Sets one of the four constants in the scaling equation. Low Engineering corresponds to Low Signal and helps determine the engineering units that the signal values scale into. |
Notch Filter | Sets the notch filter value, which attenuates the input signal at the specified frequency. Notch filter is based on what noise frequencies are present in the device’s operating environment. |
Digital Filter | Sets the time constant for a first order lag filter used to smooth noise transients on the input with a range from 0 through 32767. When set to 0, no filtering takes place. |
Enable Open Wire Detection | Detects whether the signal wire is disconnected from the channel or the RTB is removed from the device. |
Diagnostics | Opens Channel0x Diagnostics to view diagnostics information for the channel. |
Provide Feedback