Device-defined data types (5069-IF8)
Device-defined data type names vary for each device depending on selections made when the device was created.
These tables list and describe device-defined data types for the 5069-IF8 devices.
These tables include information for:
- input (as indicated by an "I")
- output (as indicated by an "O")
- configuration (as indicated by a "C")
Device-defined data type: AB:5000_AI8:I:0
Connection Type: Data and Listen Only
Member Name | Type | Style | Valid Values |
---|---|---|---|
RunMode | BOOL | Decimal | 0 = Idle 1 = Run
|
ConnectionFaulted | BOOL | Decimal | 0 = A connection exists between the device and the controller. 1 = Bad |
DiagnosticActive | BOOL | Decimal | 0 = No diagnostics active 1 = One or more diagnostics are active or the prognostics threshold is reached. |
DiagnosticSequenceCount | BOOL | Decimal | 0 to 255 Increments each time a distinct diagnostic condition is detected, and each time a distinct diagnostic condition transitions from detected to not detected. |
Ch0x.Fault | BOOL | Decimal | 0 = No fault exists 1 = Fault exists A fault is a roll-up of all of the diagnostic conditions that the device can detect and indicates bad data. If there is a detailed data type member that indicates a given detected condition, this fault member does not affect the DiagnosticActive or DiagnosticSequenceCount members. However, if there is no detailed data type for a given detected condition, this fault member triggers both the DiagnosticActive member and increments/decrements the Diagnostic Sequence Count. |
Ch0x.Uncertain | BOOL | Decimal | 0 = Valid data 1 = Data validity uncertain. Device is operating outside its designed operating range, or data is under manual or override control. |
Ch0x.OpenWire | BOOL | Decimal | 0 = Open wire condition does not exist or open wire detection is disabled. 1 = Open wire condition exists, meaning the signal wire is disconnected from the channel or the RTB is removed from the device. |
Ch0x.OverTemperature | BOOL | Decimal | 0 = Device temperature is not over the operating limits 1 = Device temperature is over the operating limits |
Ch0x.FieldPowerOff | BOOL | Decimal | 0 = Field power is present 1 = Field power is not present |
Ch0x.NotANumber | BOOL | Decimal | 0 = Last channel data received was a number 1 = Last channel data received was not a number |
Ch0x.Underrange | BOOL | Decimal | 0 = The input signal at the channel is greater than the minimum detectable signal. 1 = The input signal at the channel is less than or equal to the minimum detectable signal. |
Ch0x.Overrange | BOOL | Decimal | 0 = The input signal at the channel is less than the maximum detectable signal. 1 = The input signal at the channel is greater than or equal to the maximum detectable signal. |
Ch0x.LLAlarm | BOOL | Decimal | 0 = Alarm is not triggered 1 = The input signal has moved below the configured Low Low Alarm Limit. It remains set until the signal moves above the configured Low Low Alarm Limit plus Deadband if specified. |
Ch0x.LAlarm | BOOL | Decimal | 0 = Alarm is not triggered 1 = The input signal has moved below the configured Low Alarm Limit. It remains set until the signal moves above the configured Low Low Alarm Limit plus Deadband if specified. |
Ch0x.HAlarm | BOOL | Decimal | 0 = Alarm is not triggered 1 = The input signal has moved above the configured High Alarm Limit. It remains set until the signal moves below the configured High High Alarm Limit minus Deadband if specified. |
Ch0x.HHAlarm | BOOL | Decimal | 0 = Alarm is not triggered 1 = The input signal has moved above the configured High High Alarm Limit. It remains set until the signal moves below the configured High High Alarm Limit minus Deadband if specified. |
Ch0x.RateAlarm | BOOL | Decimal | 0 = Alarm is not triggered 1 = The input channel’s rate of change exceeds the configured rate alarm. It remains set until the rate of change drops below the configured rate. |
Ch0x.CalFault | BOOL | Decimal | 0 = Calibration did not fail 1 = A calibration session for a channel was interrupted or failed. CalFault is reset by product reset or power cycle. |
Ch0x.Calibrating | BOOL | Decimal | 0 = Channel is not being calibrated 1 = Channel is being calibrated |
Ch0x.Data | REAL | Float | -1.0E11 to 1.0E11 |
Ch0x.RollingTimestamp | BOOL | Decimal | Any positive value. RollingTimestamp is a continuously running timer that counts in milliseconds. When an input device scans its channels, it also records the RollingTimestamp value. |
Device-defined data type: AB:5000_AI8:O:0
Connection Type: Data
Member Name | Type | Style | Valid Values |
---|---|---|---|
Ch0x.LLAlarmEn | BOOL | Decimal | 0 = Alarm is disabled 1 = Alarm is enabled |
Ch0x.LAlarmEn | BOOL | Decimal | 0 = Alarm is disabled 1 = Alarm is enabled |
Ch0x.HAlarmEn | BOOL | Decimal | 0 = Alarm is disabled 1 = Alarm is enabled |
Ch0x.HHAlarmEn | BOOL | Decimal | 0 = Alarm is disabled 1 = Alarm is enabled |
Ch0x.RateAlarmEn | BOOL | Decimal | 0 = Alarm is disabled 1 = Alarm is enabled |
Ch0x.LLAlarmUnlatch | BOOL | Decimal | Transition from low to high unlatches alarm. |
Ch0x.LAlarmUnlatch | BOOL | Decimal | Transition from low to high unlatches alarm. |
Ch0x.HAlarmUnlatch | BOOL | Decimal | Transition from high to low unlatches alarm. |
Ch0x.HHAlarmUnlatch | BOOL | Decimal | Transition from high to low unlatches alarm. |
Ch0x.RateAlarmUnlatch | BOOL | Decimal | Transition from low to high unlatches alarm. |
Ch0x.SensorOffset | BOOL | Float | -1.0E11 to 1.0E11 A user-defined offset in engineering units added directly into the scaled data, used to compensate for inherent sensor offset. Commonly used with thermocouple sensors to offset accuracy issues. |
Device-defined data type: AB:5000_AI8:C:0
Connection Type: Data and Data with Calibration
Member Name | Type | Style | Valid Values |
---|---|---|---|
Ch0x.Range | BOOL | Decimal | 0 = -10…10V 1 = 0…5V 2 = 0…10V 4 = 0…20 mA 5 = 4…20 mA |
Ch0x.SensorType | BOOL | Decimal | Not applicable to this device |
Ch0x.NotchFilter | BOOL | Decimal | 0 = 10 Hz 1 = 50 Hz 2 = 60 Hz 3 = 100 Hz 4 = 200 Hz 5 = 500 Hz 6 = 1,000 Hz 7 = 2,500 Hz 8 = 5,000 Hz 9 = 10,000 Hz 10 = 15,625 Hz 11 = 25,000 Hz 12 = 31,250 Hz 13 = 50,000 Hz 14 = 62,500 Hz |
Ch0x.AlarmDisable | BOOL | Decimal | 0 = Alarms are enabled 1 = Alarms are disabled (default) for the channel |
Ch0x.ProcessAlarmLatchEn | BOOL | Decimal | 0 = Latching disabled (default) 1 = Latching enabled for all four process alarms: low low, low, high and high high. Latching causes the process alarm to remain set until an unlatch service is explicitly sent to the channel or alarm. |
Ch0x.RateAlarmLatchEn | BOOL | Decimal | 0 = Latching disabled (default) 1 = Latching enabled for the rate alarm. Latching causes the rate alarm to remain set until an unlatch service is explicitly sent to the channel or alarm. |
Ch0x.OpenWireEn | BOOL | Decimal | 0 = Disabled (default) 1 = Enabled detection when the signal wire is disconnected from one of its channels or the RTB has been removed. |
Ch0x.Disable | BOOL | Decimal | 0 = Channel is enabled (default) 1 = Channel is disabled |
Ch0x.TenOhmOffset | BOOL | Decimal | -1.00 to 1.00 ohms Offset used to linearize a 10 Ω copper sensor type’s input. |
Ch0x.DigitalFilter | BOOL | Decimal | 0 to 32,767 ms Time constant, in milliseconds, used in a first order lag filter to smooth the input signal. |
Ch0x.LowSignal | REAL | Float | -1.0E11 to 1.0E11 A combination of LowSignal, HighSignal, LowEngineering, and HighEngineering are used to scale the input data returned by the device. |
Ch0x.HighSignal | REAL | Float | -1.0E11 to 1.0E11 A combination of LowSignal, HighSignal, LowEngineering, and HighEngineering are used to scale the input data returned by the device. |
Ch0x.LowEngineering | REAL | Float | -1.0E11 to 1.0E11 A combination of LowSignal, HighSignal, LowEngineering, and HighEngineering are used to scale the input data returned by the device. |
Ch0x.HighEngineering | REAL | Float | -1.0E11 to 1.0E11 A combination of LowSignal, HighSignal, LowEngineering, and HighEngineering are used to scale the input data returned by the device. |
Ch0x.LLAlarmLimit | REAL | Float | -1.0e+11 to 1.0e++11 The low low alarm trigger point. |
Ch0x.LAlarmLimit | REAL | Float | -1.0e+11 to 1.0e++11 The low alarm trigger point. |
Ch0x.HAlarmLimit | REAL | Float | -1.0e+11 to 1.0e++11 The high alarm trigger point. |
Ch0x.HHAlarmLimit | REAL | Float | -1.0e+11 to 1.0e++11 The high high alarm trigger point. |
Ch0x.RateAlarmLimit | REAL | Float | 0.0 to 1.0e++11 |
Ch0x.AlarmDeadband | REAL | Float | 0.0 to 1.0e++11 |
Device-defined data type: AB:5000_AI8_CAL:I:0
Connection Type: Data with Calibration
Member Name | Type | Style | Valid Values |
---|---|---|---|
RunMode | BOOL | Decimal | 0 = Idle 1 = Run |
ConnectionFaulted | BOOL | Decimal | 0 = Connection working 1 = Not connected |
DiagnosticActive | BOOL | Decimal | 0 = No diagnostics active 1 = One or more diagnostics are active or the prognostics threshold is reached |
DiagnosticSequenceCount | BOOL | Decimal | 0 to 255 Count that increments for each diagnostic. |
Ch0x.Fault | BOOL | Decimal | 0 = Good 1 = Bad |
Ch0x.Uncertain | BOOL | Decimal | 0 = Valid data 1 = Data validity uncertain. Device is operating outside its designed operating range, or data is under manual or override control. |
Ch0x.OpenWire | BOOL | Decimal | 0 = Open Wire condition does not exist or Open Wire Detection is disabled. 1 = Open Wire condition exists, meaning the signal wire is disconnected from the channel or the RTB is removed from the device. |
Ch0x.OverTemperature | BOOL | Decimal | 0 = Device temperature is not over the operating limits 1 = Device temperature is over the operating limits |
Ch0x.FieldPowerOff | BOOL | Decimal | 0 = Field Power is present 1 = Field Power is not present |
Ch0x.NotANumber | BOOL | Decimal | 0 = Last channel data received was a number 1 = Last channel data received was not a number |
Ch0x.Underrange | BOOL | Decimal | 0 = Channel data is not beneath the underrange threshold 1 = Input signal at the channel is less than or equal to the minimum detectable signal |
Ch0x.Overrange | BOOL | Decimal | 0 = Channel data is not above the overrange threshold 1 = Input signal at the channel is greater than or equal to the maximum detectable signal. |
Ch0x.LLAlarm | BOOL | Decimal | 0 = Alarm is not triggered 1 = Alarm is triggered |
Ch0x.LAlarm | BOOL | Decimal | 0 = Alarm is not triggered 1 = Alarm is triggered |
Ch0x.HAlarm | BOOL | Decimal | 0 = Alarm is not triggered 1 = Alarm is triggered |
Ch0x.HHAlarm | BOOL | Decimal | 0 = Alarm is not triggered 1 = Alarm is triggered |
Ch0x.RateAlarm | BOOL | Decimal | 0 = Alarm is not triggered 1 = Alarm is triggered |
Ch0x.CalFault | BOOL | Decimal | 0 = Calibration did not fail 1 = Calibration error occurred during calibration of the channel |
Ch0x.Calibrating | BOOL | Decimal | 0 = Channel is not being calibrated 1 = Channel is being calibrated |
Ch.0x.CalGoodLowRef | BOOL | Decimal | 0 = Valid Low Reference signal has not been sampled on this channel 1 = Valid Low Reference signal has been sampled on this channel |
Ch.0x.CalBadLowRef | BOOL | Decimal | 0 = Invalid Low Reference signal has not been sampled on this channel 1 = Invalid Low Reference signal has been sampled on this channel |
Ch.0x.CalGoodHighRef | BOOL | Decimal | 0 = Valid High Reference signal has not been sampled on this channel 1 = Valid High Reference signal has been sampled on this channel |
Ch.0x.CalBadHighRef | BOOL | Decimal | 0 = Invalid High Reference signal has not been sampled on this channel 1 = Invalid High Reference signal has been sampled on this channel |
Ch.0x.CalSuccessful | BOOL | Decimal | 0 = Calibration was not successful 1 = Calibration was successful and calibrating state has been exited. |
Ch0x.Data | REAL | Float | -1.0E11 to 1.0E11 |
Ch0x.RollingTimestamp | INT | Decimal | Any positive value A continuously running 15-bit timer that counts in milliseconds (unrelated to the Coordinated System Time). |
Device-defined data type: AI8_CAL:O:0
Connection Type: Data with Calibration
Member Name | Type | Style | Valid Values |
---|---|---|---|
Ch0x.LLAlarmEn | BOOL | Decimal | 0 = Alarm is disabled 1 = Alarm is enabled for the channel Low Low Alarm |
Ch0x.LAlarmEn | BOOL | Decimal | 0 = Alarm is disabled 1 = Alarm is enabled for the channel Low Alarm |
Ch0x.HAlarmEn | BOOL | Decimal | 0 = Alarm is disabled 1 = Alarm is enabled for the channel High Alarm |
Ch0x.HHAlarmEn | BOOL | Decimal | 0 = Alarm is disabled 1 = Alarm is enabled for the channel High High Alarm |
Ch0x.RateAlarmEn | BOOL | Decimal | 0 = Alarm is disabled 1 = Alarm is enabled for the channel Rate alarm |
Ch0x.LLAlarmUnlatch | BOOL | Decimal | Transition from low to high unlatches alarm. |
Ch0x.LAlarmUnlatch | BOOL | Decimal | Transition from low to high unlatches alarm. |
Ch0x.HAlarmUnlatch | BOOL | Decimal | Transition from high to low unlatches alarm. |
Ch0x.HHAlarmUnlatch | BOOL | Decimal | Transition from high to low unlatches alarm. |
Ch0x.RateAlarmUnlatch | BOOL | Decimal | Transition from low to high unlatches alarm. |
Ch0x.Calibrate | BOOL | Decimal | 0 = Channel is not being calibrated 1 = Channel is being calibrated |
Ch0x.CalLowRef | BOOL | Decimal | 0 = Channel data value has not passed the Low Reference Point value for the current InputRange value 1 = Channel data value has passed the Low Reference Point value for the current InputRange value |
Ch0x.CalHighRef | BOOL | Decimal | 0 = Channel data value has not passed the High Reference Point for the current InputRange value 1 = Channel data value has passed the High Reference Point for the current InputRange value |
Ch0x.SensorOffset | REAL | Float | -1.0E11 to 1.0E11 |
Provide Feedback