FactoryTalk Remote Access

FactoryTalk Remote Access

The
FactoryTalk® Remote Access
solution supports the maintenance of operations with remote access via VPN. Also, in situations where operational plants are remote, the solution lets you investigate and resolve issues before planning travel to the site.
With
FactoryTalk® Remote Access
Manager software, you can manage machines from a centralized web-based interface to perform, configure, and operate the VPN tunnel for remote access. You can apply two-factor authentication to validate the user identities. In addition, the Transport Layer Security (or TLS) encryption protocol ensures confidentiality, integrity, and authenticity of the data exchange session. Logs and audit trails are available for tracking remote access operations and established connections.
The
Stratix®
4300 remote access router adds hardware to the solution. The router lets machine builders and OEMs operate on remote systems and its subnetworks. The routers are offered in two and five 10/100/1000 Mbps Gigabit Ethernet copper port variants.
FactoryTalk Remote Access Architecture
This image shows the FactoryTalk Remove Access architecture.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal