- Studio 5000 Logix Designer
- Tasks, programs, and routines
- Add-On Instructions
- Controller Organizer
- Logical Organizer
- Alarms
- Tag-based alarms
- Tag Editor and Data Monitor
- Configure settings for Tag Editor and Data Monitor
- Equipment phases
- Equipment Sequences
- Equipment Sequence Diagrams
- Ladder Editor
- Structured Text Editor
- Sequential Function Chart Editor
- Define the steps of an SFC process
- PlantPAx instruction properties
- Controller Properties
- Editing Controller Properties
- Controller Security
- Source Protection
- License Source Protection for Routines and Add-On Instructions
- Module Information
- 1756 ControlLogix I/O Modules
- Instruction Set
Process Discrete 2-, 3-, or 4-State Device (PD4SD)
This information applies to the CompactLogix 5380P and ControlLogix 5580P controllers.
The Process Discrete 2-, 3-, or 4-State Device (PD4SD) instruction controls and monitors feedback from a discrete 2-state, 3-state, or 4-state device in a variety of modes, monitoring for fault conditions. These devices include multiple-speed motors or multiple-position valves.
The PD4SD instruction:
- Provides configuration for two, three, or four selectable states for the device.
- Provides Operator, Program, and External commands to select one of the two, three, or four states of the device.
- Controls four discrete outputs, with configurable states of each output in the various device states. Each output can be set, cleared, or left in last state in a given device state.
- Monitors four discrete feedback inputs, with configurable states (includingmust be on,must be off, anddon't care) for each input in the various device states for monitoring the actual position of the device.
- Provides configurable text labels for each of the states.
- When feedback inputs are used, detects failure to reach the target state, after a configurable time, and alarms the failure. Optionally sheds to the default state (state 0) on a feedback failure.
- Monitors Permissive conditions that allow commanding the device to each state.
- Monitors Interlock conditions that return the device to its default state (state 0).
- Provides simulation of a normal working device, while holding the outputs to the real device de-energized, for use in testing or operator training.
- Monitors I/O communication status, providing an alarm on an I/O fault. Optionally, sheds to the default state on an I/O fault condition.
- Provides an Available status when in Program command source and operating normally for use by automation logic to determine if the logic can manipulate the device.
- Operates from Hand, Maintenance, Override, External, Program, and Operator command sources.
Available Languages
Ladder Diagram

Function Block Diagram

Structured Text
PD4SD(PD4SDTag, BusObj)
Operands
IMPORTANT:
Unexpected operation may occur if:
- Output tag operands are overwritten.
- Members of a structure operand are overwritten.
- Except when specified, structure operands are shared by multiple instructions.
There are data conversion rules for mixing numeric data types within an instruction. See Data conversions.
Configuration Operands
Operand | Type | Format | Description |
---|---|---|---|
PlantPAx Control | P_DISCRETE_4STATE | tag | Data structure required for proper operation of instruction. |
BusObj | BUS_OBJ | tag | Bus component. |
P_DISCRETE_4STATE Structure
Public members are standard, visible tag members that are programmatically accessible. Private, hidden members are used in HMI faceplates and are not programmatically accessible. Private members are listed in separate tables after public members.
Public Input Members | Data Type | FBD Default Visibility | FBD Wiring required | Usage | Description |
---|---|---|---|---|---|
EnableIn | BOOL | Not Visible | Not Required | Input | Enable Input - System Defined Parameter Default is true. |
Inp_InitializeReq | BOOL | Not Visible | Not Required | Input | 1 = Request to initialize the instruction. The instruction is normally initialized in instruction first run. Use this request when reinitialization is needed. The instruction clears this operand automatically. Default is true. |
Inp_OwnerCmd | DINT | Not Visible | Not Required | Input | Owner device command (bitmapped): All bits off = None, .10 = Operator Lock, .11 = Operator Unlock, .12 = Program Lock, .13 = Program Unlock, .14 = Acquire Maintenance, .15 = Release Maintenance, .16 = Acquire External, .17 = Release External, .29 = Echo. Default is 0. |
Inp_AFdbkData | BOOL | Visible | Not Required | Input | Feedback A from device. Default is false. |
Inp_BFdbkData | BOOL | Visible | Not Required | Input | Feedback B from device. Default is false. |
Inp_CFdbkData | BOOL | Visible | Not Required | Input | Feedback C from device. Default is false. |
Inp_DFdbkData | BOOL | Visible | Not Required | Input | Feedback D from device. Default is false. |
Inp_EqpFaultData | BOOL | Visible | Not Required | Input | Equipment fault from device: 1 = Faulted. Default is false. |
Inp_IOFault | BOOL | Visible | Not Required | Input | 1 = I/O communication is faulted, 0 = I/O communication is OK. Default is false. |
Inp_St0PermOK | BOOL | Visible | Not Required | Input | 1 = Permissives are OK, device can be commanded to State 0. Default is true. |
Inp_St0NBPermOK | BOOL | Visible | Not Required | Input | 1 = Non-bypassable permissives are OK, device can be commanded to State 0. Default is true. |
Inp_St1PermOK | BOOL | Visible | Not Required | Input | 1 = Permissives are OK, device can be commanded to State 1. Default is true. |
Inp_St1NBPermOK | BOOL | Visible | Not Required | Input | 1 = Non-bypassable permissives are OK, device can be commanded to State 1. Default is true. |
Inp_St2PermOK | BOOL | Visible | Not Required | Input | 1 = Permissives are OK, device can be commanded to State 2. Default is true. |
Inp_St2NBPermOK | BOOL | Visible | Not Required | Input | 1 = Non-bypassable permissives are OK, device can be commanded to State 2. Default is true. |
Inp_St3PermOK | BOOL | Visible | Not Required | Input | 1 = Permissives are OK, device can be commanded to State 3. Default is true. |
Inp_St3NBPermOK | BOOL | Visible | Not Required | Input | 1 = Non-bypassable permissives are OK, device can be commanded to State 3. Default is true. |
Inp_IntlkOK | BOOL | Visible | Not Required | Input | 1 = Interlocks are OK, device can be commanded, 0 = Interlocks are not OK, device is driven to State 0. Default is true. |
Inp_NBIntlkOK | BOOL | Visible | Not Required | Input | 1 = Non-bypassable interlocks are OK, device can be commanded, 0 = Interlocks are not OK, device is driven to State 0. Default is true. |
Inp_IntlkAvailable | BOOL | Visible | Not Required | Input | 1 = Interlock availability is OK, show Sts_IntlkAvailable if device is ready except for interlocks. Default is false. |
Inp_IntlkTripInh | BOOL | Visible | Not Required | Input | 1 = Inhibit reporting of Sts_IntlkTrip and interlock trip alarm. Default is false. |
Inp_RdyReset | BOOL | Not Visible | Not Required | Input | 1 = Related object, reset by this object, is ready to be reset. Default is false. |
Inp_Hand | BOOL | Not Visible | Not Required | Input | 1 = Acquire Hand command source (typically hardwired local), 0 = Release Hand. Default is false. |
Inp_Ovrd | BOOL | Not Visible | Not Required | Input | 1 = Acquire Override command source (higher priority program logic), 0 = Release Override. Default is false. |
Inp_OvrdCmd | SINT | Not Visible | Not Required | Input | Override device command: 0 = No command, 1 = State 0, 2 = State 1, 3 = State 2, 4 = State 3. Default is 0. |
Inp_ExtInh | BOOL | Not Visible | Not Required | Input | 1 = Inhibit External command source acquisition, 0 = Allow External acquisition. Default is false. |
Inp_HornInh | BOOL | Not Visible | Not Required | Input | 1 = Inhibit audible alert, 0 = Allow audible alert. Default is false. |
Inp_Reset | BOOL | Not Visible | Not Required | Input | 1 = Reset shed latches and cleared alarms. Default is false. |
Cfg_AllowDisable | BOOL | Not Visible | Not Required | Input | 1 = Allow Maintenance to disable alarms. Default is true. |
Cfg_AllowShelve | BOOL | Not Visible | Not Required | Input | 1 = Allow Operator to shelve alarms. Default is true. |
Cfg_NumStates | SINT | Not Visible | Not Required | Input | Number of device states. Valid = 2 to 4. Default is 2. |
Cfg_bSt0OutWrite | SINT | Not Visible | Not Required | Input | Bitmask, bits .0 - .3: If bit = 1, overwrite that output in State 0. If bit = 0, do not write that output in State 0. Default is 2#0000_1111. |
Cfg_bSt0OutState | SINT | Not Visible | Not Required | Input | Bitmask, bits .0 - .3: When written, if bit = 1, write 1 to that output in State 0. If bit = 0, write 0 to that output in State 0. Default is 2#0000_0001. |
Cfg_bSt1OutWrite | SINT | Not Visible | Not Required | Input | Bitmask, bits .0 - .3: If bit = 1, overwrite that output in State 1. If bit = 0, do not write that output in State 1. Default is 2#0000_1111. |
Cfg_bSt1OutState | SINT | Not Visible | Not Required | Input | Bitmask, bits .0 - .3: When written, if bit = 1, write 1 to that output in State 1. If bit = 0, write 0 to that output in State 1. Default is 2#0000_0010. |
Cfg_bSt2OutWrite | SINT | Not Visible | Not Required | Input | Bitmask, bits .0 - .3: If bit = 1, overwrite that output in State 2. If bit = 0, do not write that output in State 2. Default is 2#0000_1111. |
Cfg_bSt2OutState | SINT | Not Visible | Not Required | Input | Bitmask, bits .0 - .3: When written, if bit = 1, write 1 to that output in State 2. If bit = 0, write 0 to that output in State 2. Default is 2#0000_0100. |
Cfg_bSt3OutWrite | SINT | Not Visible | Not Required | Input | Bitmask, bits .0 - .3: If bit = 1, overwrite that output in State 3. If bit = 0, do not write that output in State 3. Default is 2#0000_1111. |
Cfg_bSt3OutState | SINT | Not Visible | Not Required | Input | Bitmask, bits .0 - .3: When written, if bit = 1, write 1 to that output in State 3. If bit = 0, write 0 to that output in State 3. Default is 2#0000_1000. |
Cfg_bSt0FdbkCheck | SINT | Not Visible | Not Required | Input | Bitmask, bits .0 - .3: If bit = 1, check that feedback bit to verify State 0. If bit = 0, don't check that feedback bit (don't care). Default is 2#0000_0000. |
Cfg_bSt0FdbkState | SINT | Not Visible | Not Required | Input | Bitmask, bits .0 - .3: If checking, if bit = 1, that feedback input is 1 in State 0. If bit = 0, that feedback input is 0 in State 0. Default is 2#0000_0001. |
Cfg_bSt1FdbkCheck | SINT | Not Visible | Not Required | Input | Bitmask, bits .0 - .3: If bit = 1, check that feedback bit to verify State 1. If bit = 0, don't check that feedback bit (don't care). Default is 2#0000_0000. |
Cfg_bSt1FdbkState | SINT | Not Visible | Not Required | Input | Bitmask, bits .0 - .3: If checking, if bit = 1, that feedback input is 1 in State 1. If bit = 0, that feedback input is 0 in State 1. Default is 2#0000_0010. |
Cfg_bSt2FdbkCheck | SINT | Not Visible | Not Required | Input | Bitmask, bits .0 - .3: If bit = 1, check that feedback bit to verify State 2. If bit = 0, don't check that feedback bit (don't care). Default is 2#0000_0000. |
Cfg_bSt2FdbkState | SINT | Not Visible | Not Required | Input | Bitmask, bits .0 - .3: If checking, if bit = 1, that feedback input is 1 in State 2. If bit = 0, that feedback input is 0 in State 2. Default is 2#0000_0100. |
Cfg_bSt3FdbkCheck | SINT | Not Visible | Not Required | Input | Bitmask, bits .0 - .3: If bit = 1, check that feedback bit to verify State 3. If bit = 0, don't check that feedback bit (don't care). Default is 2#0000_0000. |
Cfg_bSt3FdbkState | SINT | Not Visible | Not Required | Input | Bitmask, bits .0 - .3: If checking, if bit = 1, that feedback input is 1 in State 3. If bit = 0, that feedback input is 0 in State 3. Default is 2#0000_1000. |
Cfg_ePwrUpState | SINT | Not Visible | Not Required | Input | Powerup state: 0 = De-energized, 1 = Outputs for State 0, 2 = Outputs for State 1, 3 = Outputs for State 2, 4 = Outputs for State 3, 5 = Outputs for feedback state. Default is 0. |
Cfg_St0onShed | BOOL | Not Visible | Not Required | Input | 1 = Go to State 0 on interlock or shed, 0 = Hold position on interlock or shed. Default is false. |
Cfg_HasSt0PermObj | BOOL | Not Visible | Not Required | Input | 1 = Tells HMI an object is connected to Inp_St0Perm inputs, enable navigation. Default is false. |
Cfg_HasSt1PermObj | BOOL | Not Visible | Not Required | Input | 1 = Tells HMI an object is connected to Inp_St1Perm inputs, enable navigation. Default is false. |
Cfg_HasSt2PermObj | BOOL | Not Visible | Not Required | Input | 1 = Tells HMI an object is connected to Inp_St2Perm inputs, enable navigation. Default is false. |
Cfg_HasSt3PermObj | BOOL | Not Visible | Not Required | Input | 1 = Tells HMI an object is connected to Inp_St3Perm inputs, enable navigation. Default is false. |
Cfg_HasIntlkObj | BOOL | Not Visible | Not Required | Input | 1 = Tells HMI an object is connected to Inp_Intlk inputs, enable navigation. Default is false. |
Cfg_HasMoreObj | BOOL | Not Visible | Not Required | Input | 1 = Tells HMI an object with more information is available, enable navigation. Default is false. |
Cfg_OperSt0Prio | BOOL | Not Visible | Not Required | Input | 1 = OCmd_St0 is accepted any time, 0 = OCmd_St0 is accepted only when Operator command source is selected. Default is false. |
Cfg_ExtSt0Prio | BOOL | Not Visible | Not Required | Input | 1 = XCmd_St0 is accepted any time, 0 = XCmd_St0 is accepted only when External command source is selected. Default is false. |
Cfg_OCmdResets | BOOL | Not Visible | Not Required | Input | 1 = A new Operator state command resets fault, 0 = A reset command is required to clear fault. Default is false. |
Cfg_XCmdResets | BOOL | Not Visible | Not Required | Input | 1 = A new External state command resets fault, 0 = A reset command is required to clear fault. Default is false. |
Cfg_OvrdPermIntlk | BOOL | Not Visible | Not Required | Input | 1 = Override ignores bypassable permissives and interlocks, 0 = Override uses all permissives and interlocks. Default is false. |
Cfg_ShedOnFail | BOOL | Not Visible | Not Required | Input | 1 = Go to State 0 and alarm on position fail, 0 = Alarm only. Default is true. |
Cfg_ShedOnIOFault | BOOL | Not Visible | Not Required | Input | 1 = Go to State 0 and alarm on I/O fault, 0 = Alarm only. Default is true. |
Cfg_ShedOnEqpFault | BOOL | Not Visible | Not Required | Input | 1 = Go to State 0 and alarm on equipment fault, 0 = Alarm only. Default is true. |
Cfg_HornOnChange | BOOL | Not Visible | Not Required | Input | 1 = Sound horn on any state change, 0 = Sound horn only on leaving State 0. Default is false. |
Cfg_HasOper | BOOL | Not Visible | Not Required | Input | 1 = Operator (unlocked) command source exists, can be selected. Default is true. |
Cfg_HasOperLocked | BOOL | Not Visible | Not Required | Input | 1 = Operator Locked command source exists, can be selected. Default is true. |
Cfg_HasProg | BOOL | Not Visible | Not Required | Input | 1 = Program (unlocked) command source exists, can be selected. Default is true. |
Cfg_HasProgLocked | BOOL | Not Visible | Not Required | Input | 1 = Program Locked command source exists, can be selected. Default is true. |
Cfg_HasExt | BOOL | Not Visible | Not Required | Input | 1 = External command source exists, can be selected. Default is false. |
Cfg_HasMaint | BOOL | Not Visible | Not Required | Input | 1 = Maintenance command source exists, can be selected. Default is true. |
Cfg_HasMaintOoS | BOOL | Not Visible | Not Required | Input | 1 = Maintenance Out of Service exists, can be selected. Default is true. |
Cfg_OvrdOverLock | BOOL | Not Visible | Not Required | Input | 1 = Override supersedes Program/Operator Locked, 0 = Don't supersede Program/Operator Locked. Default is true. |
Cfg_ExtOverLock | BOOL | Not Visible | Not Required | Input | 1 = External supersedes Program/Operator Locked, 0 = Don't supersede Program/Operator Locked. Default is false. |
Cfg_ProgPwrUp | BOOL | Not Visible | Not Required | Input | 1 = Power up to Program command source, 0 = Power up to Operator command source. Default is false. |
Cfg_ProgNormal | BOOL | Not Visible | Not Required | Input | Normal command source: 1 = Program, 0 = Operator. Default is false. |
Cfg_PCmdPriority | BOOL | Not Visible | Not Required | Input | Command priority: 1 = Program commands win, 0 = Operator commands win. Default is false. |
Cfg_PCmdProgAsLevel | BOOL | Not Visible | Not Required | Input | 1 = Program/Operator selection follows PCmd_Prog as level (1 for Program, 0 for Operator), 0 = PCmd_Prog is used as edge to select Program, PCmd_Oper selects Operator. Default is false. |
Cfg_PCmdLockAsLevel | BOOL | Not Visible | Not Required | Input | 1 = Program lock selection follows PCmd_Lock as level (1 for locked, 0 for unlocked), 0 = PCmd_Lock is used as edge to select Program Locked, PCmd_Unlock selects Program (unlocked). Default is false. |
Cfg_ExtAcqAsLevel | BOOL | Not Visible | Not Required | Input | 1 = External selection follows XCmd_Acq as level (1 to acquire External, 0 to release External), 0 = XCmd_Acq is used as edge to acquire External, XCmd_Rel is used to release External. Default is false. |
Cfg_OutAPulseTime | REAL | Not Visible | Not Required | Input | Time to pulse Out_AData (seconds). Valid = 0.0 to 2147483.0, 0.0 = Output held continuously. Default is 0.0. |
Cfg_OutBPulseTime | REAL | Not Visible | Not Required | Input | Time to pulse Out_BData (seconds). Valid = 0.0 to 2147483.0, 0.0 = Output held continuously. Default is 0.0. |
Cfg_OutCPulseTime | REAL | Not Visible | Not Required | Input | Time to pulse Out_CData (seconds). Valid = 0.0 to 2147483.0, 0.0 = Output held continuously. Default is 0.0. |
Cfg_OutDPulseTime | REAL | Not Visible | Not Required | Input | Time to pulse Out_DData (seconds). Valid = 0.0 to 2147483.0, 0.0 = Output held continuously. Default is 0.0. |
Cfg_StartHornTime | REAL | Not Visible | Not Required | Input | Time to sound audible on device state change (seconds). Valid = 0.0 to 1000.0, 0.0 = Disabled. Default is 0.0. |
Cfg_VirtualFdbkTime | REAL | Not Visible | Not Required | Input | Time to simulate reaching target state when virtualized (seconds). Valid = 0.0 to 2147483.0. Default is 2.0. |
Cfg_FailTime | REAL | Not Visible | Not Required | Input | Time to receive state feedback before declaring failure (seconds). Valid = 0.0 to 2147483.0. Default is 10.0. |
Cfg_CnfrmReqd | SINT | Not Visible | Not Required | Input | Operator command confirmation or e-signature type required: 0 = None, 1 = Command confirmation required, 2 = Performer e-signature required, 3 = Performer and approver e-signature required. Default is 0. |
PSet_Owner | DINT | Not Visible | Not Required | Input | Program ownership request: Non-zero Owner ID = Acquire, 0 = Release. Default is 0. |
PCmd_Virtual | BOOL | Not Visible | Not Required | Input | Program Command to select Virtual (simulated) device operation. The instruction clears this operand automatically. Default is false. |
PCmd_Physical | BOOL | Not Visible | Not Required | Input | Program Command to select Physical device operation (not simulated). The instruction clears this operand automatically. Default is false. |
PCmd_St0 | BOOL | Not Visible | Not Required | Input | Program Command to set device to State 0. The instruction clears this operand automatically. Default is false. |
PCmd_St1 | BOOL | Not Visible | Not Required | Input | Program Command to set device to State 1. The instruction clears this operand automatically. Default is false. |
PCmd_St2 | BOOL | Not Visible | Not Required | Input | Program Command to set device to State 2. The instruction clears this operand automatically. Default is false. |
PCmd_St3 | BOOL | Not Visible | Not Required | Input | Program Command to set device to State 3. The instruction clears this operand automatically. Default is false. |
PCmd_Reset | BOOL | Not Visible | Not Required | Input | Program Command to reset shed latches and returned-to-normal latched alarms. The instruction clears this operand automatically. Default is false. |
PCmd_Prog | BOOL | Not Visible | Not Required | Input | Program Command to select Program command source. The instruction clears this operand automatically if Cfg_PCmdProgAsLevel = 0. Default is false. |
PCmd_Oper | BOOL | Not Visible | Not Required | Input | Program Command to select Operator command source. The instruction clears this operand automatically. Default is false. |
PCmd_Lock | BOOL | Not Visible | Not Required | Input | Program Command to lock Program command source and disallow Operator. The instruction clears this operand automatically if Cfg_PCmdLockAsLevel = 0. Default is false. |
PCmd_Unlock | BOOL | Not Visible | Not Required | Input | Program Command to unlock Program command source and allow Operator to acquire. The instruction clears this operand automatically. Default is false. |
PCmd_Normal | BOOL | Not Visible | Not Required | Input | Program Command to select normal command source (Operator or Program). The instruction clears this operand automatically. Default is false. |
XCmd_St0 | BOOL | Not Visible | Not Required | Input | External Command to set device to State 0. The instruction clears this operand automatically. Default is false. |
XCmd_St1 | BOOL | Not Visible | Not Required | Input | External Command to set device to State 1. The instruction clears this operand automatically. Default is false. |
XCmd_St2 | BOOL | Not Visible | Not Required | Input | External Command to set device to State 2. The instruction clears this operand automatically. Default is false. |
XCmd_St3 | BOOL | Not Visible | Not Required | Input | External Command to set device to State 3. The instruction clears this operand automatically. Default is false. |
XCmd_Acq | BOOL | Not Visible | Not Required | Input | External Command to acquire command source. The instruction clears this operand automatically if Cfg_ExtAcqAsLevel = 0. Default is false. |
XCmd_Rel | BOOL | Not Visible | Not Required | Input | External Command to release command source, accepted if Cfg_ExtAcqAsLevel = 0. The instruction clears this operand automatically. Default is false. |
XCmd_Reset | BOOL | Not Visible | Not Required | Input | External Command to reset shed latches and returned-to-normal latched alarms. The instruction clears this operand automatically. Default is false. |
XCmd_ResetAckAll | BOOL | Not Visible | Not Required | Input | External Command to acknowledge all alarms and reset latched alarms and shed conditions. The instruction clears this operand automatically. Default is false. |
Public Output Members | Data Type | FBD Default Visibility | FBD Wiring required | Usage | Description |
---|---|---|---|---|---|
EnableOut | BOOL | Not Visible | Not Required | Output | Enable Output - System Defined Parameter |
Out_AData | BOOL | Visible | Not Required | Output | Output A to device. |
Out_BData | BOOL | Visible | Not Required | Output | Output B to device. |
Out_CData | BOOL | Visible | Not Required | Output | Output C to device. |
Out_DData | BOOL | Visible | Not Required | Output | Output D to device. |
Out_HornData | BOOL | Not Visible | Not Required | Output | Output to sound horn prior to commanded state change. |
Out_Reset | BOOL | Not Visible | Not Required | Output | 1 = Reset command has been received and accepted. |
Out_OwnerSts | DINT | Not Visible | Not Required | Output | Status of command source, owner command handshake and ready status (bitmapped): All bits off = None, .10 = Operator Lock, .11 = Operator Unlock, .12 = Program Lock, .13 = Program Unlock, .14 = Acquire Maintenance, .15 = Release Maintenance, .16 = Acquire External, .17 = Release External, .18 = Has Maintenance, .19 = External Override Lock, .20 = Has External, .21 = Has Operator, .22 = Has Operator Locked, .23 = Has Program, .24 = Has Program Locked, .29 = Echo, .30 = Not Ready. |
Sts_Initialized | BOOL | Not Visible | Not Required | Output | 1 = Instruction is initialized. 0 = Use Inp_InitializeReq to reinitialize. |
Sts_St0 | BOOL | Visible | Not Required | Output | 1 = Device confirmed in State 0. |
Sts_St1 | BOOL | Visible | Not Required | Output | 1 = Device confirmed in State 1. |
Sts_St2 | BOOL | Visible | Not Required | Output | 1 = Device confirmed in State 2. |
Sts_St3 | BOOL | Visible | Not Required | Output | 1 = Device confirmed in State 3. |
Sts_Moving | BOOL | Visible | Not Required | Output | 1 = Device not yet confirmed in commanded state. |
Sts_Horn | BOOL | Not Visible | Not Required | Output | 1 = Sounding horn prior to commanded state change. |
Sts_Virtual | BOOL | Not Visible | Not Required | Output | 1 = The instruction treats device as virtual, acting as if controlling a working device, but the outputs are kept de-energized, 0 = The instruction operates the physical device normally. |
SrcQ_IO | SINT | Not Visible | Not Required | Output | Source and quality of primary input or output: 0=Good, live, confirmed good 1=Good, live, assumed good 2=Good, no feedback, assumed good 8=Test, virtualized 9=Test, loopback 10=Test, manually entered 16=Uncertain, live, off-spec 17=Uncertain, substituted at device or bus 18=Uncertain, substituted at instruction 19=Uncertain, using last known good 20=Uncertain, using replacement value 32=Bad, signal failure 33=Bad, channel fault 34=Bad, module or communication fault 35=Bad, invalid configuration |
SrcQ | SINT | Not Visible | Not Required | Output | Source and quality of primary value or status: 0=Good, live, confirmed good 1=Good, live, assumed good 2=Good, no feedback, assumed good 8=Test, virtualized 9=Test, loopback 10=Test, manually entered 16=Uncertain, live, off-spec 17=Uncertain, substituted at device or bus 18=Uncertain, substituted at instruction 19=Uncertain, using last known good 20=Uncertain, using replacement value 32=Bad, signal failure 33=Bad, channel fault 34=Bad, module or communication fault 35=Bad, invalid configuration |
Sts_eFdbk | SINT | Not Visible | Not Required | Output | Device feedback: 0 = None/Moving/Unknown, 1 = State 0, 2 = State 1, 3 = State 2, 4 = State 3. |
Sts_eCmd | SINT | Not Visible | Not Required | Output | Device command: 0 = None, 1 = State 0, 2 = State 1, 3 = State 2, 4 = State 3. |
Sts_eSts | SINT | Not Visible | Not Required | Output | Device status: 0 = Powerup/Reset, 1 = State 0, 2 = State 1, 3 = State 2, 4 = State 3, 5 = Moving, 6 = Horn, 7 = Out of service. |
Sts_eFault | SINT | Not Visible | Not Required | Output | Device fault status: 0 = None, 16 = Position fail, 17 = Device fault, 32 = I/O fault, 34 = Configuration error. |
Sts_eOutState | SINT | Not Visible | Not Required | Output | State of outputs to physical device: 0 = De-energized, 1 = State 0, 2 = State 1, 3 = State 2, 4 = State 3, 5 = Horn. |
Sts_eNotify | SINT | Not Visible | Not Required | Output | Summary alarm status: 0 = Not in alarm, acknowledged, 1 = Not in alarm, unacknowledged or reset required, 2 = Low severity alarm, acknowledged, 3 = Low severity alarm, unacknowledged, 4 = Medium severity alarm, acknowledged, 5 = Medium severity alarm, unacknowledged, 6 = High severity alarm, acknowledged, 7 = High severity alarm, unacknowledged, 8 = Urgent severity alarm, acknowledged, 9 = Urgent severity alarm, unacknowledged. |
Sts_eNotifyAll | SINT | Not Visible | Not Required | Output | Summary alarm status including related objects: 0 = Not in alarm, acknowledged, 1 = Not in alarm, unacknowledged or reset required, 2 = Low severity alarm, acknowledged, 3 = Low severity alarm, unacknowledged, 4 = Medium severity alarm, acknowledged, 5 = Medium severity alarm, unacknowledged, 6 = High severity alarm, acknowledged, 7 = High severity alarm, unacknowledged, 8 = Urgent severity alarm, acknowledged, 9 = Urgent severity alarm, unacknowledged. |
Sts_eNotifyIOFault | SINT | Not Visible | Not Required | Output | I/O fault alarm status: 0 = Not in alarm, acknowledged, 1 = Not in alarm, unacknowledged or reset required, 2 = Low severity alarm, acknowledged, 3 = Low severity alarm, unacknowledged, 4 = Medium severity alarm, acknowledged, 5 = Medium severity alarm, unacknowledged, 6 = High severity alarm, acknowledged, 7 = High severity alarm, unacknowledged, 8 = Urgent severity alarm, acknowledged, 9 = Urgent severity alarm, unacknowledged. |
Sts_eNotifyFail | SINT | Not Visible | Not Required | Output | Device fail alarm status: 0 = Not in alarm, acknowledged, 1 = Not in alarm, unacknowledged or reset required, 2 = Low severity alarm, acknowledged, 3 = Low severity alarm, unacknowledged, 4 = Medium severity alarm, acknowledged, 5 = Medium severity alarm, unacknowledged, 6 = High severity alarm, acknowledged, 7 = High severity alarm, unacknowledged, 8 = Urgent severity alarm, acknowledged, 9 = Urgent severity alarm, unacknowledged. |
Sts_eNotifyIntlkTrip | SINT | Not Visible | Not Required | Output | Interlock trip alarm status: 0 = Not in alarm, acknowledged, 1 = Not in alarm, unacknowledged or reset required, 2 = Low severity alarm, acknowledged, 3 = Low severity alarm, unacknowledged, 4 = Medium severity alarm, acknowledged, 5 = Medium severity alarm, unacknowledged, 6 = High severity alarm, acknowledged, 7 = High severity alarm, unacknowledged, 8 = Urgent severity alarm, acknowledged, 9 = Urgent severity alarm, unacknowledged. |
Sts_eNotifyEqpFault | SINT | Not Visible | Not Required | Output | Device-reported equipment fault alarm status: 0 = Not in alarm, acknowledged, 1 = Not in alarm, unacknowledged or reset required, 2 = Low severity alarm, acknowledged, 3 = Low severity alarm, unacknowledged, 4 = Medium severity alarm, acknowledged, 5 = Medium severity alarm, unacknowledged, 6 = High severity alarm, acknowledged, 7 = High severity alarm, unacknowledged, 8 = Urgent severity alarm, acknowledged, 9 = Urgent severity alarm, unacknowledged. |
Sts_UnackAlmCount | DINT | Not Visible | Not Required | Output | Count of unacknowledged alarms. |
Sts_eSrc | INT | Not Visible | Not Required | Output | Current command source: 0 = Logic not in use, 4 = Hand, 8 = Maintenance, 16 = Override, 32 = Program, 33 = Program Locked, 34 = Program default (Normal), 64 = Operator, 65 = Operator Locked, 66 = Operator default (Normal), 128 = Maintenance Out of Service, 129 = Programmed Out of Service (EnableIn false), 256 = External. |
Sts_bSrc | INT | Not Visible | Not Required | Output | Active command source selections (bitmapped, for HMI): .0 = Hand, .1 = Programmed Out of Service (EnableIn false), .2= Maintenance Out of Service, .3 = Maintenance, .4 = Override, .5 = External, .6 = Program Locked, .7 = Program (unlocked), .8 = Operator Locked, .9 = Operator (unlocked). |
Sts_Available | BOOL | Not Visible | Not Required | Output | 1 = Device has been acquired by Program and is ready and available for control. |
Sts_IntlkAvailable | BOOL | Not Visible | Not Required | Output | 1 = Device can be acquired by Program and is available for control when interlocks are OK. |
Sts_Bypass | BOOL | Not Visible | Not Required | Output | 1 = Bypassable interlocks and permissives are bypassed. |
Sts_BypActive | BOOL | Visible | Not Required | Output | 1 = Interlock/permissive bypassing is active (bypassed by command or in Maintenance command source). |
Sts_MaintByp | BOOL | Not Visible | Not Required | Output | 1 = Device has a maintenance bypass function active. |
Sts_NotRdy | BOOL | Visible | Not Required | Output | 1 = Device not ready, see Sts_NrdyXxx detail bits for reason. |
Sts_NrdyCfgErr | BOOL | Not Visible | Not Required | Output | 1 = Device not ready, configuration error. |
Sts_NrdyEqpFault | BOOL | Not Visible | Not Required | Output | 1 = Device not ready, device-reported equipment fault, shed requires reset. |
Sts_NrdyFail | BOOL | Not Visible | Not Required | Output | 1 = Device not ready, device failure, shed requires reset. |
Sts_NrdyIntlk | BOOL | Not Visible | Not Required | Output | 1 = Device not ready, interlock not OK. |
Sts_NrdyIOFault | BOOL | Not Visible | Not Required | Output | 1 = Device not ready, I/O fault, shed requires reset. |
Sts_NrdyOoS | BOOL | Not Visible | Not Required | Output | 1 = Device not ready, device is Out of Service. |
Sts_NrdyPerm | BOOL | Not Visible | Not Required | Output | 1 = Device not ready, permissives not OK, device is not allowed to change state. 0 = Device ready or partially ready, some permissives may be not OK, device can be commanded to at least one other state. |
Sts_NrdyPrioSt0 | BOOL | Not Visible | Not Required | Output | 1 = Device not ready, Operator or External issued priority State 0 Command, shed requires reset. |
Sts_Err | BOOL | Not Visible | Not Required | Output | 1 = Error in configuration, see Sts_ErrXxx detail bits for reason. |
Sts_ErrAlm | BOOL | Not Visible | Not Required | Output | 1 = Error in configuration, Logix tag-based alarm settings invalid. |
Sts_ErrOutAPulseTime | BOOL | Not Visible | Not Required | Output | 1 = Error in configuration, Cfg_OutAPulseTime invalid. Valid = 0.0 to 2147483.0, 0.0 = Output held continuously. |
Sts_ErrOutBPulseTime | BOOL | Not Visible | Not Required | Output | 1 = Error in configuration, Cfg_OutBPulseTime invalid. Valid = 0.0 to 2147483.0, 0.0 = Output held continuously. |
Sts_ErrOutCPulseTime | BOOL | Not Visible | Not Required | Output | 1 = Error in configuration, Cfg_OutCPulseTime invalid. Valid = 0.0 to 2147483.0, 0.0 = Output held continuously. |
Sts_ErrOutDPulseTime | BOOL | Not Visible | Not Required | Output | 1 = Error in configuration, Cfg_OutDPulseTime invalid. Valid = 0.0 to 2147483.0, 0.0 = Output held continuously. |
Sts_ErrVirtualFdbkTime | BOOL | Not Visible | Not Required | Output | 1 = Error in configuration, Cfg_VirtualFdbkTime invalid. Valid = 0.0 to 2147483.0. |
Sts_ErrFailTime | BOOL | Not Visible | Not Required | Output | 1 = Error in configuration, Cfg_FailTime invalid. Valid = 0.0 to 2147483.0. |
Sts_Hand | BOOL | Visible | Not Required | Output | 1 = Hand command source is selected. |
Sts_OoS | BOOL | Visible | Not Required | Output | 1 = Out of Service command source is selected. |
Sts_Maint | BOOL | Visible | Not Required | Output | 1 = Maintenance command source is selected. |
Sts_Ovrd | BOOL | Visible | Not Required | Output | 1 = Override command source is selected. |
Sts_Ext | BOOL | Visible | Not Required | Output | 1 = External command source is selected. |
Sts_Prog | BOOL | Visible | Not Required | Output | 1 = Program (unlocked) command source is selected. |
Sts_ProgLocked | BOOL | Not Visible | Not Required | Output | 1 = Program Locked command source is selected. |
Sts_Oper | BOOL | Visible | Not Required | Output | 1 = Operator (unlocked) command source is selected. |
Sts_OperLocked | BOOL | Not Visible | Not Required | Output | 1 = Operator Locked command source is selected. |
Sts_ProgOperSel | BOOL | Not Visible | Not Required | Output | Program/Operator selection (latch) state: 1 = Program, 0 = Operator. |
Sts_ProgOperLock | BOOL | Visible | Not Required | Output | Program/Operator lock (latch) state: 1 = Locked, 0 = Unlocked. |
Sts_Normal | BOOL | Not Visible | Not Required | Output | 1 = Selected command source is the normal source (Program or Operator). |
Sts_ExtReqInh | BOOL | Not Visible | Not Required | Output | 1 = External command source selection is inhibited, External is not available in current state. |
Sts_ProgReqInh | BOOL | Not Visible | Not Required | Output | 1 = Program command source selection is inhibited, Program is not available in current state. |
Sts_MAcqRcvd | BOOL | Not Visible | Not Required | Output | 1 = Command to acquire Maintenance command source was received this scan. |
Sts_CmdConflict | BOOL | Not Visible | Not Required | Output | 1 = Conflicting commands received this scan. |
Sts_Alm | BOOL | Not Visible | Not Required | Output | 1 = An alarm is active. |
Sts_AlmInh | BOOL | Not Visible | Not Required | Output | 1 = An alarm is shelved or disabled. |
Sts_IOFault | BOOL | Not Visible | Not Required | Output | 1 = I/O communication fault. There is a predefined default discrete Logix tag-based alarm for the status. Set standard configuration members of the discrete Logix tag-based alarm. Alarm elements can be accessed as follows: PD4SD_tag.@Alarms.Alm_IOFault.AlarmElement. |
Sts_Fail | BOOL | Visible | Not Required | Output | 1 = Device position failure. There is a predefined default discrete Logix tag-based alarm for the status. Set standard configuration members of the discrete Logix tag-based alarm. Alarm elements can be accessed as follows: PD4SD_Tag.@Alarms.Alm_Fail.AlarmElement. |
Sts_IntlkTrip | BOOL | Not Visible | Not Required | Output | 1 = Interlock trip, device was set to State 0 by an interlock not OK. There is a predefined default discrete Logix tag-based alarm for the status. Set standard configuration members of the discrete Logix tag-based alarm. Alarm elements can be accessed as follows: PD4SD_Tag.@Alarms.Alm_IntlkTrip.AlarmElement. |
Sts_EqpFault | BOOL | Not Visible | Not Required | Output | 1 = Device-reported equipment fault. There is a predefined default discrete Logix tag-based alarm for the status. Set standard configuration members of the discrete Logix tag-based alarm. Alarm elements can be accessed as follows: PD4SD_Tag.@Alarms.Alm_EqpFault.AlarmElement. |
Sts_RdyAck | BOOL | Not Visible | Not Required | Output | 1 = An alarm is ready to be acknowledged. |
Sts_RdyReset | BOOL | Visible | Not Required | Output | 1 = A latched alarm or shed condition is ready to be reset. |
XRdy_Acq | BOOL | Not Visible | Not Required | Output | 1 = Ready for XCmd_Acq, enable button. |
XRdy_Rel | BOOL | Not Visible | Not Required | Output | 1 = Ready for XCmd_Rel, enable button. |
XRdy_St0 | BOOL | Not Visible | Not Required | Output | 1 = Ready for XCmd_St0, enable button. |
XRdy_St1 | BOOL | Not Visible | Not Required | Output | 1 = Ready for XCmd_St1, enable button. |
XRdy_St2 | BOOL | Not Visible | Not Required | Output | 1 = Ready for XCmd_St2, enable button. |
XRdy_St3 | BOOL | Not Visible | Not Required | Output | 1 = Ready for XCmd_St3, enable button. |
XRdy_Reset | BOOL | Not Visible | Not Required | Output | 1 = Ready for XCmd_Reset, enable button. |
XRdy_ResetAckAll | BOOL | Not Visible | Not Required | Output | 1 = Ready for XCmd_ResetAckAll, enable button. |
Val_Owner | DINT | Not Visible | Not Required | Output | Current object Owner ID, 0 = not owned. |
Private Input Members | Data Type | Description |
---|---|---|
CmdSrc | P_COMMAND_SOURCE | Command source selection. |
MCmd_Acq | BOOL | Maintenance Command to acquire Maintenance command source. The instruction clears this operand automatically. Default is false. |
MCmd_Bypass | BOOL | Maintenance Command to bypass all bypassable interlocks and permissives. The instruction clears this operand automatically. Default is false. |
MCmd_Check | BOOL | Maintenance Command to remove bypass and check all interlocks and permissives. The instruction clears this operand automatically. Default is false. |
MCmd_IS | BOOL | Maintenance Command to select In Service. The instruction clears this operand automatically. Default is false. |
MCmd_OoS | BOOL | Maintenance Command to select Out of Service. The instruction clears this operand automatically. Default is false. |
MCmd_Physical | BOOL | Maintenance Command to select Physical device operation. The instruction clears this operand automatically. Default is false. |
MCmd_Rel | BOOL | Maintenance Command to release Maintenance command source. The instruction clears this operand automatically. Default is false. |
MCmd_Virtual | BOOL | Maintenance Command to select Virtual device operation. The instruction clears this operand automatically. Default is false. |
OCmd_Lock | BOOL | Operator Command to select Operator Locked command source and disallow Program. The instruction clears this operand automatically. Default is false. |
OCmd_Normal | BOOL | Operator Command to select configured normal command source (Operator or Program). The instruction clears this operand automatically. Default is false. |
OCmd_Oper | BOOL | Operator Command to select Operator (unlocked) command source. The instruction clears this operand automatically. Default is false. |
OCmd_Prog | BOOL | Operator Command to select Program (unlocked) command source. The instruction clears this operand automatically. Default is false. |
OCmd_Reset | BOOL | Operator Command to reset shed latches and returned-to-normal latched alarms. The instruction clears this operand automatically. Default is false. |
OCmd_ResetAckAll | BOOL | Operator Command to acknowledge all alarms and reset latched alarms and shed conditions. The instruction clears this operand automatically. Default is false. |
OCmd_St0 | BOOL | Operator Command to set device to State 0. The instruction clears this operand automatically. Default is false. |
OCmd_St1 | BOOL | Operator Command to set device to State 1. The instruction clears this operand automatically. Default is false. |
OCmd_St2 | BOOL | Operator Command to set device to State 2. The instruction clears this operand automatically. Default is false. |
OCmd_St3 | BOOL | Operator Command to set device to State 3. The instruction clears this operand automatically. Default is false. |
OCmd_Unlock | BOOL | Operator Command to unlock Operator command source and allow Program to acquire. The instruction clears this operand automatically. Default is false. |
Private Output Members | Data Type | Description |
---|---|---|
HMI_BusObjIndex | DINT | This object's index in the bus array, for use by HMI display. |
HMI_eCmdState | SINT | Device target state: 0 = None, 1 = State 0, 2 = State 1, 3 = State 2, 4 = State 3. |
HMI_St0PermOK | BOOL | 1 = Permissives are OK to go to State 0. |
HMI_St1PermOK | BOOL | 1 = Permissives are OK to go to State 1. |
HMI_St2PermOK | BOOL | 1 = Permissives are OK to go to State 2. |
HMI_St3PermOK | BOOL | 1 = Permissives are OK to go to State 3. |
MRdy_Acq | BOOL | 1 = Ready for MCmd_Acq, enable HMI button. |
MRdy_Bypass | BOOL | 1 = Ready for MCmd_Bypass, enable HMI button. |
MRdy_Check | BOOL | 1 = Ready for MCmd_Check, enable HMI button. |
MRdy_IS | BOOL | 1 = Ready for MCmd_IS, enable HMI button. |
MRdy_OoS | BOOL | 1 = Ready for MCmd_OoS, enable HMI button. |
MRdy_Physical | BOOL | 1 = Ready for MCmd_Physical, enable HMI button. |
MRdy_Rel | BOOL | 1 = Ready for MCmd_Rel, enable HMI button. |
MRdy_Virtual | BOOL | 1 = Ready for MCmd_Virtual, enable HMI button. |
ORdy_Lock | BOOL | 1 = Ready for OCmd_Lock, enable HMI button. |
ORdy_Normal | BOOL | 1 = Ready for OCmd_Normal, enable HMI button. |
ORdy_Oper | BOOL | 1 = Ready for OCmd_Oper, enable HMI button. |
ORdy_Prog | BOOL | 1 = Ready for OCmd_Prog, enable HMI button. |
ORdy_Reset | BOOL | 1 = Ready for OCmd_Reset, enable HMI button. |
ORdy_ResetAckAll | BOOL | 1 = Ready for OCmd_ResetAckAll, enable HMI button. |
ORdy_St0 | BOOL | 1 = Ready for OCmd_St0, enable HMI button. |
ORdy_St1 | BOOL | 1 = Ready for OCmd_St1, enable HMI button. |
ORdy_St2 | BOOL | 1 = Ready for OCmd_St2, enable HMI button. |
ORdy_St3 | BOOL | 1 = Ready for OCmd_St3, enable HMI button. |
ORdy_Unlock | BOOL | 1 = Ready for OCmd_Unlock, enable HMI button. |
Public InOut Members | Data Type | FBD Default Visibility | FBD Wiring required | Usage | Description |
---|---|---|---|---|---|
BusObj | BUS_OBJ | Visible | Required | InOut | Bus component. |
BUS_OBJ Structure
The BUS_OBJ structure links the device to other devices and instructions in a complex control strategy, typically into a hierarchy. A Bus Object rolls up status and alarm information from lower level devices to higher level control and fans out commands from higher level control to lower level devices, and items link to the bus by referencing a single member of the BUS_OBJ array associated with the bus.
This parameter links the instruction to an external tag that contains necessary data for the instruction to operate. The external tag must be of the data type shown, or may be NULL. If NULL, the Bus functions of this instruction are not available.
Members | Data Type | Description |
---|---|---|
Inp_Cmd | DINT | Input to assert commands |
Out_Cmd | DINT | Resultant commands |
Inp_CmdLLH | DINT | Input for level normally high commands |
Out_CmdLLH | DINT | Resultant line level high commands |
Inp_Sts | DINT | Input to assert status |
Out_Sts | DINT | Resultant status |
Inp_CmdAck | DINT | Input to assert a command acknowledgement |
Out_CmdAck | DINT | Resultant command acknowledgements |
Inp_SeverityMax | DINT | Input: maximum alarm severity |
Out_SeverityMax | DINT | Resultant of maximum alarm severity |
Cfg_CmdMask | DINT | Propagation mask for commands |
Cfg_CmdLLHMask | DINT | Propagation mask for line level high commands |
Cfg_StsMask | DINT | Propagation mask for status |
Ref_Index | DINT | Bus array index |
Alarms
Discrete
Logix5000
tag-based alarms are defined for these members:Member | Alarm Name | Description |
---|---|---|
Sts_IntlkTrip | Alm_IntlkTrip | Device held or set to State 0 by an interlock Not OK. |
Sts_IOFault | Alm_IOFault | I/O fault. |
Sts_Fail | Alm_Fail | Device failure. |
Sts_EqpFault | Alm_EqpFault | Device equipment failure. |
Mark the alarm as used or unused and set standard configuration members of the discrete Logix tag-based alarm. Use this format to access alarm elements:
Tag.@Alarms.AlarmName.AlarmElement
The PD4SD instruction uses these alarms:
- Raises the Interlock Trip alarm when an interlock not-OK condition occurs and the device is not in state 0. The device can be configured to be commanded to state 0 when an interlock trip occurs. If interlocks are not bypassed, a bypassable interlock or a non-bypassable interlock not-OK condition initiates an interlock trip. If interlocks are bypassed, only a non-bypassable interlock not-OK condition initiates an interlock trip.
- Raises the I/O Fault alarm when the Inp_IOFault input is true. This input is usually used to indicate to the instruction that a communication failure has occurred for its I/O. If the I/O Fault is configured as a shed fault, the device transitions to the state 0 and remains there until the fault clears and the device is reset.
- Raises the Equipment Fault alarm when the Inp_EqpFault input is true. If the Equipment Fault is configured as a shed fault, the device transitions to the state 0 and remains there until the fault clears and the device is reset.
- Raises the Fail alarm when the device is commanded to a state, but the device feedback does not confirm that the device is in that state within the configured failure time. If the Failure is configured as a shed fault, the device transitions to the state 0 and remains there until the fault clears and the device is reset.
Program, Operator, and External commands reset latched alarms, and reset and acknowledge all alarms of the instruction (Alarm Set) at the same time. This diagram shows how the commands interact with the PD4SD instruction.

Operation
This diagram illustrates functionality of the PD4SD instruction:

This diagram shows logic of permissives associated with commands of the PD4SD instruction:

Operator command request confirmation
The PD4SD instruction enables these operator commands and settings:
- OCmd_St0
- OCmd_St1
- OCmd_St2
- OCmd_St3
Enforced security might require the request to be confirmed or canceled before the selected command executes or setting is accepted. The instruction checks the security rules inspecting Cfg_CnfrmReqd. If Cfg_CnfrmReqd = 0, no confirmation is required and the request executes immediately. If Cfg_CnfrmReqd = 1, the instruction waits for operator confirmation or cancelation of the command. If Cfg_CnfrmReqd = 2 or 3, eSignature is needed before command confirmation is enabled.
Virtualization
Use virtualization for instruction testing and operator training. Command virtual operation using program command PCmd_Virtual or maintenance command MCmd_Virtual. After finishing virtual operation, use program command PCmd_Physical or maintenance command MCmd_Physical to return to normal physical device operation.
When Virtualization is active, the device outputs of the PD4SD instruction hold at 0, virtual feedback of a working device is provided, and I/O faults are ignored. Setting of Cfg_VirtualFdbkTime operand delays the echo of the feedback status of the device. Manipulate the instruction to operate as if a working device is present.
Initialization
The instruction is normally initialized in the instruction first run. Request re-initialization by setting Inp_InitializeReq = 1. For proper initialization, when adding the instruction while performing an online edit of the code, make sure that Inp_InitializeReq = 1, the default value.
Configuration of Strings for HMI
Configure strings for HMI faceplates, used in
FactoryTalk View
, and for the Studio 5000 Logix Designer
configuration dialog box. The strings are set to extended properties of tag items.- Description
- Label for graphic symbol
- Display Library for HMI Faceplate call-up
- Instruction name
- Area name
- URL link
- Navigation to an object with more information
- Command Labels for States 0 through 3
- Target State Labels for States 0 through 3
- Name of Interlock Trip Alarm
- Name of I/O Fault Alarm
- Name of Position Fail Alarm
- Name of Lock Fail Alarm
Command Source
The instruction uses these command sources. The command sources are prioritized in order from highest to lowest in this table.
Command Source | Description |
---|---|
Hand | Hardwired logic or other logic outside the instruction controls the device. The instruction tracks the state of the device for bumpless transfer back to one of the other command sources. This is the highest priority command source. |
Out-of-Service | The instruction is disabled. Device commands and settings from any source are not accepted. |
Maintenance | Maintenance controls the device and supersedes Operator, Program, External and Override control. Operator commands and settings from the HMI are accepted. |
Override | Priority logic controls the device and supersedes Operator, Program and External control. Override Input (Inp_Ovrd) is accepted. |
External | External logic (for example, field pilot control or upstream SCADA) controls the device. External commands (XCmd_) are accepted. |
Program locked | Program logic controls the device. Program commands (PCmd_) are accepted. Operator cannot take control from the Program. Override cannot take control from theProgram unless Cfg_OvrdOverLock = 1. |
Program | Program logic controls the device. Program commands (PCmd_) are accepted. |
Operator locked | The Operator controls the device. Operator commands (OCmd_) from the HMI are accepted. Program cannot take control from Operator. Override cannot take control from Operator unless Cfg_OvrdOverLock = 1. |
Operator | The Operator controls the device. Operator commands (OCmd_) from the HMI are accepted. This is the lowest priority command source. |
The instruction enables or disables these operations:
- Maintenance Out-of-Service exists
- Maintenance exists
- External exists
- Program (unlocked) exists
- Program locked exists
- Operator (unlocked) exists
- Operator locked exists
- PCmd_Lock used as a Level (1 = Lock, 0 = Unlock)
The instruction checks for invalid configurations of control and forces the nearest valid configuration.
The core control model arbitrates the source of the commands and parameters that the receiving function accepts. The core control model determines if the source is:
- A programmatic entity which resides entirely within the processing environment, or
- An external interface entity which issues commands and parameters external and asynchronously to the processing environment.
Locking a control source prevents the other control source from acquiring privilege.
Core Command Source Model
The core control model consists of these control sources:
- Oper
- OperLocked
- Prog
- ProgLocked
The control model defaults to this configuration. Other control sources may be present in the model but act as overriding control sources, acting independent of the base Operator/Program state machine.
Enable control sources as Configuration
The user can enable and disable individual control sources. The default configuration uses the entire base model; upon power-up of the processing environment the control source will be the designated default. Some combinations of enabled control sources are disallowed as they are either unnecessary or could create unintended changes.
Prog Power Up
Configuration allows the user to specify whether Operator or Program is the power-up default.
Prog Priority
Configuration allows the user to specify whether Operator or Program commands take priority when simultaneously asserted.
Automatic reset of commands
All commands are treated as one-shot-latched. Commands are automatically cleared when the instruction executes and processes them.
Change Destination States
Under certain configurations the destination command source for some commands may change. This is in keeping with the intent of the command. For example, if the Program state is disabled, the destination of the OCmd_Prog command becomes the Program Locked state instead of the Program state. This maintains the intent of the OCmd_Prog command: the operator entity wishes to place the function in control of the program. If the command was eliminated there would be no way to accomplish this. This is only done in configurations where it would cause no conflict or race condition, but serves to preserve as much user functionality as is practical.
Higher Priority Command Sources
These Higher priority command sources operate independently within the model:
- External
- Override
- Maintenance
- Out-of-Service
- In-Service
- Hand
Monitor the PD4SD Instruction
Use the operator faceplate from the PlantPAx library of Process objects for monitoring.
Affects Math Status Flags
No.
Major/Minor Faults
None specific to this instruction. See Index through arrays in the Logix 5000 General Instructions manual for array-indexing faults.
Execution
Ladder Diagram
Condition/State | Action Taken |
Prescan | Any commands received before first scan are discarded. The device is de-energized. |
Instruction first run | Any commands received before first scan are discarded. The device is treated as if it were returning from Hand mode: the instruction state is set based on the position feedback received from the device. If the device does not have position feedback or the position feedback is invalid, the device is set to the ‘unknown/powerup’ state. |
Rung-condition-in is false | Handled the same as if the device is taken Out of Service by command. The device outputs are de-energized, and the device Command Source is shown as Program Out of Service on the HMI. All alarms are cleared. The rung-condition-out continues as false. |
Rung-condition-in is true | Set rung-condition-out to rung-condition-in. The instruction executes. |
Postscan | Rung-condition-out is cleared to false. |
Function Block Diagram
Condition/State | Action Taken |
Prescan | Any commands received before first scan are discarded. The device is de-energized. |
Instruction first run | Any commands received before first scan are discarded. The device is treated as if it were returning from Hand mode: the instruction state is set based on the position feedback received from the device. If the device does not have position feedback or the position feedback is invalid, the device is set to the ‘unknown/powerup’ state. |
Instruction first scan | See instruction first run in the function block diagram table. |
EnableIn is false | Handled the same as if the device is taken Out of Service by command. The device outputs are de-energized, and the device Command Source is shown as Program Out of Service on the HMI. All alarms are cleared. EnableOut is set to false. |
EnableIn is true | EnableOut is set to true. The instruction executes. |
Postscan | EnableIn and EnableOut bits are cleared to false. |
Structured Text
In Structured Text, EnableIn is always true during normal scan. Therefore, if the instruction is in the control path activated by the logic, it will execute.
Condition/State | Action Taken |
Prescan | See Prescan in the Function Block Diagram table. |
Instruction first run | See Instruction first run in the Function Block Diagram table. |
EnableIn is true | See EnableIn is true in the Function Block Diagram table. |
Postscan | See Postscan in the Function Block Diagram table. |
Examples
In the following example, the PD4SD instruction controls a cooling fan that has three fixed speeds (low, medium, high) and an off state. The cooling fan is considered a four-state device. In this example, three digital outputs are used to set the speed setting (when all three are off, the fan is commanded off) and three digital inputs provide feedback on the actual fan state (when all three are off, the fan is off).
In this example, the four cooling fan states are configured as shown in these tables. (In this example, Output A is set so it can be used for display purposes even though Output A is not used by the cooling fan device.)
State 0 (Off):
Output | Feedback | |||
---|---|---|---|---|
Write | Value | Required | State | |
Yes | 1 | No | ||
Yes | 0 | Yes | 0 | |
Yes | 0 | Yes | 0 | |
Yes | 0 | Yes | 0 |
State 1 (Low):
Output | Feedback | |||
---|---|---|---|---|
Write | Value | Required | State | |
A | Yes | 0 | No | |
B | Yes | 1 | Yes | 1 |
C | Yes | 0 | Yes | 0 |
D | Yes | 0 | Yes | 0 |
State 2 (Medium):
Output | Feedback | |||
---|---|---|---|---|
Write | Value | Required | State | |
A | Yes | 0 | No | |
B | Yes | 0 | Yes | 0 |
C | Yes | 1 | Yes | 1 |
D | Yes | 0 | Yes | 0 |
State 3 (High):
Output | Feedback | |||
---|---|---|---|---|
Write | Value | Required | State | |
A | Yes | 0 | No | |
B | Yes | 0 | Yes | 0 |
C | Yes | 0 | Yes | 0 |
D | Yes | 1 | Yes | 1 |
Ladder diagram


Function Block Diagram

Structured text
D4SD100.Inp_BFdbkData:=D4SD100_LowFdbk
D4SD100.Inp_CFdbkData:=D4SD100_MedFdbk
D4SD100.Inp_DFdbkData:=D4SD100_HighFdbk
PD4SD(D4SD100, 0);
D4SD100_LowRunCoil:=D4SD100.Out_BData;
D4SD100_MedRunCoil:=D4SD100.Out_CData;
D4SD100_HighRunCoil:=D4SD100.Out_DData;
Provide Feedback