Configuration Tab 1794-IE8/B, -IE12/A, -OE12/A

Configuration Tab 1794-IE8/B, -IE12/A, -OE12/A

Use this tab to configure each input channel of your analog input module.
Parameters
Configuration Tab
Voltage/Current Range
This allows you to configure individual input channels to operate with a specific voltage or current range. There are four data formats in which data is exchanged between the module and the adapter. The data formats correspond to specific voltage/current ranges. The default value is None.
Enable Quick Step
Click to that a check mark appears to enable the input filter to be reduced during rapid signal changes. Once the signal is within 1% of full scale, filtering is returned to normal. This aids you during setup. This parameter is disabled by default.
OK
Click this button to accept your edits on all tabs and close the dialog.
Cancel
Click this button to delete your edits on any tab and close the dialog.
Apply
Click this button to make your edits effective on any tab and continue editing.
If:
  • you are online in Program, Remote Program or Remote Run mode and,
  • this controller is the owner controller and,
    controller
    A device that controls machines or processes elements (for example, a programmable controller or relay panel).
  • you have changed the module’s configuration in the software,
when you click the Apply or the OK button, the information is automatically sent to the controller. The controller tries to send the information to the module (if the connection to the module is not inhibited). If you don’t click the Apply or OK button, your changes are not sent to the controller.
TIP:
The connection to a FLEX I/O module using Rack communication cannot be inhibited. The Inhibit check box on the Connection tab is disabled in this case.
Help
Click this button for assistance with this tab.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.