- Studio 5000 Logix Designer
- Tasks, programs, and routines
- Add-On Instructions
- Controller Organizer
- Logical Organizer
- Alarms
- Tag-based alarms
- Tag Editor and Data Monitor
- Configure settings for Tag Editor and Data Monitor
- Equipment phases
- Equipment Sequences
- Equipment Sequence Diagrams
- Ladder Editor
- Structured Text Editor
- Sequential Function Chart Editor
- Define the steps of an SFC process
- PlantPAx instruction properties
- Controller Properties
- Editing Controller Properties
- Controller Security
- Source Protection
- License Source Protection for Routines and Add-On Instructions
- Module Information
- 1756 ControlLogix I/O Modules
- Instruction Set
Module Data Types - 1794-IE12
The table below lists and describes the module-defined data types for the 1794-IE12 module. It includes information for input (as indicated by an "I"), output (as indicated by an "O") and configuration (as indicated by a "C").
Module-defined Data Type: AB:1794_IE12:I:0
Member Name | Type | Default Display Style | Description |
Fault | DINT | Binary | |
Ch00Data Ch01Data Ch02Data Ch03Data Ch04Data Ch05Data Ch06Data Ch07Data Ch08Data Ch09Data Ch10Data Ch11Data | INT | ||
Ch00outofRange Ch01outofRange Ch02outofRange Ch03outofRange Ch04outofRange Ch05outofRange Ch06outofRange Ch07outofRange Ch08outofRange Ch09outofRange Ch10outofRange Ch11outofRange | BIT | Binary | Status:0 Status:1 Status:2 Status:3 Status:4 Status:5 Status:6 Status:7 Status:8 Status:9 Status:10 Status:11 |
BIT | Bit 12 Reserved Calibration Feedback | ||
GeneralFault | BIT | Status:13 | |
FieldPowerOff | BIT | Status:14 | |
PowerUp | BIT | Status:15 |
Module-defined Data Type: AB:1794_IE12:O:0
Member Name | Type | Default Display Style | Description |
ModuleEnable | BIT | OutputData:15 |
Module-defined Data Type: AB:1794_IE12:C:0
Member Name | Type | Default Display Style | Description |
Config | INT | Binary | |
Ch00_01ConfigSelect_0 Ch00_01ConfigSelect_1 Ch02_03ConfigSelect_2 Ch02_03ConfigSelect_3 Ch04_05ConfigSelect_4 Ch04_05ConfigSelect_5 Ch06_07ConfigSelect_6 Ch06_07ConfigSelect_7 Ch08_09ConfigSelect_8 Ch08_09ConfigSelect_9 Ch10_11ConfigSelect_10 Ch10_11ConfigSelect_11 | BIT | Config:0 Config:1 Config:2 Config:3 Config:4 Config:5 Config:6 Config:7 Config:8 Config:9 Config:10 Config:11 | |
BIT | Bits 12...14 Unused | ||
QuickStep | BIT | Config:15 |
Provide Feedback