- Studio 5000 Logix Designer
- Tasks, programs, and routines
- Add-On Instructions
- Controller Organizer
- Logical Organizer
- Alarms
- Tag-based alarms
- Tag Editor and Data Monitor
- Configure settings for Tag Editor and Data Monitor
- Equipment phases
- Equipment Sequences
- Equipment Sequence Diagrams
- Ladder Editor
- Structured Text Editor
- Sequential Function Chart Editor
- Define the steps of an SFC process
- PlantPAx instruction properties
- Controller Properties
- Editing Controller Properties
- Controller Security
- Source Protection
- License Source Protection for Routines and Add-On Instructions
- Module Information
- 1756 ControlLogix I/O Modules
- Instruction Set
Module Data Types - 1794-IE8XOE4
The table below lists and describes the module-defined data types for the 1794-IE8XOE4 module. It includes information for input (as indicated by an "I"), output (as indicated by an "O") and configuration (as indicated by a "C").
Module-defined Data Type: AB:1794_IE8XOE5:I:0
Member Name | Type | Default Display Style | Description |
Fault | DINT | Binary | |
Ch0InputData Ch1InputData Ch2InputData Ch3InputData Ch4InputData Ch5InputData Ch6InputData Ch7InputData | INT | ||
Status | INT | Binary | |
Ch0InputOutOfRange Ch1OutOfRange Ch2OutOfRange Ch3OutOfRange Ch4OutOfRange Ch5OutOfRange Ch6OutOfRange Ch7OutOfRange Ch0OutputOpenWire Ch1OutputOpenWire Ch2OutputOpenWire Ch3OutputOpenWire | BIT | Status:0 Status:1 Status:2 Status:3 Status:4 Status:5 Status:6 Status:7 Status:8 Status:9 Status:10 Status:11 | |
BIT | Bit 12 Reserved | ||
GeneralFault | BIT | Status:13 | |
FieldPowerOff | BIT | Status:14 | |
PowerUp | BIT | Status:15 |
Module-defined Data Type: AB:1794_IE8XOE4:O:0
Member Name | Type | Default Display Style | Description |
WireOffReset | BIT | OutputData:12 | |
SafeStateConfig0 | BIT | OutputData:13 | |
SafeStateConfig1 | BIT | OutputData:14 | |
OutputEnable | BIT | OutputData:15 | |
Ch0Data Ch1Data Ch2Data Ch3Data | INT |
Module-defined Data Type: AB:1794_OE12:C:0
Member Name | Type | Default Display Style | Description |
Config | INT | Binary | |
Ch0_1InputConfigSelect_0 Ch0_1InputConfigSelect_1 Ch2_3InputConfigSelect_2 Ch2_3InputConfigSelect_3 Ch4_5InputConfigSelect_4 Ch4_5InputConfigSelect_5 Ch6_7InputConfigSelect_6 Ch6_7InputConfigSelect_7 Ch0_1OutputConfigSelect_8 Ch0_1OutputConfigSelect_9 Ch2_3OutputConfigSelect_10 Ch2_3OutputConfigSelect_11 | BIT | Config:0 Config:1 Config:2 Config:3 Config:4 Config:5 Config:6 Config:7 Config:8 Config:9 Config:10 Config:11 | |
BIT | Bits 12...14 Reserved | ||
QuickStep | BIT | Config:15 | |
SSSafeStateConfig0 | BIT | SSConfig:13 | |
SSSafeStateConfig1 | BIT | SSConfig:14 | |
SSOutputEnable | BIT | SSConfig:15 | |
SSCh0OutputData SSCh1OutputData SSCh2OutputData SSCh3OutputData | INT |
Provide Feedback