- Studio 5000 Logix Designer
- Tasks, programs, and routines
- Add-On Instructions
- Controller Organizer
- Logical Organizer
- Alarms
- Tag-based alarms
- Tag Editor and Data Monitor
- Configure settings for Tag Editor and Data Monitor
- Equipment phases
- Equipment Sequences
- Equipment Sequence Diagrams
- Ladder Editor
- Structured Text Editor
- Sequential Function Chart Editor
- Define the steps of an SFC process
- PlantPAx instruction properties
- Controller Properties
- Editing Controller Properties
- Controller Security
- Source Protection
- License Source Protection for Routines and Add-On Instructions
- Module Information
- 1756 ControlLogix I/O Modules
- Instruction Set
Module Data Types - 1794-IT8
The tables below describe the module-defined data types supplied with the 1794-IT8 module. These tables include information for input (as indicated by an "I") and configuration (as indicated by a "C").
Module-defined Data Type: AB:1794_IT8:I:0
Member Name | Type | Default Display Style | Description |
Fault | DINT | Binary | Fault - Used for Input Data Validation0 = Valid Data1 = Invalid Data - if the connection to the module has been lost, or if the module has a severe hardware fault, the lower 8 members are set to 1. |
Ch0Data | INT | Channel read input data for Channel 0 | |
Ch1Data | INT | Channel read input data for Channel 1 | |
Ch2Data | INT | Channel read input data for Channel 2 | |
Ch3Data | INT | Channel read input data for Channel 3 | |
Ch4Data | INT | Channel read input data for Channel 4 | |
Ch5Data | INT | Channel read input data for Channel 5 | |
Ch6Data | INT | Channel read input data for Channel 6 | |
Ch7Data | INT | Channel read input data for Channel 7 | |
Alarms | INT | ||
Ch0UnderrangeAlarm | These bits are set if the input signal is below the input channel’s minimum range | ||
Ch1UnderrangeAlarm | |||
Ch2UnderrangeAlarm | |||
Ch3UnderrangeAlarm | |||
Ch4UnderrangeAlarm | |||
Ch5UnderrangeAlarm | |||
Ch6UnderrangeAlarm | |||
Ch7UnderrangeAlarm | |||
Ch0OverrangeAlarm | These bits are set if 1) the input signal is above the input channel’s maximum range or 2) an open detector is detected. | ||
Ch1OverrangeAlarm | |||
Ch2OverrangeAlarm | |||
Ch3OverrangeAlarm | |||
Ch4OverrangeAlarm | |||
Ch5OverrangeAlarm | |||
Ch6OverrangeAlarm | |||
Ch7OverrangeAlarm | |||
Status | INT | Binary | |
CJUnderRange | This bit is set if the cold junction temperature is below 0° C | ||
CJOverRange | This bit is set if the cold junction temperature is above 70° C | ||
BadTCTypeSelected | This bit is set if an invalid thermocouple type is selected. | ||
PowerUp | This bit is set (1) until configuration data is received by the module. | ||
CriticalError4 | If any critical error bits are set on, return the module to the factory for repair | ||
CriticalError5 | |||
CriticalError6 | |||
Reserved (bit 7) | |||
CalibrationOutOfRange | Set to 1 if a reference signal is out of range during calibration | ||
CalibrationDone | Set to 1 after an initiated calibration cycle is complete | ||
CalibrationBad | Set to 1 if the channel has not had a valid calibration | ||
Reserved (bits 11-15) |
Module-defined Data Type: AB:94_IT8:C:0
Member Name | Type | Default Display Style | Description |
Config1 | SINT | Binary | |
ModuleDataType0 | These bits used in combination as follows: 4 = Degrees C (default) 5 = Degrees F 6 = Bipolar counts scaled between -32768 and 32767 7 = Unipolar counts scaled between 0 and 65535 | ||
ModuleDataType1 | |||
FixedFilterEn | When set to 1, a software digital filter is enabled. This filter settles to 100% of a Full Scale step input in 60 times the selected first notch filter time. | ||
NotchFrequency3 | These bits are used in combination as follows: 0 0 0 10 Hz (default) 0 0 1 25 Hz 0 1 0 50 Hz 0 1 1 60 Hz 1 0 0 100 Hz 1 0 1 250 Hz 1 1 0 500 Hz 1 1 1 1000 Hz | ||
NotchFrequency4 | |||
NotchFrequency5 | |||
GainOffsetCalibration | This bit is set during gain calibration, reset during offset calibration | ||
CalibrationClock | This bit must be set to 1 to prepare for a calibration cycle; then reset to 0 to initiate calibration | ||
Config2 | INT | Binary | |
Ch0RTDType0 | |||
Ch0RTDType1 | |||
Ch0RTDType2 | |||
Ch0RTDType3 | |||
Ch1RTDType4 | |||
Ch1RTDType5 | |||
Ch1RTDType6 | |||
Ch1RTDType7 | |||
Ch2RTDType8 | |||
Ch2RTDType9 | |||
Ch2RTDType10 | |||
Ch2RTDType11 | |||
Ch3RTDType12 | |||
Ch3RTDType13 | |||
Ch3RTDType14 | |||
Ch3RTDType15 | |||
Config3 | INT | Binary | |
Ch4RTDType0 | |||
Ch4RTDType1 | |||
Ch4RTDType2 | |||
Ch4RTDType3 | |||
Ch5RTDType4 | |||
Ch5RTDType5 | |||
Ch5RTDType6 | |||
Ch5RTDType7 | |||
Ch6RTDType8 | |||
Ch6RTDType9 | |||
Ch6RTDType10 | |||
Ch6RTDType11 | |||
Ch7RTDType12 | |||
Ch7RTDType13 | |||
Ch7RTDType14 | |||
Ch7RTDType15 |
Provide Feedback