- Studio 5000 Logix Designer
- Tasks, programs, and routines
- Add-On Instructions
- Controller Organizer
- Logical Organizer
- Alarms
- Tag-based alarms
- Tag Editor and Data Monitor
- Configure settings for Tag Editor and Data Monitor
- Equipment phases
- Equipment Sequences
- Equipment Sequence Diagrams
- Ladder Editor
- Structured Text Editor
- Sequential Function Chart Editor
- Define the steps of an SFC process
- PlantPAx instruction properties
- Controller Properties
- Editing Controller Properties
- Controller Security
- Source Protection
- License Source Protection for Routines and Add-On Instructions
- Module Information
- 1756 ControlLogix I/O Modules
- Instruction Set
Module Data Types - 1797-OE8
The table below lists and describes the module-defined data types for the 1797-OE8 module. It includes information for input (as indicated by an "I"), output (as indicated by an "O"), and configuration (as indicated by a "C").
TIP:
FLEX Ex I/O is based on 16-bit INTs and not 32-bit DINTs. Using 16-bit INTs in instructions that are optimized for 32-bit DINTs may decrease performance with certain instructions.
IMPORTANT:
Some of the configuration information for this module is located in the output module-defined data type and is different than that on an RSLogix 5 system. Since this information is exposed differently in RSLogix 5 and RSLogix 5000 systems, you must remember to verify the configuration information in the output module-defined data type on a RSLogix 5000 system.
In addition, an output module is configured by a controller that establishes a connection as an owner; however, only one owner connection is allowed for output modules. If another controller attempts to establish an owner connection, the connection attempt is rejected.
connection
The link between networks and devices.
Module-defined Data Type:AB:1797_OE8:I:0
Member Name | Type | Default Display Style | Description |
Fault | DINT | Binary | Fault - Used for Input Data Validation0 = Valid Data1 = Invalid Data - if the connection to the module has been lost, or if the module has a severe hardware fault, the lower 8 members are set to 1. |
Alarms | INT | Binary | Alarm data for the DiagnosticStatus members 0 through 3 below. The remaining members are reserved. |
DiagnosticStatus0 DiagnosticStatus1 DiagnosticStatus2 DiagnosticStatus3 | BOOL | Decimal | These settings (0 through 3) represent module configuration and/or hardware errors. |
Ch0Fault Ch1Fault Ch2Fault Ch3Fault Ch4Fault Ch5Fault Ch6Fault Ch7Fault | BOOL | Decimal | These members are used to determine if a fault has occurred on a channel. |
EDTResponseData | SINT | Decimal | Extended data table command response data settings-these echo the EDT response data written to the module during calibration. |
EDTResponse | SINT | Decimal | Extended data table response settings-these echo the EDT response data written to the module during calibration. |
ResponseFlag | BOOL | Decimal | Used to determine whether the EDTResponse command is enabled. |
Module-defined Data Type:AB:1797_OE8:O:0
Member Name | Type | Default Display Style | Description |
DigitalData | SINT | Binary | These 8 members individually represent the Digital output data for each channel. |
OutputControl | SINT | Binary | This data type represents the Output Control for the output data. FaultReset and OuputEnable are included members while the remaining 6 members are reserved. |
FaultReset | BOOL | Decimal | This member resets any latched fault conditions. |
OutputEnable | BOOL | Decimal | Defines whether the Analog or Digital output data members will result in the setting of modules outputs. If this member is set to 0, the outputs are not enabled. If this member is set to 1 the outputs are enabled and communications can begin over the network. Important: This member is not configurable through the Configuration Tab for this module. You must set this member either manually through the Data Monitor or programmatically. |
Ch0AnalogData | INT | Decimal | This member represents the Analog output data for this channel. |
Ch1AnalogData | INT | Decimal | This member represents the Analog output data for this channel. |
Ch2AnalogData | INT | Decimal | This member represents the Analog output data for this channel. |
Ch3AnalogData | INT | Decimal | This member represents the Analog output data for this channel. |
Ch4AnalogData | INT | Decimal | This member represents the Analog output data for this channel. |
Ch5AnalogData | INT | Decimal | This member represents the Analog output data for this channel. |
Ch6AnalogData | INT | Decimal | This member represents the Analog output data for this channel. |
Ch7AnalogData | INT | Decimal | This member represents the Analog output data for each channel. |
Module-defined Data Type:AB:1797_OE8:C:0
Member Name | Type | Default Display Style | Description |
Config1 | INT | Binary | Configuration information. |
Ch0_1DataFormat0 | BOOL | Decimal | Analog Mode Data Format value for channel pair 0 and 1. |
Ch0_1DataFormat1 | BOOL | Decimal | Analog Mode Data Format value for channel pair 0 and 1. |
Ch0_1DataFormat2 | BOOL | Decimal | Analog Mode Data Format value for channel pair 0 and 1. |
Ch0_1DataFormat3 | BOOL | Decimal | Analog Mode Data Format value for channel pair 0 and 1. |
Ch2_3DataFormat0 | BOOL | Decimal | Analog Mode Data Format value for channel pair 2 and 3. |
Ch2_3DataFormat1 | BOOL | Decimal | Analog Mode Data Format value for channel pair 2 and 3. |
Ch2_3DataFormat2 | BOOL | Decimal | Analog Mode Data Format value for channel pair 2 and 3. |
Ch2_3DataFormat3 | BOOL | Decimal | Analog Mode Data Format value for channel pair 2 and 3. |
Ch0_1AnalogSSFault0 | BOOL | Decimal | Internal Safe State value for analog channel 0-1. |
Ch0_1AnalogSSFault1 | BOOL | Decimal | Internal Safe State value for analog channel 0-1. |
Ch2_3AnalogSSFault0 | BOOL | Decimal | Internal Safe State value for analog channel 2-3. |
Ch2_3AnalogSSFault1 | BOOL | Decimal | Internal Safe State value for analog channel 2-3. |
Ch0_1FaultAlarm | BOOL | Decimal | Used to determine if fault detection on the module is enabled for this channel pair. |
Ch2_3FaultAlarm | BOOL | Decimal | Used to determine if fault detection on the module is enabled for this channel pair. |
LocalFaultMode | BOOL | Decimal | Determines whether the fault conditions are latched or retry. |
Config2 | INT | Binary | Configuration information. |
Ch4_5DataFormat0 | BOOL | Decimal | Analog Mode Data Format value for channel pair 4-5. |
Ch4_5DataFormat1 | BOOL | Decimal | Analog Mode Data Format value for channel pair 4-5. |
Ch4_5DataFormat2 | BOOL | Decimal | Analog Mode Data Format value for channel pair 4-5. |
Ch4_5DataFormat3 | BOOL | Decimal | Analog Mode Data Format value for channel pair 4-5. |
Ch6_7DataFormat0 | BOOL | Decimal | Analog Mode Data Format value for channel pair 6-7. |
Ch6_7DataFormat1 | BOOL | Decimal | Analog Mode Data Format value for channel pair 6-7. |
Ch6_7DataFormat2 | BOOL | Decimal | Analog Mode Data Format value for channel pair 6-7. |
Ch6_7DataFormat3 | BOOL | Decimal | Analog Mode Data Format value for channel pair 6-7. |
Ch4_5AnalogSSFault0 | BOOL | Decimal | Internal Safe State value for analog channel 4-5. |
Ch4_5AnalogSSFault1 | BOOL | Decimal | Internal Safe State value for analog channel 4-5. |
Ch6_7AnalogSSFault0 | BOOL | Decimal | Internal Safe State value for analog channel 6-7. |
Ch6_7AnalogSSFault1 | BOOL | Decimal | Internal Safe State value for analog channel 6-7. |
Ch4_5FaultAlarm | BOOL | Decimal | Used to determine if fault detection on the module is enabled for this channel pair. |
Ch6_7FaultAlarm | BOOL | Decimal | Used to determine if fault detection on the module is enabled for this channel pair. |
Ch0_3FaultMode | BOOL | Decimal | Fault Detection for channels 0-1. |
Ch4_5FaultMode | BOOL | Decimal | Fault Detection for channels 2-3. |
Config3 | INT | Binary | Configuration information. |
Ch0AnalogDigitalMode | BOOL | Decimal | Output Mode for channel 0. |
Ch1AnalogDigitalMode | BOOL | Decimal | Output Mode for channel 1. |
Ch2AnalogDigitalMode | BOOL | Decimal | Output Mode for channel 2. |
Ch3AnalogDigitalMode | BOOL | Decimal | Output Mode for channel 3. |
Ch4AnalogDigitalMode | BOOL | Decimal | Output Mode for channel 4. |
Ch5AnalogDigitalMode | BOOL | Decimal | Output Mode for channel 5. |
Ch6AnalogDigitalMode | BOOL | Decimal | Output Mode for channel 6. |
Ch7AnalogDigitalMode | BOOL | Decimal | Output Mode for channel 7. |
Ch0DigitalSSFault | BOOL | Decimal | Internal Safe State value for Digital channel 0. |
Ch1DigitalSSFault | BOOL | Decimal | Internal Safe State value for Digital channel 1. |
Ch2DigitalSSFault | BOOL | Decimal | Internal Safe State value for Digital channel 2. |
Ch3DigitalSSFault | BOOL | Decimal | Internal Safe State value for Digital channel 3. |
Ch4DigitalSSFault | BOOL | Decimal | Internal Safe State value for Digital channel 4. |
Ch5DigitalSSFault | BOOL | Decimal | Internal Safe State value for Digital channel 5. |
Ch6DigitalSSFault | BOOL | Decimal | Internal Safe State value for Digital channel 6. |
Ch7DigitalSSFault | BOOL | Decimal | Internal Safe State value for Digital channel 7. |
EDTCommandData | SINT | Decimal | Extended data table command response data settings-these echo the EDT response data written to the module during calibration of the channels. |
EDTCommand | SINT | Decimal | Extended data table response settings-these echo the EDT response data written to the module during calibration of the channels. |
CommandFlag | BOOL | Decimal | Used to determine whether the EDTResponse command is enabled. |
SSDigitalData | SINT | Binary | These members represent the Digital Safe State data. |
SSOutputControl | SINT | Binary | These 8 members represent the Output Control for the Safe State data. The two members SSFaultReset and SSOutputEnable only are used. The remaining six members are reserved. |
SSFaultReset | BOOL | Decimal | This member resets any fault conditions. |
SSOutputEnable | BOOL | Decimal | This member enables the outputs for the channels. |
SSCh0AnalogData | INT | Decimal | Internal Safe State data for Analog channel 0. |
SSCh1AnalogData | INT | Decimal | Internal Safe State data for Analog channel 1. |
SSCh2AnalogData | INT | Decimal | Internal Safe State data for Analog channel 2. |
SSCh3AnalogData | INT | Decimal | Internal Safe State data for Analog channel 3. |
SSCh4AnalogData | INT | Decimal | Internal Safe State data for Analog channel 4. |
SSCh5AnalogData | INT | Decimal | Internal Safe State data for Analog channel 5. |
SSCh6AnalogData | INT | Decimal | Internal Safe State data for Analog channel 6. |
SSCh7AnalogData | INT | Decimal | Internal Safe State data for Analog channel 7. |
Provide Feedback