- Studio 5000 Logix Designer
- Tasks, programs, and routines
- Add-On Instructions
- Controller Organizer
- Logical Organizer
- Alarms
- Tag-based alarms
- Tag Editor and Data Monitor
- Configure settings for Tag Editor and Data Monitor
- Equipment phases
- Equipment Sequences
- Equipment Sequence Diagrams
- Ladder Editor
- Structured Text Editor
- Sequential Function Chart Editor
- Define the steps of an SFC process
- PlantPAx instruction properties
- Controller Properties
- Editing Controller Properties
- Controller Security
- Source Protection
- License Source Protection for Routines and Add-On Instructions
- Module Information
- 1756 ControlLogix I/O Modules
- Instruction Set
Module-defined Data Types (150-SMC Flex-C)
The tables below list and describe the Input and Output module-defined data types for this module.
Input Data Types
Data Links | Data Type |
0 | AB:150SMCFlex_8Bytes:I:0 |
2 | AB:150SMCFlex_12Bytes:I:0 |
4 | AB:150SMCFlex_16Bytes:I:0 |
6 | AB:150SMCFlex_20Bytes:I:0 |
8 | AB:150SMCFlex_24Bytes:I:0 |
Member Name | Bit in Previous Word | Data Type | Default Display Style | DPI Description |
LogicStatus | INT | Binary | Logic Status | |
Enabled | 0 | BOOL | Decimal | Enabled |
Running | 1 | BOOL | Decimal | Running |
Phasing | 2 | BOOL | Decimal | Phasing |
PhasingActive | 3 | BOOL | Decimal | Phasing Active |
Starting | 4 | BOOL | Decimal | Starting |
Stopping | 5 | BOOL | Decimal | Stopping |
Alarm | 6 | BOOL | Decimal | Alarm |
Fault | 7 | BOOL | Decimal | Fault |
AtSpeed | 8 | BOOL | Decimal | At Speed |
Start | 9 | BOOL | Decimal | Start |
ByPass | 10 | BOOL | Decimal | Bypass |
Ready | 11 | BOOL | Decimal | Ready |
Output Data Types
Data Links | Data Type |
0 | AB:150SMCFlex_4Bytes:O:0 |
2 | AB:150SMCFlex_8Bytes:O:0 |
4 | AB:150SMCFlex_12Bytes:O:0 |
6 | AB:150SMCFlex_16Bytes:O:0 |
8 | AB:150SMCFlex_20Bytes:O:0 |
Member Name | Bit in Previous Word | Data Type | Default Display Style | DPI Description |
LogicCommand | INT | Binary | Logic Command | |
Stop | 0 | BOOL | Decimal | Stop |
Start | 1 | BOOL | Decimal | Start |
Option1Command | 2 | BOOL | Decimal | Option 1 Command |
ClearFault | 3 | BOOL | Decimal | Clear Fault |
Option2Command | 4 | BOOL | Decimal | Option 2 Command |
Provide Feedback