Module Properties Dialog Box - SynchLink Configuration Tab Overview (1756-SYNCH)

Module Properties Dialog Box - SynchLink Configuration Tab Overview (1756-SYNCH)

Use this tab to configure the format of the source of the transmitted Direct Data.
Parameters
Transmitted Direct Words
Allows you to specify the source for each direct word selected by the Transmit Comm Format. The pull-down menus on this dialog are individually enabled, depending on the number of direct words indicated.
TIP:
If no Direct Transmit words exist, then this tab will not appear
The pull-down menus may consist of the following options:
  • Received Direct Word <n>
    - Word <n> is to be passed directly from the Receive port to the Transmit port as transmit word <n>, where <n> is the word number and must match the transmitted direct word number. This option is available for direct word <n> only when the Receive Port Comm Format includes direct word <n>.
  • Multiplier
    - Receive port word <n> is to be multiplied by the multiplier in the output tag, and the product passed to the Transmit port as transmitted word <n>. Note that only one word can use the multiplier function. If it is selected for one word, the option is removed from the pull-down menus for the other words. This option is available for direct word <n> only when the Receive Port Comm Format includes direct word <n>.
  • Output DirectData[<n>]
    - The value of DirectData[<n>] from the output tag associated with this module is to be written to the transmit port as transmitted word <n>, where <n> is the word number and must match the transmitted direct word number. This is the default option.
OK
Click this button to accept your edits and close the dialog.
Cancel
Click this button to cancel your edits and close the dialog.
Apply
Click this button to apply your edits and continue editing.
Help
Click this button for help on this tab.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal