Function Block Properties dialog box - Autotune tab (MMC)
The Modular Multivariable Control (MMC) instruction controls two process variables (PV) to their setpoints (SP) using up to three control variables. The MMC instruction calculates the control variables (CV1, CV2, and CV3) in the auto mode based on the PV1 -SP1, PV2 - SP2 deviation, internal model, and tuning.
Use the
Autotune
tab to configure autotuning for the selected MMC function block.The following table describes the parameters available on the
Autotune
tab:Parameter | Description |
Autotune Input | |
Process Type | Select the process type for both PV1 and PV2 as Integrating or Non-integrating. The default value is Non-integrating. |
PV1 | |
PV Change Limit | Enter a value for the PV1 tuning limit scaled in the PV units. When Autotune is running and predicting PV1 exceeds this limit, the tuning aborts. The default value is 0. |
Autotune Timeout Limit | Enter a value in minutes for the maximum time for autotune to complete. When autotune exceeds this time, tuning aborts. The default value is 60.0 minutes. |
Noise Level | Select an estimate of the noise level expected on PV1 to compensate for it during tuning. Valid values include:
The default value is Medium. |
PV2 | |
PV Change Limit | Enter a value for the PV2 tuning limit scaled in the PV units. When Autotune is running and predicting PV2 exceeds this limit, the tuning aborts. The default value is 0. |
Autotune Timeout Limit | Enter a value in minutes for the maximum time for autotune to complete. When autotune exceeds this time, tuning aborts. The default value is 60.0 minutes. |
Noise Level | Select an estimate of the noise level expected on PV2 to compensate for it during tuning. Valid values include:
The default value is Medium. |
Perform Autotune on | Choose to perform autotune on control variable 1, 2, or 3. |
CV Step Size | Enter a percentage for the CV1, CV2, or CV3 (whichever one you chose to perform autotune on) step size for the tuning step test. Step size is directly added to the applicable CV1, CV2, or CV3 subject to high or low limiting. The valid range is -100...100%. The default value is 10%. |
Start | Click this button to start the autotune request for the applicable:
The request is ignored when the applicable output (CV1, CV2, or CV3) is not in Manual mode. The Start button is enabled when:
If you have made changes to any of the property dialog boxes, a dialog box displays that prompts you to save all changes before you start auto tuning. If you click:
|
Abort | Click this button to abort the autotune request for the applicable:
The Abort button is only enabled while auto tuning is being performed. |
Autotune State | Displays one of the following statuses for PV1 or PV2 and the applicable CV1, CV2, or CV3:
|
Current Model Values | Displays the current model values from the applicable CV1, CV2, or CV3 CC tag. These values are refreshed to match the corresponding tag parameter values when you click the Set Tuned Values button.
|
Autotuned Model Values | Displays the tuned model values for the applicable CV1, CV2, or CV3. When the dialog box is opened without a tune being in process, displays the current tuned values from the tag. These values are updated when:
The following values are displayed:
|
Set PV1 Tuned Values | Click this button to accept the Autotune Model Values and and Response Time Constant speed for the applicable CV1 - PV1, CV2 - PV1, or CV3 - PV1. At this time, the Autotuned Model Values and selected Response Time Constant values are copied to Current Model Values. This button is only enabled in online mode. |
Set PV2 Tuned Values | Click this button to accept the Autotune Model Values and and Response Time Constant speed for the applicable CV1 - PV2, CV2 - PV2, or CV3 - PV2. At this time, the Autotuned Model Values and selected Response Time Constant values are copied to Current Model Values. This button is only enabled in online mode. |
PV1 Status | Indicates the tuning status for the applicable CV1 - PV1, CV2 - PV1, or CV3 - PV1.
|
PV2 Status | Indicates the tuning status for the applicable CV1 - PV2, CV2 - PV2, or CV3 - PV2.
|
Status | Displays status information for blocks containing status bits. If none of the status bits are set, an OK message appears in this field. Otherwise, a list of the status bits that are set appears here. This list is comprised of the parameter names associated with the status bits, and typically explain which parameters were configured with invalid values. |
Execution Order | Displays the block's execution number if the routine is in a verified state. If the routine is not yet verified, a Routine not verified message appears. Note that this item is read-only. |
Never display description in a routine | Select this check box if you do not want the description to display in the routine. |
OK | Click this button to add the selected item in the instruction list to the routine and close the Function Block Properties dialog box. |
Cancel | Click this button to cancel any edits you have made and close the Function Block Properties dialog box. |
Apply | Click this button to accept your changes and continue editing in the Function Block Properties dialog box.Note that the Apply button is not used to set autotune values. You must use the Set Tuned Values button instead. |
Provide Feedback