Function Block Properties Dialog Box - General Configuration Tab Overview (IMC)
The Internal Model Control (IMC) instruction controls a single process variable by manipulating a single control-variable output. This function block performs an algorithm where the actual error signal is compared against that of an internal first-order lag plus deadtime model of the process. The IMC function block calculates the control variable output (CV) in the Auto mode based on the PV deviation from the set point (SP), internal model, and tuning.
Use the
General Configuration
tab of the Function Block Properties
dialog box to set the values for the parameters of the selected IMC function block.The following table describes the parameters available on the
General Configuration
tab:Parameter | Description |
Timing | |
| Sets the value of the TimingMode parameter. Supports the following options:Periodic = 0 (default)Oversampling = 1Real Time = 2 |
| Sets the value of the Oversample ![]() t parameter.This field is only enabled if you chose the Oversampling option for the TimingMode parameter.Valid values are in the range of 0 to the maximum of the TON_Timer elapsed time (4194.303 sec.) The default value is 0. |
| Sets the value of the RTSTime parameter.This field is only enabled if you chose the Real Time option for the TimingMode parameter.Valid values are in the range of 1...32767 (1 count = 1 millisecond). |
Control Variables | |
| Select this check box to enable CV Tracking when autotune is set to OFF. |
| Enter the control variable track values in the range of 0.0...100.0. The default value is 0.0. These values are useful in multiloop selection schemes where you want the IMC instruction to follow the output of a different controlling algorithm, where you would connect the output of the controlling algorithm into the CVTrackValue. The Use CV Track Values check box must be selected for you to enter values in CV Track Value . |
| Enter the control variable override value fin the range of 0.0...100.0. The default value is 0.0. Set this value in Override mode. These values should correspond to a safe state output of the IMC loop. |
| Select this check box to reset the program control values. |
| When this check box is selected, the instruction is placed in the Manual mode when CVInitializing is set to TRUE unless the current mode is Override or Hand. When the check box is not selected, the instruction's mode does not change. |
PV Tracking | Select this check box to enable the SP to track the PV. This control is ignored in CascadeRatio or Auto modes. |
Status | Displays status information for blocks containing status bits. If none of the status bits are set, an OK message appears in this field. Otherwise, a list of the status bits that are set appears here. This list is comprised of the parameter names associated with the status bits, and typically explain which parameters were configured with invalid values. |
Execution Order | Displays the block's execution number if the routine is in a verified state. If the routine is not yet verified, a Routine not verified message appears. Note that this item is read-only. |
Never display description in a routine | Select this check box if you do not want the description to display in the routine. |
OK | Click this button to add the selected item in the instruction list to the routine and close the Function Block Properties dialog box. |
Cancel | Click this button to cancel any edits you have made and close the Function Block Properties dialog box. |
Apply | Click this button to accept your changes and continue editing in the Function Block Properties dialog box. |
Provide Feedback