The ASEM 6300B Atom Class Box PCs include Intel Apollo Lake Atom processors, which make them ideal for human machine interface (HMI), IIoT gateway and data logging applications. Features a fanless single-board design for high reliability. Compatible with DIN Rail or book mounting within your electrical enclosure. Its single DisplayPort connector can be connected to your ASEM 6300M industrial monitor.
- Includes Intel Apollo Lake Atom processor, which are ideal for human machine interface (HMI), IIoT gateway and data logging applications
- Available in single DisplayPort units that support up to 4K high resolution and feature 2x Ethernet and 2x USB 3.0 (Type A) ports
- Offers robust mass storage supplied by an M.2 SSD up to 240 GB (PC Only)
- Offers 4 GB or 8 GB DDR4 RAM that is permanently soldered to the motherboard to help prevent issues from shock and vibration
- Offers fanless, book mount construction, which is optimal for applications requiring low maintenance
- ThinManager®-ready
A runtime license for the FactoryTalk Remote Access Basic is now available free of charge for all ASEM 6300 industrial PCs, including both new units and those you have already purchased and installed. Download it from Rockwell Automation’s Product Compatibility and Download Center to get started.
Overview
Intel Atom Class Box PC
- Available in single DisplayPort units that support up to 4K high resolution and feature 2x Ethernet and 2x USB 3.0 (Type A) ports
- Offers robust mass storage supplied by an M.2 SSD up to 480 GB (PC Only)
- Offers 4 GB or 8 GB DDR4 RAM that is permanently soldered to the motherboard to help prevent issues from shock and vibration
- Preloaded with a ThinManager-ready BIOS
|
6300B-BMA/DRA |
6300B-BMF/DRF |
6300B-BMN/DRN |
|
Family Standard Functions | Chipset |
Intel Apollo Lake |
Intel Apollo Lake |
Intel Apollo Lake |
Video controller |
Intel HD Graphics 500 integrated in x5-E3930, 400/550 MHz |
Intel HD Graphics 500 integrated in x5-E3930, 400/550 MHz |
Intel HD Graphics 500 integrated in x5-E3930, 400/550 MHz |
|
Additional BIOS onboard |
ThinManager Ready |
ThinManager Ready |
ThinManager Ready |
|
Family Configurable Functions
|
Processor |
Intel® Atom™ x5-E3930 1.3GHz (1.8GHz Burst), 2 cores/ 2 threads, 2 MB L2 cache |
Intel® Atom™ x5-E3930 1.3GHz (1.8GHz Burst), 2 cores/ 2 threads, 2 MB L2 cache |
Intel® Atom™ x5-E3930 1.3GHz (1.8GHz Burst), 2 cores/ 2 threads, 2 MB L2 cache |
System memory – RAM |
4GB or 8GB, LP-DDR4 - 2400 (soldered), processor dependent |
4GB or 8GB, LP-DDR4 - 2400 (soldered), processor dependent |
4GB or 8GB, LP-DDR4 - 2400 (soldered), processor dependent |
|
Mass storage |
M.2 size 2242 key B SSD SATA III (up to 480 GB) |
M.2 size 2242 key B SSD SATA III (up to 480 GB) |
M.2 size 2242 key B SSD SATA III (up to 480 GB) |
|
Operating system |
Windows 10 2019 LTSC or no OS |
Windows 10 2019 LTSC or no OS |
Windows 10 2019 LTSC or no OS |
|
Mounting |
Book mount or DIN Rail mount, Wall mount available with accessory kit purchase |
Book mount or DIN Rail mount, Wall mount available with accessory kit purchase |
Book mount or DIN Rail mount, Wall mount available with accessory kit purchase |
|
TPM |
TPM BIOS or none |
TPM BIOS or none |
TPM BIOS or none |
|
Family Standard Functions, continued | Power |
24V DC (18...32V DC) isolated |
24V DC (18...32V DC) isolated |
24V DC (18...32V DC) isolated |
Operating temperature |
0...55 °C (32…131 °F) with x5 processor 0...50 °C (32…122 °F) with x7 processor |
0...50 °C (32…122 °F) |
0...50 °C (32…122 °F) |
|
Storage temperature |
-10...+60 °C (+14…140 °F) |
-10...+60 °C (+14…140 °F) |
-10...+60 °C (+14…140 °F) |
|
Humidity |
20% to 90% (non-condensing) |
20% to 90% (non-condensing) |
20% to 90% (non-condensing) |
|
Serial |
- |
1x RS232/422/485 (DB9M) |
1x RS232/422/485 (DB9M) |
|
USB |
2x USB 3.0 (Type A) |
4x USB 3.0 (Type A) |
4x USB 3.0 (Type A) |
|
Video output |
1 x DisplayPort |
1 x DisplayPort |
2 x DisplayPort |
|
LAN |
2 x Ethernet 10/100/1000 Mbps (Intel I210, RJ45) |
4 x Ethernet 10/100/1000 Mbps (Intel I210, RJ45) |
2 x Ethernet 10/100/1000 Mbps (Intel I210, RJ45) |
|
Battery |
Lithium CR2032 3V |
Lithium CR2032 3V |
Lithium CR2032 3V |
|
Approvals |
CE (EN 61326-1, EN 61010-1, EN 61010-2-201) cULus Listed (UL61010) RCM KCC UKCA |
CE (EN 61326-1, EN 61010-1, EN 61010-2-201) cULus Listed (UL61010) RCM KCC UKCA |
UL Class 1 Div II ATEX CE (EN 61326-1, EN 61010-1, EN 61010-2-201) cULus Listed (UL61010) RCM KCC UKCA |
Product Selection
Catalog Number | Description | Best Selling | Lifecycle | Quick Actions |
---|---|---|---|---|
6300B-BMADNA-AB8AW19NNNNNN-NN1S | Industrial Box Computer, Book Mount, Fanless, intel Atom, 4GB RAM, 128GB SSD, 2 Ethernet, 2 USB3, 1 DP, Windows 10 IoT Enterprise 64-bit OS, No Pre-Installed Software, 24 VDC Industrial Box Computer, Book Mount, Fanless, intel Atom, 4GB RAM, 128GB SSD, 2 Ethernet, 2 USB3, 1 DP, Windows 10 IoT Enterprise 64-bit OS, No Pre-Installed Software, 24 VDC |
|
Active | |
6300B-BMADNA-AC9AW19NNNNNN-NN1S | Industrial Box Computer, Book Mount, Fanless, intel Atom, 8GB RAM, 256GB SSD, 2 Ethernet, 2 USB3, 1 DP, Windows 10 IoT Enterprise 64-bit OS, No Pre-Installed Software, 24 VDC Industrial Box Computer, Book Mount, Fanless, intel Atom, 8GB RAM, 256GB SSD, 2 Ethernet, 2 USB3, 1 DP, Windows 10 IoT Enterprise 64-bit OS, No Pre-Installed Software, 24 VDC |
|
Active | |
6300B-PBCDNB-3CBBW19NNNBNN-NN1S | Industrial Box Computer, Wall Mount, Fanless, intel i3, 8GB RAM, 256GB SSD, 1 PCIe, 4 Ethernet, 3 USB3, 2 USB2, 1 RS232, 1 DVI, Windows 10 IoT Enterprise 64-bit OS, No Pre-Installed Software, 24 VDC |
|
Active | |
6300B-PBCDNB-7EDBW19NNNDNN-NN1S | Industrial Box Computer, Wall Mount, Fanless, intel i7, 32GB RAM, 1TB SSD, 1 PCIe, 4 Ethernet, 3 USB3, 2 USB2, 1 RS232, 1 DVI, Windows 10 IoT Enterprise 64-bit OS, No Pre-Installed Software, 24 VDC | Active | ||
6300B-PBCDNB-7BNBNNNNNNNNN-NN1S | Industrial Box Computer, Wall Mount, Fanless, intel i7, 4GB RAM, No installed SSD, 1 PCIe, 4 Ethernet, 3 USB3, 2 USB2, 1 RS232, 1 DVI, Without OS, No Pre-Installed Software, 24 VDC | Active |
- Catalog Number
- 6300B-BMADNA-AB8AW19NNNNNN-NN1S
- Description
- Industrial Box Computer, Book Mount, Fanless, intel Atom, 4GB RAM, 128GB SSD, 2 Ethernet, 2 USB3, 1 DP, Windows 10 IoT Enterprise 64-bit OS, No Pre-Installed Software, 24 VDC Industrial Box Computer, Book Mount, Fanless, intel Atom, 4GB RAM, 128GB SSD, 2 Ethernet, 2 USB3, 1 DP, Windows 10 IoT Enterprise 64-bit OS, No Pre-Installed Software, 24 VDC
- Best Selling
-
- Lifecycle
- Active
- Catalog Number
- 6300B-BMADNA-AC9AW19NNNNNN-NN1S
- Description
- Industrial Box Computer, Book Mount, Fanless, intel Atom, 8GB RAM, 256GB SSD, 2 Ethernet, 2 USB3, 1 DP, Windows 10 IoT Enterprise 64-bit OS, No Pre-Installed Software, 24 VDC Industrial Box Computer, Book Mount, Fanless, intel Atom, 8GB RAM, 256GB SSD, 2 Ethernet, 2 USB3, 1 DP, Windows 10 IoT Enterprise 64-bit OS, No Pre-Installed Software, 24 VDC
- Best Selling
-
- Lifecycle
- Active
- Catalog Number
- 6300B-PBCDNB-3CBBW19NNNBNN-NN1S
- Description
- Industrial Box Computer, Wall Mount, Fanless, intel i3, 8GB RAM, 256GB SSD, 1 PCIe, 4 Ethernet, 3 USB3, 2 USB2, 1 RS232, 1 DVI, Windows 10 IoT Enterprise 64-bit OS, No Pre-Installed Software, 24 VDC
- Best Selling
-
- Lifecycle
- Active
- Catalog Number
- 6300B-PBCDNB-7EDBW19NNNDNN-NN1S
- Description
- Industrial Box Computer, Wall Mount, Fanless, intel i7, 32GB RAM, 1TB SSD, 1 PCIe, 4 Ethernet, 3 USB3, 2 USB2, 1 RS232, 1 DVI, Windows 10 IoT Enterprise 64-bit OS, No Pre-Installed Software, 24 VDC
- Lifecycle
- Active
- Catalog Number
- 6300B-PBCDNB-7BNBNNNNNNNNN-NN1S
- Description
- Industrial Box Computer, Wall Mount, Fanless, intel i7, 4GB RAM, No installed SSD, 1 PCIe, 4 Ethernet, 3 USB3, 2 USB2, 1 RS232, 1 DVI, Without OS, No Pre-Installed Software, 24 VDC
- Lifecycle
- Active
Documentation
Certifications
- CE (EN 61326-1, EN 61010-1, EN 61010-2-201)
- cULus Listed (UL61010)
- RCM
- KCC
- UKCA
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
You may also be interested in