Customize the iClass book mount ASEM™ 6300B-SB0 box PCs in the field by placing third party modules in up to four PCIe slots. Featuring four ethernet ports, a multi-standard serial port, a DVI connector for your industrial monitor and three USB ports, users can connect to this PC with ease. An optional cooling fan increases reliability in harsh industrial environments. ASEM 6300B-SB0 PCs come standard with the Windows® 10 IoT Enterprise LTSC operating system but are optionally available without an operating system.
Pair with FactoryTalk® View SE or FactoryTalk® Optix™ software to provide the optimal HMI experience within the Rockwell Automation® Connected Enterprise® production system. All ASEM 6300 PCs come preloaded with a ThinManager®-ready BIOS for enhanced cybersecurity. Multiple PCs with locally stored applications spread across a plant floor can increase the attack surface and security risks. ThinManager software allows applications to run and be maintained from a central and secure location.
A runtime license for the FactoryTalk Remote Access Basic is now available free of charge for all ASEM 6300 industrial PCs, including both new units and those you have already purchased and installed. Download it from Rockwell Automation’s Product Compatibility and Download Center to get started.
Overview
Intel Core iClass Book Mount Box PC
- Includes Core i3, i5 and i7 dual- and quad-core 7th generation 64-bit processors for mid-size applications
- Provides 4 x Ethernet, 5 x USB (Type A), 1 x RS-232 (DB9M), 1 x DVI-D, 1xRS232/422/485 isolated (DB9M; four display port configuration only)
- Available with our without cooling fan
- Preloaded with a ThinManager-ready BIOS and an option for Windows 10 IoT Enterprise LTSC 2021
6300B-SB0 | ||
---|---|---|
Family Configurable Functions for SB0 | Processor |
|
Chip Set |
|
|
Video controller |
|
|
System memory – RAM |
|
|
Mass storage |
|
|
OS Install Location |
|
|
Operating system |
|
|
Chipset | Intel Kaby Lake H generation (Platform Controller Hub), Included into processor chip (SoC) | |
System Configuration |
|
|
PCI Expansion |
|
|
Com Ports 1 |
|
|
Com Ports 2 |
|
|
Storage 1 |
|
|
Storage 2 |
|
|
Storage 3 |
|
|
TPM |
|
|
Fan optional on 2 PCI expansion configs |
- operating temperature 0…50 °C (32…122 °F) (Core i3 and 15 processor) - operating temperature 0…45 °C (32…113 °F) (24x7 HDD or Core i7 processor)
(2x tachometric fans 40x40x20 mm), required to ensure: - operating temperature 0…50 °C (32…122 °F) (24x7 HDD or Core i7 processor) - use of expansion cards up to a maximum of 20 W total |
|
Long Distance |
|
|
Family Standard Functions for SB0 | Mounting | Book mount
|
Additional BIOS Onboard | ThinManager Ready | |
Power | 24V DC (18V to 32V DC) isolated | |
Operating temperature |
0…50 °C (32…122 °F) 5…45 °C (41…113 °F) (24x7 HDD or Intel® Core™ i7 processor) 5…45 °C (41…113 °F) (Standard HDD)
0…50 °C (32…122 °F) 0…50 °C (32…122 °F) (24x7 HDD or Core i7 processor) 5…45 °C (41…113 °F) (Standard HDD) |
|
Storage temperature | -10 … +60 °C (14…140 °F) | |
Humidity | 20… 90% RH (non-condensing) | |
USB | 2x USB 3.0 (Type-A), 2x USB 2.0 (Type-A), 1x USB 3.0 (Type-A) front | |
LAN | 4x Gigabit Ethernet (RJ45) | |
Serial | 1x RS232 (DB9M) | |
Video | 1x DVI-D (Resolution up to 1920x1080) | |
Protection Grade | IP20 | |
Battery | 1x CR2032 Removeable Front access | |
Approvals |
|
Product Selection
Catalog Number | Description | Best Selling | Lifecycle | Quick Actions |
---|---|---|---|---|
6300B-BMADNA-AB8AW19NNNNNN-NN1S | Industrial Box Computer, Book Mount, Fanless, intel Atom, 4GB RAM, 128GB SSD, 2 Ethernet, 2 USB3, 1 DP, Windows 10 IoT Enterprise 64-bit OS, No Pre-Installed Software, 24 VDC Industrial Box Computer, Book Mount, Fanless, intel Atom, 4GB RAM, 128GB SSD, 2 Ethernet, 2 USB3, 1 DP, Windows 10 IoT Enterprise 64-bit OS, No Pre-Installed Software, 24 VDC |
|
Active | |
6300B-BMADNA-AC9AW19NNNNNN-NN1S | Industrial Box Computer, Book Mount, Fanless, intel Atom, 8GB RAM, 256GB SSD, 2 Ethernet, 2 USB3, 1 DP, Windows 10 IoT Enterprise 64-bit OS, No Pre-Installed Software, 24 VDC Industrial Box Computer, Book Mount, Fanless, intel Atom, 8GB RAM, 256GB SSD, 2 Ethernet, 2 USB3, 1 DP, Windows 10 IoT Enterprise 64-bit OS, No Pre-Installed Software, 24 VDC |
|
Active | |
6300B-PBCDNB-3CBBW19NNNBNN-NN1S | Industrial Box Computer, Wall Mount, Fanless, intel i3, 8GB RAM, 256GB SSD, 1 PCIe, 4 Ethernet, 3 USB3, 2 USB2, 1 RS232, 1 DVI, Windows 10 IoT Enterprise 64-bit OS, No Pre-Installed Software, 24 VDC |
|
Active | |
6300B-PBCDNB-7EDBW19NNNDNN-NN1S | Industrial Box Computer, Wall Mount, Fanless, intel i7, 32GB RAM, 1TB SSD, 1 PCIe, 4 Ethernet, 3 USB3, 2 USB2, 1 RS232, 1 DVI, Windows 10 IoT Enterprise 64-bit OS, No Pre-Installed Software, 24 VDC | Active | ||
6300B-PBCDNB-7BNBNNNNNNNNN-NN1S | Industrial Box Computer, Wall Mount, Fanless, intel i7, 4GB RAM, No installed SSD, 1 PCIe, 4 Ethernet, 3 USB3, 2 USB2, 1 RS232, 1 DVI, Without OS, No Pre-Installed Software, 24 VDC | Active |
- Catalog Number
- 6300B-BMADNA-AB8AW19NNNNNN-NN1S
- Description
- Industrial Box Computer, Book Mount, Fanless, intel Atom, 4GB RAM, 128GB SSD, 2 Ethernet, 2 USB3, 1 DP, Windows 10 IoT Enterprise 64-bit OS, No Pre-Installed Software, 24 VDC Industrial Box Computer, Book Mount, Fanless, intel Atom, 4GB RAM, 128GB SSD, 2 Ethernet, 2 USB3, 1 DP, Windows 10 IoT Enterprise 64-bit OS, No Pre-Installed Software, 24 VDC
- Best Selling
-
- Lifecycle
- Active
- Catalog Number
- 6300B-BMADNA-AC9AW19NNNNNN-NN1S
- Description
- Industrial Box Computer, Book Mount, Fanless, intel Atom, 8GB RAM, 256GB SSD, 2 Ethernet, 2 USB3, 1 DP, Windows 10 IoT Enterprise 64-bit OS, No Pre-Installed Software, 24 VDC Industrial Box Computer, Book Mount, Fanless, intel Atom, 8GB RAM, 256GB SSD, 2 Ethernet, 2 USB3, 1 DP, Windows 10 IoT Enterprise 64-bit OS, No Pre-Installed Software, 24 VDC
- Best Selling
-
- Lifecycle
- Active
- Catalog Number
- 6300B-PBCDNB-3CBBW19NNNBNN-NN1S
- Description
- Industrial Box Computer, Wall Mount, Fanless, intel i3, 8GB RAM, 256GB SSD, 1 PCIe, 4 Ethernet, 3 USB3, 2 USB2, 1 RS232, 1 DVI, Windows 10 IoT Enterprise 64-bit OS, No Pre-Installed Software, 24 VDC
- Best Selling
-
- Lifecycle
- Active
- Catalog Number
- 6300B-PBCDNB-7EDBW19NNNDNN-NN1S
- Description
- Industrial Box Computer, Wall Mount, Fanless, intel i7, 32GB RAM, 1TB SSD, 1 PCIe, 4 Ethernet, 3 USB3, 2 USB2, 1 RS232, 1 DVI, Windows 10 IoT Enterprise 64-bit OS, No Pre-Installed Software, 24 VDC
- Lifecycle
- Active
- Catalog Number
- 6300B-PBCDNB-7BNBNNNNNNNNN-NN1S
- Description
- Industrial Box Computer, Wall Mount, Fanless, intel i7, 4GB RAM, No installed SSD, 1 PCIe, 4 Ethernet, 3 USB3, 2 USB2, 1 RS232, 1 DVI, Without OS, No Pre-Installed Software, 24 VDC
- Lifecycle
- Active
Documentation
Certifications
- CE
- RoHS
- UKCA
- cULus Listed
- KCC
- RCM
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
You may also be interested in