Push buttons and signaling devices include a broad spectrum of operators. We offer push buttons, toggle switches, pendant stations, indicator lights, assembled operator stations, and operator station enclosures. Our audible and visual signaling devices include horns, loudspeakers, beacons, strobes, panel light bars and tower stack lights. They help to reduce downtime by signaling breakdowns and material shortages as well as alert operators of hazards.
- Product Selection
- Overview
Product Selection
Showing
1
-
24
of
36
Results

0001852C/852D On-Machine LED Indicators
852C and 852D On-Machine LED Indicators are designed to enhance machine functionality across various industrial applications.

0002855 Control Tower Stack Lights
These stack lights are available in three sizes with UL Type 4/4X/13, IP65 ratings, to meet the most challenging panel and on-machine applications.

0003800T/H Operators
Our Bulletin 800T/H 30 mm Operators are designed and constructed to perform in the most demanding industrial environments.

0004Back of Panel Components, 30 mm
Our Bulletin 800T/H 30 mm Back-of-Panel Components include a wide variety of contact block types.

000530 mm Assembled Operator Stations
Our 30 mm Assembled Stations are available in die-cast aluminum, stainless steel, glass, and thermoplastic polyester resin construction.

0006800F 22 mm Round Operators
Our Bulletin 800F 22 mm Round Operator family meets demanding performance specifications.

0007800FC Pendant Stations
Our Bulletin 800FC Pendant Stations use the time-saving line of Bulletin 800F 22.5 mm push buttons for minimum inventory and maximum efficiency.

0008800FD Monolithic Push Buttons
Our Bulletin 800FD Monolithic Operators are designed to meet worldwide standards.

0009800MB/800MR Oiltight Operators
Our Bulletin 800MB/800MR Oiltight Operators are tough and rugged for your heavy-duty applications.

0010800F 90 mm Enclosed
Our 22 mm Assembled Stations include die cast aluminum, enclosed, and pendant options.

0011800F Back-of-Panel Components
Our 22 mm Back-of Panel Components include a rotating collar that allows for easy one-hand latch removal.

0012440J Grip Enabling Switches
Our Grip Switches can be used as part of the conditions required to allow safe working inside a machine guard.

0013440E Lifeline 3 Cable Pull Switches
Our Bulletin 440E Lifeline™ 3 Cable Pull Switches are cable (rope) operated emergency-stop devices designed to meet the stringent requirements of ISO 13850 (Safety of Machinery—Emergency Stop Equipment).

0014440E Lifeline 4 Cable Pull Switches
Our Bulletin 440E Lifeline™ 4 Cable Pull Switches can be installed along or around awkward machinery such as conveyors and provide a constant emergency stop access.

0015440E Lifeline 5 Cable Pull Switches
Our Bulletin 440E Lifeline™ 5 Cable Pull Switches are microprocessor-based solutions that bring advanced features and diagnostics that help enhance safety and improve productivity.

0016440E Lifeline Rope Tensioner System
Our Bulletin 440E Lifeline Rope Tensioner System (LRTS) is a unique cable (rope) tensioning system which enables quicker installation of cable actuated systems.

0017800R Hazardous Location Operators
Our Bulletin 800R Hazardous Location Operators are designed for Division 2/Zone 2 hazardous locations.

0018800H Type 7 & 9 Hazardous Location Operators
Our Bulletin 800H Type 7 & 9 Hazardous Location Operators offer unmatched selection, superior corrosion resistance, and choice of conduit seal-off solutions.

0019800G Hazardous Location Operators
Our Bulletin 800G Hazardous Location Push Buttons are designed for industrial applications where flammable gases, vapors, or dusts may be present.

0020800B 16 mm Operators
Our Bulletin 800B 16 mm Operators can meet your light industrial and instrumentation application needs with their highly configurable and flexible design.

0021800K Piezoelectric
Our Bulletin 800K Piezoelectric Push Buttons are available in 22.5 and 30.5 mm sizes.

0022800L Indicator Lights
Our Bulletin 800L Indicator Lights are ideal for commercial-grade and light-industrial applications.

0023800P Touch/Palm Operators
Our Bulletin 800P Touch/Palm Operators are made for applications requiring electromechanical operation for safety, resistance to RFI, and an ergonomically sensitive design to reduce risk factors associated with cumulative trauma disorders.

0024800T 18 mm Pilot Lights
Our Bulletin 800T 18 mm Pilot Lights are a line of small, heavy-duty pilot lights.