Looking for specifications? Need technical documentation for your photoelectric sensors? You can find it here.
42 Background Suppression Sensors
Includes:
- 42BA Short-range Background Suppression Sensors
- 42BC Long-range Background Suppression Sensors
- 42BT Long-range Background Suppression Sensors
42/837 Clear Object Detection
Includes:
- 42 ClearSight™ RightSight™ Clear Object Detection
- 42 ClearSight 9000 Clear Object Detection Sensors
45 Color and Contrast Sensors
Includes:
- 45CLR ColorSight™ Color and Contrast Sensors
- 46CLR ColorSight True Color Sensors
- 45CRM Color Registration Mark Sensors
42/46 Fiber Optic Sensors and 43 Fiber Optic Cables
Includes:
- 42FA Slim Fiber Optic Sensors
- 43GR, 43GT Glass Fiber Optic Cables
- 43P Plastic Fiber Optic Cables
- 46DFA PHOTOSWITCH® DIN Rail Fiber Optic Amplifier
42 General Purpose Sensors
Includes:
- 42AF RightSight™ M30 30 mm High Power General Purpose Sensors
- 42CA 18 mm Plastic Cylindrical General Purpose Sensors
- 42CE RightSight C18 Photoelectric Sensors
- 42CF 12 mm Metal Cylindrical General Purpose Sensors
- 42CM 18mm Metal Cylindrical General Purpose Sensors
- 42CS Stainless Steel Cylindrical Sensors
- 42EF RightSight General Purpose Sensors
- 42JB VisiSight M20B Photoelectric Sensors
- 42KL Minisight™ General Purpose Sensors
- Series 9000™ General Purpose Sensors
42 Hazardous Location Sensors
45 Label Sensors
42 Laser Sensors
Includes:
- 42CM 18 mm LaserSight™ Photoelectric Laser Sensors
- 42EF LaserSight RightSight™ Photoelectric Laser Sensors
- 42GR LaserSight 9000 Photoelectric Laser Sensors
- 45BPD Teach-in Measurement Photoelectric Laser Sensors
- 45BRD Measurement Photoelectric Laser Sensors
- 45CPD Long-range Measurement Laser Sensors
- 45DMS Distance Measurement Sensors
- 45LMS Laser Measurement Sensors
- 45MLD Short-range Photoelectric Laser Sensors
42/44/45 Light Arrays and 45 Luminscence Sensors
Includes:
- 45AST Area Light Array Photoelectric Sensors
- 45DLA Discrete Light Array Photoelectric Sensors
- 45LUM Luminescence Sensors
- 45MLA Measuring Light Array Photoelectric Sensors
- 45PLA Polarized Light Array Photoelectric Sensors
- 45PVA Part Verification Light Array Photoelectric Sensors
42 Miniature Sensors
Includes:
- 42JA, 42JS, 42JT VisiSight™ Miniature Photoelectric Sensors
- 42KA Flat Pack Miniature Photoelectric Sensors
- 42KB Micro Rectangular Miniature Photoelectric Sensors
- 42KD Miniature Photoelectric Sensors
- 42KF PTFE Coated Miniature Photoelectric Sensors
45 Optical Fork Sensors
Includes:
- 45LSP Plastic Fork Sensors
- 45LST Metal Fork Sensors
42 Specialty Series Sensors
Includes:
- Series 4000B Long-range Photoelectric Sensors
- Series 5000 Modular Photoelectric Sensors
- Series 6000 Compact Photoelectric Sensors
- Series 9000™ Diagnostic Photoelectric Sensors
- Series 9000 Gate Entry Photoelectric Sensors