Severity:
High
Advisory ID:
PN1548
Published Date:
January 19, 2021
Last Updated:
January 19, 2021
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
No
Corrected:
No
Workaround:
No
CVE IDs
CVE-2020-6111
Summary
Allen‑Bradley MicroLogix 1100 Programmable Logic Controller IPv4 Denial-of-Service Vulnerability
Revision History
Revision Number
1.0
Revision History
Version 1.0 - January 19, 2021. Iniital Release.
Executive Summary
Rockwell Automation received a report from the Cisco® Talos™ team, regarding a vulnerability in the Allen‑Bradley® MicroLogix™ 1100 controller. If successfully exploited, these vulnerabilities may result in denial-of-service conditions.
Customers using affected versions of this controller are encouraged to evaluate the mitigations provided below and apply the appropriate mitigations to their deployed products. Additional details relating to the discovered vulnerability, including affected products and recommended countermeasures, are provided herein.
Customers using affected versions of this controller are encouraged to evaluate the mitigations provided below and apply the appropriate mitigations to their deployed products. Additional details relating to the discovered vulnerability, including affected products and recommended countermeasures, are provided herein.
Affected Products
MicroLogix 1100, all versions.
Vulnerability Details
CVE-2020-6111: Improper Processing IPv4 Packets may result in Denial-of-Service Conditions
A vulnerability exists with the processing of ICMP packets with an invalid IPv4 length in the MicroLogix 1100. This vulnerability could allow a remote, unauthenticated attacker to send malformed packets and cause the controller to enter 8H Hard Fault. This event would lead to denial-of-service conditions. To recover from the condition, the controller must be power cycled and the project redownloaded.
CVSS v3.1 Base Score: 7.5/10[HIGH]
CVSS v3.1 Vector: CVSS:3.0/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H
A vulnerability exists with the processing of ICMP packets with an invalid IPv4 length in the MicroLogix 1100. This vulnerability could allow a remote, unauthenticated attacker to send malformed packets and cause the controller to enter 8H Hard Fault. This event would lead to denial-of-service conditions. To recover from the condition, the controller must be power cycled and the project redownloaded.
CVSS v3.1 Base Score: 7.5/10[HIGH]
CVSS v3.1 Vector: CVSS:3.0/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H
Risk Mitigation & User Action
Customers using the affected controllers are directed towards risk mitigation. They are encouraged, when possible, to combine this guidance with the general security guidelines for a comprehensive defense in depth strategy. Please subscribe to updates to this advisory and the Industrial Security Advisory Index to stay notified.
Vulnerability | Suggested Actions |
CVE-2020-6111 | Migrate to MicroLogix 1400 and apply firmware v21.006 or later. |
General Security Guidelines
Network-based Vulnerability Mitigations for Embedded Products
For further information on the Vulnerability Handling Process for Rockwell Automation, please refer to our Product Security Incident Response FAQ document.
Refer to our Industrial Network Architectures Page for comprehensive information about implementing validated architectures designed to complement security solutions.
Refer to the Network Services Overview Page for information on network and security services for Rockwell Automation to enable assessment, design, implementation and management of validated, secure network architectures.
We also recommend that concerned customers continue to monitor this advisory by subscribing to PSA/PN/Security Notifications. This can be done by updating settings in Account Overview within the KnoweldgeBase.
Rockwell Automation remains committed to making security enhancements to our systems in the future. For more information and for assistance with assessing the state of security of your existing control system, including improving your system-level security when using Rockwell Automation and other vendor controls products, you can visit the Rockwell Automation Security Solutions web site.
Requests for additional information can be sent to the RASecure Inbox (rasecure@ra.rockwell.com).
ADDITIONAL LINKS
- Utilize proper network infrastructure controls, such as firewalls, to help ensure that traffic from unauthorized sources are blocked.
- Consult the product documentation for specific features, such as a hardware key mode setting, to which may be used to block unauthorized changes, etc.
- Block all traffic to EtherNet/IP™ or other CIP™ protocol-based devices from outside the Manufacturing Zone by blocking or restricting access to TCP and UDP Port# 2222 and Port# 44818 using proper network infrastructure controls, such as firewalls, UTM devices, or other security appliances. For more information on TCP/UDP ports used by Rockwell Automation Products, see Knowledgebase Article ID BF7490.
- Minimize network exposure for all control system devices and/or systems and ensure that they are not accessible from the Internet. For further information about the risks of unprotected Internet accessible control systems, please see Knowledgebase Article ID PN715.
- Locate control system networks and devices behind firewalls and isolate them from the business network.
- When remote access is required, use secure methods, such as Virtual Private Networks (VPNs), recognizing that VPNs may have vulnerabilities and should be updated to the most current version available. Also recognize that VPN is only as secure as the connected devices.
For further information on the Vulnerability Handling Process for Rockwell Automation, please refer to our Product Security Incident Response FAQ document.
Refer to our Industrial Network Architectures Page for comprehensive information about implementing validated architectures designed to complement security solutions.
Refer to the Network Services Overview Page for information on network and security services for Rockwell Automation to enable assessment, design, implementation and management of validated, secure network architectures.
We also recommend that concerned customers continue to monitor this advisory by subscribing to PSA/PN/Security Notifications. This can be done by updating settings in Account Overview within the KnoweldgeBase.
Rockwell Automation remains committed to making security enhancements to our systems in the future. For more information and for assistance with assessing the state of security of your existing control system, including improving your system-level security when using Rockwell Automation and other vendor controls products, you can visit the Rockwell Automation Security Solutions web site.
Requests for additional information can be sent to the RASecure Inbox (rasecure@ra.rockwell.com).
ADDITIONAL LINKS
Copyright ©2022 Rockwell Automation, Inc.