Loading

PN1652 | FactoryTalk® Linx Vulnerable to Denial-of-Service and Information Disclosure

Severity:
High
Advisory ID:
PN1652
Published Date:
October 17, 2023
Last Updated:
October 17, 2023
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
No
Corrected:
No
Workaround:
No
CVE IDs
CVE-2023-29464
Summary
FactoryTalk® Linx Vulnerable to Denial-of-Service and Information Disclosure

Revision History

Revision Number

1.0

Revision History

Version 1.0 – October 12, 2023

Affected Products

Affected Product First Known in Revision Corrected in Revision
FactoryTalk® Linx v6.20 v6.20 & v6.30 patch

Vulnerability Details

Rockwell Automation used the latest version of the CVSS scoring system to assess the following vulnerabilities.  Rockwell Automation would like to thank Yuval Gordon, CPS Research, Microsoft Threat Intelligence Community for reporting this vulnerability to us.

CVE-2023-29464 IMPACT

FactoryTalk Linx, in the Rockwell Automation PanelView™ Plus, allows an unauthenticated threat actor to read data from memory via crafted malicious packets. Sending a size larger than the buffer size results in leakage of data from memory resulting in an information disclosure. If the size is large enough, it causes communications over the common industrial protocol to become unresponsive to any type of packet, resulting in a denial-of-service to FactoryTalk® Linx over the common industrial protocol.

CVSS Base Score: 8.2/10 (high)
CVSS Vector: AV:N/AC:L/PR:N/UI:N/S:U/C:L/I:N/A:H
CWE: 20 – Improper Input Validation

Risk Mitigation & User Action

Customers using the affected versions are encouraged to upgrade to corrected firmware revisions. We also strongly encourage customers to implement our suggested security best practices to minimize the risk of the vulnerability.

  • Install the security patches for the respective versions, referencing BF29637 - Patch: Hardening of the FactoryTalk Linx communications service for MobileView to authenticate and block improperly sized files, FactoryTalk Linx 6.20, 6.30.
  • QA43240 - Recommended Security Guidelines from Rockwell Automation

Additional Resources

  • JSON CVE-2023-29464
Rockwell Automation Home
Copyright ©2022 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Trust Center Chevron RightChevron Right
  3. Chevron LeftChevron Left Industrial Security Adv Chevron RightChevron Right
  4. Chevron LeftChevron Left Industrial Security Advisory Detail Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our Privacy Policy
CloseClose