Loading

Path Traversal and Third-party Vulnerability in DataMosaix™ Private Cloud

Severity:
High,
Critical
Advisory ID:
SD1715
Published Date:
January 28, 2025
Last Updated:
January 28, 2025
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
No
Corrected:
Yes
Workaround:
No
CVE IDs
CVE-2025-0659,
CVE-2020-11656
Downloads
The following link(s) provide the security advisory in Vulnerability Exploitability Exchange format:
CVE-2025-0659
CVE-2020-11656
Summary

AFFECTED PRODUCTS AND SOLUTION

Affected Product

CVE

Affected Software Version

Corrected in Software Version

DataEdgePlatform DataMosaix™ Private Cloud

CVE-2025-0659

<=7.11

7.11.01

DataEdgePlatform DataMosaix™ Private Cloud

CVE-2020-11656 

<=7.09

7.11.01

VULNERABILITY DETAILS

Rockwell Automation used the latest version of the CVSS scoring system to assess the following vulnerabilities.

 CVE-2025-0659 IMPACT

A path traversal vulnerability exists in the affected product. By specifying the character sequence in the body of the vulnerable endpoint, it is possible to overwrite files outside of the intended directory. A threat actor with admin privileges could leverage this vulnerability to overwrite reports including user projects.

CVSS 3.1 Base Score: 5.5
CVSS 3.1 Vector: CVSS:3.1/AV:N/AC:L/PR:H/UI:N/S:U/C:L/I:H/A:N

CVSS 4.0 Base Score: 7.0
CVSS 4.0 Vector: CVSS:4.0/AV:N/AC:L/AT:N/PR:H/UI:N/VC:L/VI:H/VA:N/SC:N/SI:N/SA:N

CWE: 200 - Exposure of Sensitive Information to an unauthorized Actor
Known Exploited Vulnerability (KEV) database: No

CVE-2020-11656 IMPACT

The affected product utilizes SQLite, which contains a use after free vulnerability in the ALTER TABLE implementation, which was demonstrated by an ORDER BY clause that belongs to a compound SELECT statement.

CVSS 3.1 Base Score: 9.8
CVSS 3.1 Vector: CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H

CVSS 4.0 Base Score: 9.3
CVSS 4.0 Vector: CVSS:4.0/AV:N/AC:L/AT:N/PR:N/UI:N/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N

CWE: 1395 - Dependency on Vulnerable third-party Component
Known Exploited Vulnerability (KEV) database: No

Mitigations and Workarounds

For information on how to mitigate Security Risks on industrial automation control systems, we encourage customers to implement our suggested security best practices

to minimize the risk of the vulnerability.

Customers can use Stakeholder-Specific Vulnerability Categorization

to generate more environment-specific prioritization.

Rockwell Automation Home
Copyright ©2022 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Trust Center Chevron RightChevron Right
  3. Chevron LeftChevron Left Industrial Security Adv Chevron RightChevron Right
  4. Chevron LeftChevron Left Industrial Security Advisory Detail Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our Privacy Policy
CloseClose