Best Selling
Catalog #: 1715-OB8DE
1715 8 Point Digital Output Module
Output Signal | 1A @18-32V DC per Output |
---|---|
Power Supply | 165ma @ 24V DC |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 8.103 |
Lead Time | 123 |
Dimension Width | 17.221 |
Dimension Length | 26.01 |
Stock Status | STOCKED |
Weight | 0.562 |
Weight Unit | KG |
Dimension Unit | CM |
Available Downloads
- Firmware for 1715-OB8DE v3.001- Zip file
- Firmware for 1715-OB8DE v3.001
- EDS files for 1715-OB8DE
- EDS files for 1715-OB8DE (multi)
- EDS files for 1715 SIL2 Family (multi)
- AOP - Add On Profiles for all 1715 modules
Drawings | |
---|---|
2D Dimension Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
2D Dimension Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 1715-td001_-en-p | 1715-TD001 |
User Manual | 1715-um001_-en-p | 1715-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- China CCC
This product was certified with the above certifications as of 2024-11-21. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Output Signal | 1A @18-32V DC per Output |
---|---|
Power Supply | 165ma @ 24V DC |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 8.103 |
Lead Time | 123 |
Dimension Width | 17.221 |
Dimension Length | 26.01 |
Stock Status | STOCKED |
Weight | 0.562 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
2D Dimension Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
2D Dimension Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
1715-td001_-en-p
Technical Data
1715-TD001 |
1715-um001_-en-p
User Manual
1715-UM001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 1715-td001_-en-p | 1715-TD001 |
User Manual | 1715-um001_-en-p | 1715-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Available Downloads
- Firmware for 1715-OB8DE v3.001- Zip file
- Firmware for 1715-OB8DE v3.001
- EDS files for 1715-OB8DE
- EDS files for 1715-OB8DE (multi)
- EDS files for 1715 SIL2 Family (multi)
- AOP - Add On Profiles for all 1715 modules
Certifications
- China CCC
This product was certified with the above certifications as of 2024-11-21. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.