Get a PC-like user experience in a sealed HMI appliance with OptixPanel™ graphic terminals. There is no Windows operating system to secure and smaller applications can benefit from the superior price-performance ratio.
- Select from a wide range of screen sizes, bezel options and aspect ratios.
- Choose single-touch analog resistive or PCAP touch screens
- Take advantage of Projected Capacitive (PCAP) touch screen technologies that support gestures, such as swipe and pinch, for easier integration on your factory floor
- Get supported connections to most brands of controllers with built-in drivers
- Start running your HMI on the first power-up, as OptixPanel terminals are pre-loaded with FactoryTalk® Optix™ Runtime licenses
Interested in streamlining your operations? Download the eBook to get the details you need to select the best device for your application.