Input, current | True |
---|---|
Input, voltage | True |
Input, resistor | False |
Input, resistance thermometer | False |
Input, thermocouple | False |
Input signal, configurable | True |
Output, current | False |
Output, voltage | False |
Output signal configurable | False |
Analogue inputs configurable | True |
Analogue outputs configurable | False |
Type of electric connection | Screw-/spring clA connection |
Channel bandwidth | Notch Filter configuration dependent |
Module keying | Electronic, software configurable |
Module error over full temperature range | 0.1 % |
Module conversion method | Sigma-Delta |
Input range | -10...10V, 0…10V @ 0...5V, 0...20 mA |
Data format | IEEE 32-bit floating point |
Wire category | 2 - on signal ports |
Overvoltage protection | ±30V DC maximum |
Common mode noise rejection | 120 dB @ 50/60 Hz |
Normal mode noise rejection | 80 dB @ 60 Hz |
Module input scan time, min | 1 ms |
Voltage and current ratings | Backplane: 5.1V DC 200mA @ 24V DC 400 mA, Input voltage: -10V to +10V @ 0V to 10V @ 0V to 5V, Input current: 0 mA to 20 mA, Output current: 0 mA to 20 mA |
Settling time | Notch Filter configuration dependent |
Total backplane power | Voltage/Non-sourcing current mode: 4.6 W, Sourcing current mode: 10.6 W |
Thermal dissipation | Voltage mode: 15.7 BTU/hr, Non-sourcing current mode: 17.4 BTU/hr, Sourcing current mode: 24.9 BTU/hr |
Current draw | 200mA @ 5.1V, Voltage/Non-sourcing current mode: 150mA @ 24V, Sourcing current mode: 400mA @ 24V (In sourcing current mode, the channel provides loop power.) |
Inputs | Eight isolated channels - any combination of voltage or current mode |
Power dissipation | Voltage mode: 4.6 W (15.7 BTU/hr), Non-sourcing current mode: 5.1 W (17.4 BTU/hr), Sourcing current mode: 7.3 W (24.9 BTU/hr) |
Resolution | 24 bit, ±10.5V (1.49 µV/count), 0...10.5V (1.49 µV/count), 0...5.25V (1.49 µV/count), 0...21 mA (2.99 nA/count) |
Wire size | 0.33...2.1 mm² (22...14 AWG) solid or stranded shielded copper wire rated at 90 °C (194 °F), or greater, 1.2 mm (3/64 in.) insulation maximum |
Calibrated accuracy | 0.05% @ 25°C (77 °F) |
Open circuit detection time | 5 s |
Suitable for safety functions | False |
Onboard data alarming | True |
Scaling to engineering units | True |
Real-time channel sampling | True |
Sourcing voltage, min | 20V DC |
Sourcing voltage, max | 36V DC (open circuit) |
Sourcing current, max | Current limited <45 mA (IN_x/I/SRC to RTN_x) |
Surrounding air temperature, max | 60 °C |
---|---|
North American temperature code | T4 |
Emissions | IEC 61000-6-4 |
ESD immunity | 6 kV contact discharges, 8 kV air discharges |
EFT/B immunity | ±4kV @ 5kHz on shielded signal ports |
Relative humidity | 5...95% noncondensing |
Conducted RF immunity | 10V rms with 1 kHz sine wave 80% AM from 150 kHz...80 MHz on shielded signal ports |
Surge transient immunity | ±2 kV line-earth (CM) on shielded signal ports |
Operating temperature | 0 to 60 °C |
Radiated RF immunity | 10 V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10 V/m with 200 Hz 50% pulse 100% AM @ 900 MHz, 10 V/m with 200 Hz 50% pulse 100% AM @ 1890 MHz, 3 V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz |
Nonoperating temperature | -40 °C |
RTB keying | User-defined mechanical |
---|---|
Vibration | 2 G @ 10...500 Hz |
Shock | Operating: 30 G, Non operating: 50 G |
Slot width | 1 None |
Input impedance | Voltage mode: 1 GΩ approximately (powered), Voltage mode: 7500 Ω approximately (unpowered), Current mode: 125 Ω approximately |
---|
Isolation voltage | 250V (continuous), reinforced insulation type, inputs to backplane, 250V (continuous), basic insulation type, input to input |
---|
IEC temperature code | T4 |
---|
Enclosure type rating | None (open-style) |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 5.588 |
Lead Time | 10 |
Dimension Width | 18.034 |
Dimension Length | 23.622 |
Stock Status | STOCKED |
Weight | 0.365 |
Weight Unit | KG |
Dimension Unit | CM |
Available Downloads
- Firmware for 1756-IF8I v3.011
- AOP - Add On Profiles for 1756 Apex Analog v5.01.09
- AOP - Add On Profiles for 1756 Next Gen Apex2 Analog I/O v40.12.23
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Product Profile | -- |
General | Technical Detail | -- |
Technical Data | 1756-td002_-en-e | 1756-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Input, current | True |
---|---|
Input, voltage | True |
Input, resistor | False |
Input, resistance thermometer | False |
Input, thermocouple | False |
Input signal, configurable | True |
Output, current | False |
Output, voltage | False |
Output signal configurable | False |
Analogue inputs configurable | True |
Analogue outputs configurable | False |
Type of electric connection | Screw-/spring clA connection |
Channel bandwidth | Notch Filter configuration dependent |
Module keying | Electronic, software configurable |
Module error over full temperature range | 0.1 % |
Module conversion method | Sigma-Delta |
Input range | -10...10V, 0…10V @ 0...5V, 0...20 mA |
Data format | IEEE 32-bit floating point |
Wire category | 2 - on signal ports |
Overvoltage protection | ±30V DC maximum |
Common mode noise rejection | 120 dB @ 50/60 Hz |
Normal mode noise rejection | 80 dB @ 60 Hz |
Module input scan time, min | 1 ms |
Voltage and current ratings | Backplane: 5.1V DC 200mA @ 24V DC 400 mA, Input voltage: -10V to +10V @ 0V to 10V @ 0V to 5V, Input current: 0 mA to 20 mA, Output current: 0 mA to 20 mA |
Settling time | Notch Filter configuration dependent |
Total backplane power | Voltage/Non-sourcing current mode: 4.6 W, Sourcing current mode: 10.6 W |
Thermal dissipation | Voltage mode: 15.7 BTU/hr, Non-sourcing current mode: 17.4 BTU/hr, Sourcing current mode: 24.9 BTU/hr |
Current draw | 200mA @ 5.1V, Voltage/Non-sourcing current mode: 150mA @ 24V, Sourcing current mode: 400mA @ 24V (In sourcing current mode, the channel provides loop power.) |
Inputs | Eight isolated channels - any combination of voltage or current mode |
Power dissipation | Voltage mode: 4.6 W (15.7 BTU/hr), Non-sourcing current mode: 5.1 W (17.4 BTU/hr), Sourcing current mode: 7.3 W (24.9 BTU/hr) |
Resolution | 24 bit, ±10.5V (1.49 µV/count), 0...10.5V (1.49 µV/count), 0...5.25V (1.49 µV/count), 0...21 mA (2.99 nA/count) |
Wire size | 0.33...2.1 mm² (22...14 AWG) solid or stranded shielded copper wire rated at 90 °C (194 °F), or greater, 1.2 mm (3/64 in.) insulation maximum |
Calibrated accuracy | 0.05% @ 25°C (77 °F) |
Open circuit detection time | 5 s |
Suitable for safety functions | False |
Onboard data alarming | True |
Scaling to engineering units | True |
Real-time channel sampling | True |
Sourcing voltage, min | 20V DC |
Sourcing voltage, max | 36V DC (open circuit) |
Sourcing current, max | Current limited <45 mA (IN_x/I/SRC to RTN_x) |
Surrounding air temperature, max | 60 °C |
---|---|
North American temperature code | T4 |
Emissions | IEC 61000-6-4 |
ESD immunity | 6 kV contact discharges, 8 kV air discharges |
EFT/B immunity | ±4kV @ 5kHz on shielded signal ports |
Relative humidity | 5...95% noncondensing |
Conducted RF immunity | 10V rms with 1 kHz sine wave 80% AM from 150 kHz...80 MHz on shielded signal ports |
Surge transient immunity | ±2 kV line-earth (CM) on shielded signal ports |
Operating temperature | 0 to 60 °C |
Radiated RF immunity | 10 V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10 V/m with 200 Hz 50% pulse 100% AM @ 900 MHz, 10 V/m with 200 Hz 50% pulse 100% AM @ 1890 MHz, 3 V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz |
Nonoperating temperature | -40 °C |
RTB keying | User-defined mechanical |
---|---|
Vibration | 2 G @ 10...500 Hz |
Shock | Operating: 30 G, Non operating: 50 G |
Slot width | 1 None |
Input impedance | Voltage mode: 1 GΩ approximately (powered), Voltage mode: 7500 Ω approximately (unpowered), Current mode: 125 Ω approximately |
---|
Isolation voltage | 250V (continuous), reinforced insulation type, inputs to backplane, 250V (continuous), basic insulation type, input to input |
---|
IEC temperature code | T4 |
---|
Enclosure type rating | None (open-style) |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 5.588 |
Lead Time | 10 |
Dimension Width | 18.034 |
Dimension Length | 23.622 |
Stock Status | STOCKED |
Weight | 0.365 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Documents
Product Cutsheet
General
-- |
Product Profile
General
-- |
Technical Detail
General
-- |
1756-td002_-en-e
Technical Data
1756-TD002 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Product Profile | -- |
General | Technical Detail | -- |
Technical Data | 1756-td002_-en-e | 1756-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Available Downloads
- Firmware for 1756-IF8I v3.011
- AOP - Add On Profiles for 1756 Apex Analog v5.01.09
- AOP - Add On Profiles for 1756 Next Gen Apex2 Analog I/O v40.12.23
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.