Best Selling
Catalog #: 1756-L75
ControlLogix 32 MB Controller
Embedded Network Port | No |
---|---|
Local Programming Port | 1 USB |
Memory | 32 MB User Memory, 0.98MB I/O |
Motion Axis Supported | 100 |
Non Volatile Memory Option | Secure Digital |
Power Supply | 5ma @ 1.2V DC, 800ma @ 5.1V DC |
Replacement Battery | 1756-ESMCAP |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 5.512 |
Lead Time | 5 |
Dimension Width | 17.805 |
Dimension Length | 22.2 |
Stock Status | STOCKED |
Weight | 0.397 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Profile | -- |
General | Product Cutsheet | -- |
Technical Data | 1756-td001_-en-p | 1756-TD001 |
User Manual | 1756-um001_-en-p | 1756-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- Eurasion Economic Community
- Safety
- Registro Italiano Navale
- China CCC
- American Bureau of Shippin
- CE
- ATEX
- Australian RCM
- Korean KC
- UL Listed Hazardous
- UL Listed
This product was certified with the above certifications as of 2024-07-23. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Embedded Network Port | No |
---|---|
Local Programming Port | 1 USB |
Memory | 32 MB User Memory, 0.98MB I/O |
Motion Axis Supported | 100 |
Non Volatile Memory Option | Secure Digital |
Power Supply | 5ma @ 1.2V DC, 800ma @ 5.1V DC |
Replacement Battery | 1756-ESMCAP |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 5.512 |
Lead Time | 5 |
Dimension Width | 17.805 |
Dimension Length | 22.2 |
Stock Status | STOCKED |
Weight | 0.397 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Profile
General
-- |
Product Cutsheet
General
-- |
1756-td001_-en-p
Technical Data
1756-TD001 |
1756-um001_-en-p
User Manual
1756-UM001 |
Type | Resource | Publication |
---|---|---|
General | Product Profile | -- |
General | Product Cutsheet | -- |
Technical Data | 1756-td001_-en-p | 1756-TD001 |
User Manual | 1756-um001_-en-p | 1756-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Certifications
- Eurasion Economic Community
- Safety
- Registro Italiano Navale
- China CCC
- American Bureau of Shippin
- CE
- ATEX
- Australian RCM
- Korean KC
- UL Listed Hazardous
- UL Listed
This product was certified with the above certifications as of 2024-07-23. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.