CompactLogix L45 3MB Memory Controller
Rockwell Automation announces that as of
June 30, 2020,
the CompactLogix L45 3MB Memory Controller will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
June 30, 2020
Replacement Category:
Engineering Replacement
Rockwell Automation announces that as of
June 30, 2020,
the CompactLogix L45 3MB Memory Controller will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
June 30, 2020
Replacement Category:
Engineering Replacement
Communication | RS232 |
---|---|
Height | 131.6mm, 5.18" |
Isolation | 3 V (continuous), functional insulation type, Type tested at 5V AC @ 6s; RS-232 to system |
Memory | 3 MB |
Voltage type | DC |
---|---|
LED indicator inputs | No |
LED indicator outputs | No |
Number of 1768 modules, max | 4 |
Number of 1768 motion modules, max | 4 |
Number of I/O banks, max | 3 |
Number of 1769 I/O modules, max | 30 |
Power dissipation | 8.3 W |
Slot width | 1 |
Power consumption | 48 W |
1768 current draw | 5.6A @ 5V DC |
Total 1768 and 1769 current draw | 7.6A @ 5V DC |
Backplane current draw | 2.0A @ 24V DC |
Available user memory | 3 MB |
Programming languages | Relay ladder, Structured text, Function block, Sequential function Chart |
Protection for local controls | No |
Failsafe model | No |
Communication medium fibre optic | No |
Communication medium wireless | No |
Expandable | Yes |
Standard applications available | Yes |
Communication medium copper | Yes |
Communications protocol | Other |
Communication bus | RS-232 |
Number of 1768 communication modules, max | 2 |
Power supply distance rating | 4 modules |
1769 current draw | 2.0A @ 5V DC |
Power supply | 1768-PA3, 1768-PB3 |
Wire category | 2 - on communication ports |
Module expansion capacity | Two 1768 modules, Sixteen 1769 modules |
Serial cable | 1756-CP3 or 1747-CP3, right angle connector to controller, straight to serial port, 3 m |
Isolation voltage | 30V (continuous), functional insulation type, Type tested at 500V AC @ 60s, RS-232 to system |
DIN-rail mounting | Yes |
---|---|
Weight, approx | 0.34 kg |
With display | No |
With PC connection | Yes |
Module location | DIN rail or panel mount |
Communication ports | RS-232, Fully isolated, 38.4 Kbps max |
Panel-mounting screw torque | 1.16 Nm (10 in-lb) - use M4 or #8 screws |
Width | 56.4 mm |
---|---|
Height | 131.1 mm |
Depth | 121.1 mm |
With base plate | No |
Suitable for front mounting | Yes |
Enclosure type rating | None (open-style) |
Shock | Operating: 30 G |
---|---|
Surrounding air temperature, max | 60 °C |
Operating temperature | 0 °C |
Storage temperature | -40 °C |
Vibration | 5 G @ 10...500 Hz |
Relative humidity | 5...95% noncondensing |
Emissions | CISPR 11 (IEC 61000-6-4) |
EFT/B immunity | ±4kV @ 5kHz on communication ports |
ESD immunity | 6 kV contact discharges, 8 kV air discharges |
Surge transient immunity | ±2 kV line-earth (CM) on communication ports |
Conducted RF immunity | 10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz |
Radiated RF immunity | 10 V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 900 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 1890 MHz, 3 V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz |
Explosion-proof | No |
---|---|
North American temperature code | T4 |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 10.998 |
Lead Time | 185 |
Dimension Width | 14.605 |
Dimension Length | 16.612 |
Stock Status | NON_STOCKED |
Weight | 0.481 |
Weight Unit | KG |
Dimension Unit | CM |
Available Downloads
- Firmware for 1768-L45 v20.019
- EDS files for 1768-L45
- EDS files for 1768-L45 (multi)
- EDS files for CompactLogix Family (multi)
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Technical Detail | 5069-TD002 |
General | Product Cutsheet | -- |
General | Selection Guide | 1769-SG001 |
Technical Data | 1769-td005_-en-p | 1769-TD005 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Communication | RS232 |
---|---|
Height | 131.6mm, 5.18" |
Isolation | 3 V (continuous), functional insulation type, Type tested at 5V AC @ 6s; RS-232 to system |
Memory | 3 MB |
Voltage type | DC |
---|---|
LED indicator inputs | No |
LED indicator outputs | No |
Number of 1768 modules, max | 4 |
Number of 1768 motion modules, max | 4 |
Number of I/O banks, max | 3 |
Number of 1769 I/O modules, max | 30 |
Power dissipation | 8.3 W |
Slot width | 1 |
Power consumption | 48 W |
1768 current draw | 5.6A @ 5V DC |
Total 1768 and 1769 current draw | 7.6A @ 5V DC |
Backplane current draw | 2.0A @ 24V DC |
Available user memory | 3 MB |
Programming languages | Relay ladder, Structured text, Function block, Sequential function Chart |
Protection for local controls | No |
Failsafe model | No |
Communication medium fibre optic | No |
Communication medium wireless | No |
Expandable | Yes |
Standard applications available | Yes |
Communication medium copper | Yes |
Communications protocol | Other |
Communication bus | RS-232 |
Number of 1768 communication modules, max | 2 |
Power supply distance rating | 4 modules |
1769 current draw | 2.0A @ 5V DC |
Power supply | 1768-PA3, 1768-PB3 |
Wire category | 2 - on communication ports |
Module expansion capacity | Two 1768 modules, Sixteen 1769 modules |
Serial cable | 1756-CP3 or 1747-CP3, right angle connector to controller, straight to serial port, 3 m |
Isolation voltage | 30V (continuous), functional insulation type, Type tested at 500V AC @ 60s, RS-232 to system |
DIN-rail mounting | Yes |
---|---|
Weight, approx | 0.34 kg |
With display | No |
With PC connection | Yes |
Module location | DIN rail or panel mount |
Communication ports | RS-232, Fully isolated, 38.4 Kbps max |
Panel-mounting screw torque | 1.16 Nm (10 in-lb) - use M4 or #8 screws |
Width | 56.4 mm |
---|---|
Height | 131.1 mm |
Depth | 121.1 mm |
With base plate | No |
Suitable for front mounting | Yes |
Enclosure type rating | None (open-style) |
Shock | Operating: 30 G |
---|---|
Surrounding air temperature, max | 60 °C |
Operating temperature | 0 °C |
Storage temperature | -40 °C |
Vibration | 5 G @ 10...500 Hz |
Relative humidity | 5...95% noncondensing |
Emissions | CISPR 11 (IEC 61000-6-4) |
EFT/B immunity | ±4kV @ 5kHz on communication ports |
ESD immunity | 6 kV contact discharges, 8 kV air discharges |
Surge transient immunity | ±2 kV line-earth (CM) on communication ports |
Conducted RF immunity | 10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz |
Radiated RF immunity | 10 V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 900 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 1890 MHz, 3 V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz |
Explosion-proof | No |
---|---|
North American temperature code | T4 |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 10.998 |
Lead Time | 185 |
Dimension Width | 14.605 |
Dimension Length | 16.612 |
Stock Status | NON_STOCKED |
Weight | 0.481 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Product Drawing Drawing (DWG) |
Documents
Technical Detail
General
5069-TD002 |
Product Cutsheet
General
-- |
Selection Guide
General
1769-SG001 |
1769-td005_-en-p
Technical Data
1769-TD005 |
Type | Resource | Publication |
---|---|---|
General | Technical Detail | 5069-TD002 |
General | Product Cutsheet | -- |
General | Selection Guide | 1769-SG001 |
Technical Data | 1769-td005_-en-p | 1769-TD005 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Available Downloads
- Firmware for 1768-L45 v20.019
- EDS files for 1768-L45
- EDS files for 1768-L45 (multi)
- EDS files for CompactLogix Family (multi)
Accessories
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.