Cable Length | M22 |
---|---|
Pin Count | 4 Pin |
Thread Size | 1/2 in.-14 NPT Threads |
Wire Size | 16 AWG |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 15.0 |
Lead Time | 5 |
Dimension Width | 15.7 |
Dimension Length | 2.0 |
Stock Status | STOCKED |
Weight | 0.13 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
Product Drawing | Drawing (DWG) |
Drawings |
---|
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Selection Guide | 280-SG002 |
General | Product Profile | 280ES-PC001 |
General | User Manual | 280ES-UM002 |
General | Technical Data | 280ES-TD001 |
Technical Data | 280pwr-td001_-en-p | 280PWR-TD001 |
User Manual | 280-um002_-en-p | 280-UM002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Cable Length | M22 |
---|---|
Pin Count | 4 Pin |
Thread Size | 1/2 in.-14 NPT Threads |
Wire Size | 16 AWG |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 15.0 |
Lead Time | 5 |
Dimension Width | 15.7 |
Dimension Length | 2.0 |
Stock Status | STOCKED |
Weight | 0.13 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
Product Drawing | Drawing (DWG) |
Drawings |
---|
Product Drawing Drawing (DWG) |
Documents
Product Cutsheet
General
-- |
Selection Guide
General
280-SG002 |
Product Profile
General
280ES-PC001 |
User Manual
General
280ES-UM002 |
Technical Data
General
280ES-TD001 |
280pwr-td001_-en-p
Technical Data
280PWR-TD001 |
280-um002_-en-p
User Manual
280-UM002 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Selection Guide | 280-SG002 |
General | Product Profile | 280ES-PC001 |
General | User Manual | 280ES-UM002 |
General | Technical Data | 280ES-TD001 |
Technical Data | 280pwr-td001_-en-p | 280PWR-TD001 |
User Manual | 280-um002_-en-p | 280-UM002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.