Accessory 120mm Mini Square Beacon
Rockwell Automation announces that as of
December 31, 2022,
the Accessory 120mm Mini Square Beacon will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
December 31, 2022
Replacement Category:
No planned RA replacement
Rockwell Automation announces that as of
December 31, 2022,
the Accessory 120mm Mini Square Beacon will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
December 31, 2022
Replacement Category:
No planned RA replacement
Lens Color | Make a selection |
---|---|
Product Family | Accessory |
Beacon size | 120 mm |
---|
Lens color | Not applicable |
---|---|
Halogen lamps | Halogen lA |
Power module type | Not applicable |
Lens type | Not applicable |
Base type | Not applicable |
Voltage | 120V AC |
---|---|
Description | Miscellaneous accessories and replacement parts |
Type of accessory | Replacement halogen lA |
Accessory | Yes |
Spare part | Yes |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 3.81 |
Lead Time | 14 |
Dimension Width | 7.595 |
Dimension Length | 5.309 |
Stock Status | NON_STOCKED |
Weight | 13.608 |
Weight Unit | G |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Lens Color | Make a selection |
---|---|
Product Family | Accessory |
Beacon size | 120 mm |
---|
Lens color | Not applicable |
---|---|
Halogen lamps | Halogen lA |
Power module type | Not applicable |
Lens type | Not applicable |
Base type | Not applicable |
Voltage | 120V AC |
---|---|
Description | Miscellaneous accessories and replacement parts |
Type of accessory | Replacement halogen lA |
Accessory | Yes |
Spare part | Yes |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 3.81 |
Lead Time | 14 |
Dimension Width | 7.595 |
Dimension Length | 5.309 |
Stock Status | NON_STOCKED |
Weight | 13.608 |
Weight Unit | G |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.