By Brad Bugiardini, product manager, Medium Voltage Drives, and Gary Bankay, MV commercial engineer support, Rockwell Automation
The savings keep coming when you use a variable frequency drive (VFD) with synchronous bypass and transfer capabilities. It can help reduce up-front capital costs and long-term energy and maintenance costs in various motor-control applications. The VFD also can help increase efficiency and achieve more flexible process control.
A VFD with synchronous capabilities allows you to operate one motor continuously with variable speed control or to start and synchronize multiple motors. It also gives you the ability to soft start large motors. Let’s take a closer look at each of these abilities.
Operating One Motor
When operating one motor, the VFD operates the motor continuously with variable speed control and can transfer the motor to the bypass source when necessary.
This application can increase overall system efficiency to achieve energy savings. It also can deliver more savings by removing, or not requiring, the use or maintenance of certain apparatuses.
In fan applications, for example, dampers can be removed or left open, because they’re no longer needed to obtain variable airflow. In pumps, valves can be left open, because they’re no longer required to provide flow control.