Depth | 87mm, 3.43" |
---|---|
Height | 118mm, 4.65" |
Input Signal | Plus / minus 10V, 0…10V, 0…5V, 1…5V, 0…20 mA, 4…20 mA |
Isolation | 500AC,710DC 1 min(qual test), grp to bus30AC/30DC(Class2), 500AC, 710DC 1 min, 250Vcont(opt and mag), chan to rack, chan to chan |
Number Of Channels | 4 None |
Power Supply | 145mA @ 5V DC, 125mA @ 24V DC |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 5.41 |
Lead Time | 53 |
Dimension Width | 12.8 |
Dimension Length | 16.21 |
Stock Status | STOCKED |
Weight | 0.247 |
Weight Unit | KG |
Dimension Unit | CM |
Available Downloads
- EDS files for 1769-IF4I
- EDS files for 1769-IF4I (multi)
- EDS files for CompactLogix Family (multi)
- AOP for 1769 Compact I/O Analog
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Selection Guide | 1769-SG001 |
Technical Data | 1769-td006_-en-p | 1769-TD006 |
User Manual | 1769-um021_-en-p | 1769-UM021 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- Registro Italiano Navale
This product was certified with the above certifications as of 2024-11-20. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Depth | 87mm, 3.43" |
---|---|
Height | 118mm, 4.65" |
Input Signal | Plus / minus 10V, 0…10V, 0…5V, 1…5V, 0…20 mA, 4…20 mA |
Isolation | 500AC,710DC 1 min(qual test), grp to bus30AC/30DC(Class2), 500AC, 710DC 1 min, 250Vcont(opt and mag), chan to rack, chan to chan |
Number Of Channels | 4 None |
Power Supply | 145mA @ 5V DC, 125mA @ 24V DC |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 5.41 |
Lead Time | 53 |
Dimension Width | 12.8 |
Dimension Length | 16.21 |
Stock Status | STOCKED |
Weight | 0.247 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
Selection Guide
General
1769-SG001 |
1769-td006_-en-p
Technical Data
1769-TD006 |
1769-um021_-en-p
User Manual
1769-UM021 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Selection Guide | 1769-SG001 |
Technical Data | 1769-td006_-en-p | 1769-TD006 |
User Manual | 1769-um021_-en-p | 1769-UM021 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Available Downloads
- EDS files for 1769-IF4I
- EDS files for 1769-IF4I (multi)
- EDS files for CompactLogix Family (multi)
- AOP for 1769 Compact I/O Analog
Certifications
- Registro Italiano Navale
This product was certified with the above certifications as of 2024-11-20. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.