CompactLogix 750KB ControlNet Controller
Rockwell Automation announces that as of
June 30, 2015,
the CompactLogix 750KB ControlNet Controller will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
June 30, 2015
Replacement Category:
No planned RA replacement
Rockwell Automation announces that as of
June 30, 2015,
the CompactLogix 750KB ControlNet Controller will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
June 30, 2015
Replacement Category:
No planned RA replacement
Communication | ControlNet, RS232 |
---|---|
Depth | 87mm, 3.42" |
Memory | 0.75MB |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 11.001 |
Lead Time | 33 |
Dimension Width | 12.901 |
Dimension Length | 18.199 |
Stock Status | NON_STOCKED |
Weight | 0.451 |
Weight Unit | KG |
Dimension Unit | CM |
Available Downloads
- ControlFLASH Firmware Tool v13.01.00
- Firmware for 1769-L32C v20.019
- ControlFLASH Firmware Tool v13.02.00
- ControlFLASH Firmware Tool v13.03.00
- ControlFLASH Firmware Tool v13.04.00 -DNU
- EDS files for 1769-L32C
- EDS files for 1769-L32C (multi)
- EDS files for CompactLogix Family (multi)
Type | Resource | Publication |
---|---|---|
Technical Data | 1769-td005_-en-p | 1769-TD005 |
User Manual | 1769-um021_-en-p | 1769-UM021 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Communication | ControlNet, RS232 |
---|---|
Depth | 87mm, 3.42" |
Memory | 0.75MB |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 11.001 |
Lead Time | 33 |
Dimension Width | 12.901 |
Dimension Length | 18.199 |
Stock Status | NON_STOCKED |
Weight | 0.451 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
1769-td005_-en-p
Technical Data
1769-TD005 |
1769-um021_-en-p
User Manual
1769-UM021 |
Type | Resource | Publication |
---|---|---|
Technical Data | 1769-td005_-en-p | 1769-TD005 |
User Manual | 1769-um021_-en-p | 1769-UM021 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Available Downloads
- ControlFLASH Firmware Tool v13.01.00
- Firmware for 1769-L32C v20.019
- ControlFLASH Firmware Tool v13.02.00
- ControlFLASH Firmware Tool v13.03.00
- ControlFLASH Firmware Tool v13.04.00 -DNU
- EDS files for 1769-L32C
- EDS files for 1769-L32C (multi)
- EDS files for CompactLogix Family (multi)
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.